![Salmon Industry - Danfoss](/media/13479/salmon-industry-1120x747.jpg?anchor=center&mode=crop&width=520)
Innovative solution to ensure sustainability and minimize environmental impact in the Norwegian aquaculture industry
Norway’s aquaculture industry is one of the world’s largest. The country produces one million metric tons of farm-raised salmon per year for global consumers, who eat 14 million meals of Norwegian salmon per day. While blessed by naturally clean and cold fjords, the industry is also driven by a high level of technological innovation to ensure sustainability and minimize environmental impact. Enwa has spearheaded many R&D projects to help the Norwegian aquaculture industry boost productivity and comply with some of the world’s strictest environmental regulations – including an innovative way to remove sea lice from salmon gently, sustainable, and effectively Danfoss pumps and energy recovery devices are at the heart of this pioneering solution.
Related product
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for reverse osmosis applicationsHigh-pressure pumps for land based, off-shore and marine reverse osmosis applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Energy recovery devices for reverse osmosis applicationsThe 3-in-1 Energy Recovery Device (ERD) optimized for sea water reverse osmosis applications.
![](/media/13480/salmon-2-1920x420.jpg?width=420&height=1920&rnd=132182879697770000?anchor=center&mode=crop&width=1920&height=420)
Enwa
The Enwa Group delivers energy-efficient and environmentally friendly water treatment systems to customers around the world. For over 30 years, Enwa has supplied both bespoke and standard water treatment solutions to oil platforms, industrial plants, universities, hospitals, hotels, waterworks, public pools, small and large vessels, major airports, and more.