• My Apps
    My Apps You will have the option to use My apps once you login.

Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%

Friday, 11 October 2019

Highlights

  • Energy efficiency savings up to 34%
  • Tests conducted to EN16825:2016 standards
  • Condition ranges from 30°C to 40°C and 40%-55% RH
  • R290 and R600a refrigerants used

Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.

Haglund Industri AB is one of Sweden's leading refrigeration manufacturers. They have produced products in sheet metal for more than 150 years and manufactured quality refrigeration solutions for the restaurant and catering trade for the last 65 years. Key to their success is the company's ability to continually innovate and respond to their customers' changing needs.

Recently, those customers have been demanding ever-greater energy efficiency—to protect the environment and reduce running costs. Haglund wanted to keep their position on the frontline, so they sought to achieve an energy efficiency rating of A on their BRIS 850 commercial refrigerators—while also testing the very latest component technology.

Haglund turned to Danfoss, their manufacturing partner since 1954.  At the Danfoss Application Development Center (ADC) in Nordborg, they found qualified laboratory facilities, designed specifically to help customers test and develop new product configurations—under the expert guidance of specialist Danfoss engineers.

Haglund's Managing Director, Johan Haglund, explains: "Our goal is to manufacture the best refrigeration cabinets in Europe. But we can only claim that with a leading energy rating. That's why we approached Danfoss to find a solution."

Haglund Industri AB

Haglund Industri AB

Manufactured quality refrigeration solutions for the restaurant and catering trade for the last 65 years.

Johan Haglund

"We honestly believe our refrigeration cabinets—especially new models—are the best in Europe. The changes mean our customers will obtain a more developed product, save money, and it's much better for the environment, too."

Johan Haglund,
Managing Director
Haglund Industri AB