Optimized for use in sea- and tap-water applications
Both the VCM and VCH check valves are designed for Danfoss high-pressure pumps. The VCM is optimized for use in seawater and the VCH for use in tap water and ultra-pure water. The valves ensure that the pressure does not return to the pump outlet.
Features and benefits
Corrosion resistant
Designed for high-pressure
Easy mounting on pump outlet
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VCM check valve (seawater)
Flow range: 0-90 m3/hr, 396 gpm
Pressure range: 0,5-80 barg, 7.3-1,160 psig
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VCH check valve (tap water)
Flow range: 0-120 l/min, 0-31.7 gpm
Pressure range: 2.5-300 barg, 36.3-4,351 psig