EV220BW 15-50 solenoid valve
EV220BW 15-50 is an indirect servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass or stainless steel and uses next-generation EPDM sealings.
The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where RISE, SINTEF, ACS, WRAS or PZH approvals are required.
EV220BW functions are NC and NO. It is water hammer damped and comes with enclosures up to IP67, which ensures optimal performance even under critical working conditions.
Features and benefits
Clip-on coil
Flow range for water in Kv: 4 – 40 m³ / h
Differential pressure: 0.3 – 10 bar
Media temperature from -30°C – 90°C
Ambient temperature: Up to 80 °C
Coil enclosure: IP67
Thread connections: From G 1/2 – G 2
DN 15 – 50
Water hammer damped
Built-in filter
Body material in ECO brass (Lead free < 0.1 %) or stainless steel
Next-generation EPDM sealings recommended for drinking water
Approvals and certificates
- Valves are certified by RISE, notified body 1002. Valid in Denmark and Sweden. In accordance with Boverket Building Regulations (BBR 21, 2014-06-17) Certificate number SCO155-18
- Valves are certified by SINTEF. Valid in Norway. In accordance with NKB Product rules nr. 13, pkt. 3.2 – 3.6 -NT VVS 100, pkt. 6.4.2 & 6.4.8 -EN ISO 6509
- Inspection by DTI
- Valves are certified by Carso according to ACS guidelines, Circulaire 2002/571.
- Hygienic certificate B-BK-60210-1275/19. Issued by Polish National Institute of Public health (PZH).
- Valves are certified by WRAS – tested by NSF International in Wales
- Wetted materials in accordance with 4MSI (member states Germany (DVGW – W270), Holland (KTW), France (ACS), UK (WRAS) and Denmark (RISE)
- In accordance with:
• Low Voltage Directive 2014/35/EU
• EN60730-1
• EN60730-2-8 - Pressure Equipment Directive 2014/68/EU
- RoHS Directive 2011/65/EU without exemption 6c
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Drinking water overview | Danish | Multiple | 14 Feb, 2024 | 943.5 KB | |
Brochure | Drinking water overview | Norwegian Bokmål | Norway | 07 Feb, 2024 | 856.4 KB | |
Brochure | Drinking water overview | Dutch, Flemish | Netherlands | 02 Jun, 2023 | 1.2 MB | |
Brochure | Drinking water overview | German | Germany | 03 May, 2023 | 730.0 KB | |
Brochure | Drinking water overview | French | France | 28 Jun, 2023 | 691.2 KB | |
Brochure | Drinking water overview | English | Multiple | 07 Feb, 2024 | 940.9 KB | |
Brochure | Drinking water overview | Swedish | Multiple | 14 Feb, 2024 | 845.0 KB | |
Brochure | Drinking water valves | Finnish | Finland | 07 Feb, 2024 | 862.2 KB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Polish | Multiple | 09 Feb, 2023 | 12.3 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Spanish, Castilian | Multiple | 29 Dec, 2021 | 11.3 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | English | Multiple | 22 Jan, 2024 | 12.1 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | German | Multiple | 27 Mar, 2023 | 12.2 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Dutch, Flemish | Multiple | 17 May, 2023 | 12.3 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Lithuanian | Multiple | 22 Jun, 2023 | 12.8 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Italian | Multiple | 29 Dec, 2021 | 11.3 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Danish | Multiple | 12 Apr, 2024 | 11.2 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | French | Multiple | 02 Jun, 2023 | 12.3 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Hungarian | Multiple | 07 Jul, 2023 | 12.2 MB | |
Data sheet | Solenoid valves for drinking water, Types EV220BW and EV228BW | Swedish | Multiple | 12 Apr, 2024 | 12.1 MB |
Approvals
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Hygienic Certificate | CARSO 24 ACC LY 130 | French | Multiple | 27 Nov, 2024 | 240.1 KB | |
Hygienic Certificate | PZH B-BK-60110-0524-2023 | Polish | Multiple | 27 Nov, 2024 | 310.4 KB | |
Hygienic Certificate | RISE SC0155-18 | English; Swedish | Multiple | 27 Nov, 2024 | 194.2 KB | |
Hygienic Certificate | WRAS 2104039 | English | Multiple | 27 Nov, 2024 | 119.5 KB | |
Hygienic Certificate | WRAS 2204055 | English | Multiple | 27 Nov, 2024 | 119.7 KB | |
Hygienic Certificate | WRAS 2205026 | English | Multiple | 27 Nov, 2024 | 119.8 KB | |
Hygienic Certificate | WRAS 2303017 | English | Multiple | 27 Nov, 2024 | 125.7 KB | |
Hygienic Certificate | WRAS 2305064 | English | Multiple | 27 Nov, 2024 | 125.2 KB |
Support


Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220S 10-50 solenoid valveEV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220BW/EV228BW 15-50 an indirect servo-operated 2/2-way solenoid valvesThe EV220BW 15-50 is an indirect servo-operated 2/2-way solenoid valve designed for drinking water and available in NC, NO, or UN-latching. Valve sealings are available in EPDM, and the valve body is available in ECO brass or stainless steel.