MBS 8200 series, pressure transmitters for heavy duty applications

  • Overview
  • Documents
  • Learning

Pressure transmitters for heavy duty applications, MBS 8200 and MBS 8250

MBS 8200 is a series of compact pressure transmitters developed to withstand the pressure pulsations and vibrations known in mobile and industrial hydraulic applications.

A new technology combining piezo resistive sensor element and programmable gain amplifiers makes the MBS 8200 the obvious choice for applications demanding highest accuracy and insensitiveness against temperature variations. 

Further this technology enhances the functional safety by limiting the output signal at excess pressure conditions, it allows excellent sink/source capabilities and it leave the pressure transmitters unaffected by electromagnetic fields up to 100V/m. 

MBS 8250 with integrated pulse-snubber is designed for use in hydraulic applications with severe media influences like cavitation, liquid hammer or pressure peaks, and offers a reliable pressure measurement, even under harsh environmental conditions.

Features and benefits

Designed for use in harsh industrial environments

EMC protection 100 V/m

For media and ambient temperatures up to 125 °C

3.3 mA sink / source

Reverse polarity protected

Version with integrated pulse-snubber. Protected against cavitation, liquid hammering and pressure peaks

Enclosure and wetted parts of AISI 316L

Digitally temperature calibrated

RoHS conformity

Product ordering key

Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
Please contact your local Danfoss Office for further information.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet MBS 8200 & MBS 8250 Pressure Transmitter Heavy Duty Chinese (CN) China 26 Apr, 2018 806.6 KB .pdf
Data sheet MBS 8200 & MBS 8250 Pressure Transmitter Heavy Duty English Multiple 26 Apr, 2018 735.8 KB .pdf