Digital pressure transmitter designed to provide unrivaled reliability and durability
The DST P100 pressure transmitter offers premium MEMS technology at a competitive price. It’s built in a robust fully welded design., Plus, the physical properties of its piezoresistive silicon allows for scalable performance and outstanding overpressure and burst pressure capabilities.
View the 3D model
Self-diagnostic features available with the DST P100 sensor allow for automatic sensor failure detection, which translates into increased machine uptime and reduced troubleshooting costs. This option is made available through a new, modular electronics platform from Danfoss,. It supports best-in-class sensor performance and long-term reliability over the product’s lifetime.
Features and benefits
Precision
The DST P100 provides a +/-1% Total Error Band across the application-focused temperature range. Custom calibration profiles can be adapted to suit application-specific requirements - supporting a more efficient superheat control as a result.
Reliability
Optimized product packaging of the MEMS sensor and the signal-conditioning electronics deliver excellent vibration resistance, thermal management properties, and protection against moisture ingress.
Thorough testing
A “test-to-failure” method is an important part of the Danfoss product-development process, providing increased product-design and specification insight. This method also allows for faster optimization and testing, improving time-to-market.
Future-proof
The diagnostic capabilities with this sensor will benefit OEMs today — saving on troubleshooting costs — and well into the future, as more products integrate electronic capabilities.
Scalability
The new electronics platform enables OEMs to fine-tune the sensor performance specific to their application. OEMs can be confident in their decision to implement the DST P100 sensor on their machines, as it will provide immediate performance benefits as well as long-term reliability and adaptability.
![](/media/an1jsi0k/1920-x-420-engine-and-mh-brochure-image.jpg?width=420&height=1920&rnd=132561991284300000?anchor=center&mode=crop&width=1920&height=420)
DST P100 for Industrial Engine and Mobile Hydraulic applications
Engine & transmission pressure sensor offers improved reliability, durability and performance.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | New engine & transmission pressure sensor offers improved reliability, durability and performance | English | United States | 12 Feb, 2024 | 412.3 KB |
Approvals
CE marked
RoHS compliant
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine—and a comfortable, stress-free working environment for their operators.