Reliable, efficient high-pressure pumps for SWRO offshore applications
The APP pumps provide unsurpassed efficiency and great flexibility for configuration. The simple construction of the axial piston pump with fewer parts allows highly reliable operation with long service intervals and easy maintenance. The Danfoss APP S 674 pumps are available in various sizes from 2.0 m3/h to 9 m3/h, 21 m3/h to 38 m3/h and from 53 to 86 m3/h.
The APP S 674 pumps are made according to API 674, third edition.
Features and benefits
Extensive application know-how
Highest efficiency rates in the industry
Compact and small – half size of competing pumps
Long time between service intervals
Easy and service-friendly design
Simple and reliable with high uptime
Short pay-back time
![Petrochemical applications – Danfoss](/media/1424/petrochemical-applications-danfoss.jpg?width=420&height=1920&rnd=131566012002730000?anchor=center&mode=crop&width=1920&height=420)
Pump animation
Learn how an axial piston pump works in this video animation.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }APP pumpsThe APP pumps are designed for SWRO in land-based and marine applications, offering the highest efficiency rates in the industry. The compact design, long service intervals and reliability of the APP makes it a first choice for small and medium-sized desalination plants.