3-in-1 energy recovery device
The 3-in-1 Energy Recovery Device (ERD) optimized for sea water reverse osmosis applications. With iSave you get pressure exchanger, booster pump and motor integrated into one compact unit for high efficiency and short pay-back time.
The small footprint of iSave makes it a popular solution when the space is limited. When fitted with iSave, the Danfoss APP pumps produce more fresh water per square meter than any other system in the market.
iSave can be used in almost any SWRO application – land-based or marine, new or retrofit. The 3-in-1 design allows fast commissioning, continuous monitoring of performance and easy regulation to accommodate seasonal changes. Other isobaric devices have been known to cause over-spin and over-flushing that lead to poor process control and low efficiency. This is avoided with the active control possibilities offered by the iSave technology.
iSave captures hydraulic energy from the high pressure reject stream of the SWRO process and transfers the energy back into the system, drastically reducing the energy consumption regardless of flow rate and size of your SWRO system. Besides substantial energy savings, the iSave ERD also cuts capital expenditure by reducing high-pressure pump size, number of pipes and components thanks to its integrated design.
![iSave ERD for reverse osmosis - Brochure - Danfoss](/media/4053/isave-brochure-danfoss.jpg?anchor=center&mode=crop&width=810)
Superior energy recovery in SWRO
Danfoss iSave is a patented, high-efficiency Energy Recovery Device (ERD) that guarantees constant membrane feed in SWRO applications of any size – on land, at sea or on the move.
Features and benefits
Extensive application know-how
Competitive efficiency rates
Compact – pressure exchanger, pump and motor in one unit
Easy and service-friendly design
Simple and reliable with high uptime
Short pay-back time
![iSave selection tool - Danfoss](/media/4370/isave.png?anchor=center&mode=crop&width=810)
iSave selection tool
Download the iSave selection tool for easy calculation and selection. Calculate amount and size of iSaves for your project.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave 40The iSave 40 consists of an isobaric pressure exchanger, a high-pressure positive displacement booster pump and an electric motor. Max. differential pressure: 5 barg/72 psig. Speed: 600 - 1200 rpm.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave 21 PlusiSave 21 Plus is a powerful ERD for smaller plants with a water capacity of 110 to 350 m3 per day. iSave 21 Plus is designed for high reliability, low maintenance and reduced lifecycle costs.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }APP S 674 pumpsThe APP S 674 pumps are designed for SWRO offshore applications, offering the highest efficiency rates in the industry - comes with API 674 and ATEX certification.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }APP pumpsThe APP pumps are designed for SWRO in land-based and marine applications, offering the highest efficiency rates in the industry. The compact design, long service intervals and reliability of the APP makes it a first choice for small and medium-sized desalination plants.
How it works
Wherever simplicity and space matter, iSave’s 3-in-1 design makes energy recovery as easy as it is efficient.
iSave’s unique design puts three key components of isobaric energy recovery exactly where they belong: right next to each other. So now engineers can configure RO systems that are simpler, smaller and easier to operate – not least in tight places like containers.
When installed with compact APP high-pressure pumps, the Danfoss pump-and-ERD package produces more fresh water per square meter than any other system on the market.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The buried treasure of Jeju Island transformed into fresh waterKrosys is a leading Korean firm with long experience in SWRO systems. Krosys had no doubt that the APP pumps from Danfoss would be the most energy efficient way to transform the "lava water" into fresh Water at the Korean Jeju Island.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss at the heart of new ultra-efficient RO plant that uses nothing but solar power without battery backupMascara NT chose Danfoss pumps and ERDs to drive an RO plant whose only energy source is the sun. Specially developed for some of the world’s most arid and isolated regions, the new OSMOSUN system is designed to produce water so efficiently that it does not need energy storage. By eliminating costly battery packs, Mascara NT’s solar powered plant radically reduces total life cycle costs and enables clean water in locations completely off the grid.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Low energy and maintenance costs is key to success at plant in BermudaROCONSERVICES chose a Danfoss APP pump and two iSave energy recovery devices to form the heart of each of its two 180,000 gallon per day seawater RO units in Dockyard, on the west end of Bermuda.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss iSave® ERDs at the heart of new, high-end containerized SWRO unitsGet to market fast with a containerized, low-maintenance high-performance SWRO plant. Pre-engineer it to be flexible enough to accommodate a wide variety of desalination conditions. And deliver at a good price.