• My Apps
    My Apps You will have the option to use My apps once you login.

MTCV-CCR2

The MTCV is a Multifunctional Thermostatic Circulation Valve, designed for establishing safe and energy saving domestic hot water systems. The valves are installed in the circulation pipes from individual system risers and can be set to a temperature between 35 and 60 degrees Celsius. This will bring hydronic balance, short waiting times, water & energy savings and reduce the risk of legionella in tap and drinking water. The valve is made from lead-free brass and is produced in accordance with regulations of many international and national drinking water directives.

Disinfection modules

The MTCV can be equipped with a thermal (MTCV-B) or electronic (MTCV-C) disinfection module. When used the system temperature can temporarily be increased to circulate hot water with a temperature high enough to kill the legionella bacteria. With the electronic disinfection controlled by Danfoss CCR2+ the temperatures can be logged and stored as electronic data.

Features and benefits

Improve comfort

Residents will benefit from fast and equal waiting times when tapping for hot water

Save energy

The system will have a lot less heat losses and run more efficient. The costs for residents will be lower and allocated much more accurate.

Reduce water waste

With hot water at the right temperature available at all times, less water is wasted by waiting or mixing it with cold water to achieve the right consumption temperature.

Lower costs

The system runs more efficient and prevents lime and corrosion, potentially damaging the pipes

Reduce the risk of legionella growth

With the water temperatures being controlled on a level legionella cannot grow the risk for contamination reduces. Of course system construction factors such as long pipes without circulation also need to be prevented.

Short payback time

Typically the investment for installing thermal balancing valves are not that high and can be paid back in a short (1-2 years) period of time.

Lead-free brass

The valves are made from lead-free brass and are in accordance with the regulations of many Drinking Water Directives. The lead-free brass is a step towards improving the quality of the drinking water and meets the requirements of sustainability.

Meets individual needs

MTCV basic version (A) – provides a thermostatic balancing function within the temperature range of 35 to 60°C. For systems, where periodical thermal disinfection is required, the basic valve can easily be upgraded with disinfection modules:

  • An automatic (self-acting) thermal disinfection module – version (B).
  • An electronically controlled automatic disinfection module – version (C).

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Energy saving solutions for renovation of heating and cooling systems English Multiple 10 Sept, 2014 5.9 MB .pdf
Brochure Energy saving solutions for renovation of heating and cooling systems Polish Multiple 19 Feb, 2019 5.9 MB .pdf
Brochure Energy saving solutions for renovation of heating and cooling systems Romanian, Moldavian, Moldovan Romania 01 Sept, 2014 6.4 MB .pdf
Brochure Energy saving solutions for renovation of heating and cooling systems Hungarian Hungary 01 Sept, 2014 6.4 MB .pdf

Tender texts