![Say hallo to Ally - our new family member](/media/urlp1ung/say-hallo-to-ally-2.jpg?anchor=center&mode=crop&width=520)
Say hello to Ally™ - our brand new family member
Danfoss Ally™ gives you all the benefits of a full-blown smart heating system – in a simple easy-to-use app.
With Danfoss Ally™ you get full control of your radiator and hydronic floor heating as well as your heating bill.
From virtually anywhere and at any time whether you’re at home or on the go.
Why choose Danfoss Ally™? Watch the video and find out why and how.
![Watch animation](/media/18611/see-how-danfoss-ally-works-full-bleed.jpg?width=1237&height=5655&rnd=132421258538370000?anchor=center&mode=crop&width=1920&height=420)
Watch animation
See how easily Danfoss Ally™ can help you improve your home heating.
The Danfoss Ally™ App is literally all you need to control, schedule, and monitor your home heating – from anywhere and at any time.
Your smart home – even smarter
![Ally™ is all ears](/media/18606/danfoss-ally-situation14-alexa-echo-dot-radiator-thermostat-ally-is-all-ears.jpg?anchor=center&mode=crop&width=410)
![No more control unit](/media/18605/no-more-control-unit.jpg?anchor=center&mode=crop&width=410)
![Cost savings with scheduled heating](/media/18604/danfoss-ally-situation11-schedule-vacation-iphone-office.jpg?anchor=center&mode=crop&width=410)
The newest addition to the Danfoss Ally™ family
Boost your boiler’s energy efficiency with the Danfoss Ally™ Boiler Relay
The Danfoss Ally™ Boiler Relay helps you optimize your boiler system’s energy efficiency, by making sure the boiler is only active when there is an actual heat demand. It connects the heat demand with the heat supply in boiler heating systems to increase energy efficiency and energy consumptions.
With the Danfoss Ally™ Boiler Relay, you get:
- A Zigbee-certified product, compatible with the Danfoss Ally™ Gateway and third-party certified systems.
- A product that meets market standards for functionality
- Step by step “in app” installation
Over-the-air (OTA) firmware upgradable
Danfoss Ally™ Radiator Thermostats are masters in temperature regulation. But what if your radiator is hidden behind a curtain or a piece of furniture? No problem! Add the Danfoss Ally™ Room Sensor to your set-up and achieve a perfect indoor climate.
The small and discrete room sensor measures both temperature and humidity, and communicates back to the Ally™ Gateway.
What you get: temperature perfection in every room.
Facts about the Danfoss Ally™ Room Sensor:
- Measures the temperature and humidity
- Increases indoor comfort
- Neutral, compact design which fits with most interiors
- Easy installation with no tools needed
- Controlled from the Danfoss Ally™ App
- Battery-powered with a battery lifetime of up to 5 years
- Zigbee 3.0 certified
Features of Danfoss Ally™ smart home heating
App control from everywhere
Be in control of your home heating. Always. Whether at home or on the go.
Voice control
”Hey Google, turn up the heat in the bathroom!”
Precise temperature control
Precision! Set 21 degrees. Get 21 degrees. Nothing more. Nothing less.
Up to 30% energy savings
Be nice to the climate and your wallet at the same time.
Heating schedule
Adjust your heating to your days and your nights. Comfort up. Costs down. It’s that smart.
Low noise
If it’s automated and starts working in the middle of the night, you want it to be quiet.
Ease of use
Life is complicated enough as it is. No need for your smart heating to be. Ally™ is intuitive.
Easy installation
Installing and setting up Danfoss Ally™ is as easy as 1-2-3.
Open window detection
Ally™: "You left a window open?" "No problem, I will take care of that the next 30 minutes"
Over-the-air (OTA) firmware upgradable
No worries, no actions are needed to have up-to-date firmware. The update installs automatically
![Built on decades of heating precision](/media/tnijy20r/ally-termostat-zigbee-r.jpg?anchor=center&mode=crop&width=520)
Built on decades of heating precision
At Danfoss, we have pioneered temperature precision for decades. Since 1933 – to be precise. And today, ensuring superior temperature precision is still at the very core of our DNA. So much so, that we have built the Danfoss Ally™ software on top of our market-leading experience and expertise from the thermostat and valve industry.
This means that you can always rely on the flawless precision and control of your smart heating system. Not to mention silent valve adjustment thanks to unrivalled Danfoss quality. Together, this ensures you optimum comfort, minimum breakdowns, and maximum intelligence – all built into your smart heating system.
![Small footprint. Big savings. Smart heating.](/media/18665/small-footprint-big-savings-smart-heating-underfloor-heating.jpg?anchor=center&mode=crop&width=520)
Small footprint. Big savings. Smart heating.
Danfoss Ally™ is not only great news for cold feet – it also has a significant impact on reducing your environmental footprint too. Not to mention the potentially huge savings on your heating bill. Whereas traditional radiators and floor heating often heat at full blast – even when no one is home – you can easily schedule Danfoss Ally™ to automatically lower the temperature in the daytime when the family is at work or in school, etc. And, setting night-drops is a smart way to cut your consumption while increasing comfort and environmental consciousness too.