Time controls on most domestic heating and hot water systems are among the first essentials for improving home comfort and reducing running costs. They trigger the controls ‘chain of command’, sending automatically timed On and Off instructions to other system components. Each user-set, timed switching program helps to maintain desired comfort levels and prevents excessive fuel consumption by inhibiting unnecessary boiler firing.
We usually cut heating costs and sleep better in a cooler room by using a time control to automatically switch off the system late evening and on again early morning. Also, we use the same timer to set Off and On periods during the daytime for additional benefit.
The TS710 and FP720 are the latest generation of heating timers. Both feature a large, easy to read display with a straight-forward intuitive layout.
Current day, time and on/off period is shown in the large top section along with icons showing the status of the output channels. Both timers offer 1, 2 or 3 heating periods, whilst the FP720 also offers an additional channel for either time control of a hot water cylinder or 2nd heating zone.
Features and benefits - TS710 & FP720
5 Year Warranty
1 Channel timing (TS710) 2 Channel timing (FP720)
Large backlit display
7-day, 5/2 day or 24-hour schedules options with 2, 4 or 6 event function
User channel override function: Auto, +1Hr boost (single touch), On and Off modes
Central Heating and Domestic Hot water channels or 2 Central Heating channels (FP720 only)
Multi cable access design for side, top, bottom and rear access
Industry standard backplate (retrofit compatible)
Service interval timer (400 days)
Volt free output (TS710 only)