RET1001 Electronic thermostat

Energy-efficient heating / Domestic Hot Water (DHW) requires close control of both time and temperature. Thermostats limit fuel consumption and enhance comfort by controlling the temperature of air within dwellings, and their stored domestic hot water, at desired levels.

Most electronic thermostats are battery powered, allowing simple two-core output wiring and no neutral connection. Radio Frequency (RF) models transmit radio signal commands to other control system components via adjacently sited receiver/switching units. 

RET1001 is an electronic room dial thermostat combines modern design with efficient heating control. Featuring a temperature adjustment dial with frost protect setting and LEDs to signal both power and heat demand, this is a simple, easy to use thermostat that meets the latest Building Regulations.
 

 

RET 1001 Features and Benefits

Load Compensation as standard makes the RET1001 Boiler Plus compliant

5 Year Warranty

Larger cable access from rear, top and side

LED indication lights show for power and heating demand

Temperature locking and limiting

Dual use thermostat (can be used as room thermostat or frost thermostat)

Extra Live terminal