• My Apps
    My Apps You will have the option to use My apps once you login.

It is a well-known fact that heating systems with little, or poor, hydronic balance use significantly more energy. It is for this reason that Danfoss are pleased to bring you an innovative CEN approved TRV.

In contrast to other TRVs which only act as flow limiters, the innovative design of the Danfoss RAS-B2 features a differential pressure controller that ensures all radiators throughout the home get the heat they need throughout the year regardless of whether it is spring, autumn or winter.

Additionally, pre-setting of the desired flow is done on the valve rather than on the lockshield. Something which, it is estimated, could save installers up to two hours of valuable working time.

To make life even easier the time-saving RAS-B2 valve is featured on the Danfoss Installer App which allows installers to calculate, record and document the correct flow and subsequent setting for each radiator on their smartphone or tablet.

Thanks to this innovative product heating installers can now ensure the system is correctly balanced in a fraction of the time it would normally take.

Features and benefits

Even heat distribution increases comfort

Energy consumption is lowered, reducing costs

Condensing boilers run in condensing mode more often

Lower risk of noise results in fewer callbacks

Say hello to the RAS-B2

The 2-in-1 temperature control and automatic balancing valve

Videos

Related products

RAS-D2

Available in white/chrome or all chrome the elegant RAS-D² radiator thermostats are ideal for designer radiators or towel rails. The valve bodies are reversible and bi-directional and include a flow-selectable feature to ensure trouble free installation without any risk of water hammer.

View product comparison

Find in the product store

RAS-C2

The RAS-C² sensor is packaged together with the innovative flow selectable RA-FS bi-directional valve body which can be mounted either vertically or horizontally in flow or return. If water hammer is experienced a patented flow selection device within the valve can be turned to reverse the water direction inside the valve without the need to drain down the system. A quick and easy solution to an otherwise expensive problem.

View product comparison

Find in the product store

FAQ