DEVIreg™ Smart digital thermostat for electric underfloor heating

  • Overview
  • Documents
  • Tools and apps
  • Related products
  • Case studies
  • Warranty
  • Support

DEVIreg™ Smart is a thermostat with discreet and timeless design.

The DEVIreg™ Smart is an intuitive programmable timer thermostat to be connected to WIFI and DEVIsmart™ App controllable from anywhere, at any time. The thermostat is primarily used for controlling electric floor heating elements. The DEVIreg™ Smart digital thermostat is compatible with almost all electrical floor heating frames and sensors, enabling effortless integration into existing systems.

Usability features

Control heating from anywhere, at any time

A single DEVIreg™ Smart thermostat can be paired with up to 10 mobile devices using DEVIsmart™ App

With one DEVIsmart™ App you are able to control as many locations with as many DEVIreg™ Smart thermostats as you need

Can communicate with two mobile devices simultaneously

Design features

Simple and intuitive touchscreen operation

Sleek, stylish design that fits all frames with 55 x 55 hole

The smartest, coolest-looking controller on the market

Energy-saving features

7 day / 30 day / life time energy consumption readout for increased energy usage awareness

Open window detection automatically switches off the floor heating

Away mode

DEVIreg™ Smart is compatible with following sensing units:

  • NTC 6,8 kOhm at 25°C
  • NTC 10 kOhm at 25°C
  • NTC 12 kOhm at 25°C
  • NTC 15 kOhm at 25°C (Default)
  • NTC 33 kOhm at 25°C
  • NTC 47 kOhm at 25°C
Smart digital thermostat

Timer function is key to savings

Tips for updating the electric heating system of any type.

Discover a brand new level of electric floor heating comfort and control

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet DEVIreg Smart Finnish Finland 27 Feb, 2023 167.3 KB .pdf
Data sheet DEVIreg Smart Ukrainian Ukraine 24 Dec, 2021 2.5 MB .pdf
Data sheet DEVIreg Smart French France 03 Oct, 2024 257.7 KB .pdf
Data sheet DEVIreg Smart English Multiple 22 Jan, 2025 261.1 KB .pdf
Brochure DEVIreg Smart with DEVIsmart App French France 23 Jun, 2017 703.9 KB .pdf
Brochure DEVIreg Smart with DEVIsmart App Finnish Finland 21 Jun, 2016 4.9 MB .pdf
Brochure DEVIreg Smart with DEVIsmart App German Austria 15 Jul, 2016 8.7 MB .pdf
Brochure DEVIreg Smart with DEVIsmart App German Multiple 03 Jun, 2016 7.5 MB .pdf
Brochure DEVIreg Smart with DEVIsmart App English Multiple 27 Apr, 2016 832.5 KB .pdf
Brochure DEVIreg Smart with DEVIsmart App Russian Central Asia Unit 03 Jun, 2016 7.5 MB .pdf

Tools and apps

Experience the new DEVIsmart™ App features

1. Limitless control

The DEVIsmart™ App turns a smartphone into an intuitive floor heating remote control.

With DEVIsmart™ App, users can control as many thermostats and locations as they choose. This means easy access with the same app for the apartment, and different rooms in the house as well as the holiday home.

With DEVIreg™ Smart thermostats you can enjoy a perfectly tailored temperature from the second you arrive. The smart solution communicates through a safe cloud system and ensures you can keep all your homes warm.

DEVIsmart App for Android - wireless control of electrical heating

Enjoy superior comfort and control of electric floor heating with the new DEVIreg™ Smart and DEVIsmart™ App

DEVIsmart™ application provides you with possibility to wireless control of electric floor heating systems equipped with DEVIreg™ Smart thermostat.

DEVIreg Smart App

2. Improved comfort with five heating periods

The DEVIreg™ Smart is designed to provide optimum floor heating comfort, exactly when and where you need it. To improve the solutions customization and flexibility, we now offer the possibility to apply up to five heating periods a day. The result is better comfort specifically adjusted to specific needs.

  • Greatly improves the products flexibility
  • Increases end-user adaptibility

3. Reliable control with the strongest Wi-Fi signal

To achieve optimum control of your electric floor heating, a new feature was developed that shows which of your Wi-Fi systems have the best signal. This helps you establish the best possible connection between your Wi-Fi and your DEVIreg™ Smart thermostats resulting in easy and reliable control of your electric floor heating when you are away.

  • Visualizes Wi-Fi signal strength during installation

Download from App store

Download from Google Play

Related products

  • if (isSmallPicture) { Digital Thermostats; } else if (isBigColumns) { Digital Thermostats } else { Digital Thermostats }
    Digital Thermostats

    Digital controllers have the unique features allowing you to reduce energy waste. Some thermostats are fitted with Wi-Fi allowing remote control of heating systems via mobile application.

  • if (isSmallPicture) { Analogue Thermostats; } else if (isBigColumns) { Analogue Thermostats } else { Analogue Thermostats }
    Analogue Thermostats

    Analogue thermostats are electronic control units allowing setting the heating system type and adjustment of control parameters.​

  • if (isSmallPicture) { Heating cables; } else if (isBigColumns) { Heating cables } else { Heating cables }
    Heating cables

    Heating cables are used for a variety of applications, including indoor comfort floor heating and total heating both for small houses as well as large commercial buildings.
    Heating cables are mostly used in connection with new building or larger renovation projects.

     

  • if (isSmallPicture) { Heating mats; } else if (isBigColumns) { Heating mats } else { Heating mats }
    Heating Mats

    Heating mats are used for the installation of a thin layer of tile adhesive, self-leveling mixture, or similar. The standard minimum thickness of the floor layer is 5-8 mm while the thickness of electric heating mat is 3–4.5 mm. This minimises the floor level increase. Electric heating mats consist of a thin cable securely fixed on self-adhesive glass-fibre mesh, usually of 50 cm width. Thin heating mats are manufactured as ready-made heating sections with a specific area (i.e. 0.5, 1, 1.5 … 12 m²) including a power supply cable (cold lead) and hermetically sealed connections.

Case studies

Coming soon...

Coming soon...

Warranty




It is important for us to deliver high-quality products with long-lasting effects. Should you, against all expectations, experience a problem with your product, DEVI offers a warranty for DEVIreg™  Smart Thermostat. The product guarantee is valid for 5 years, from the date of purchase, that was no later than 2 years from production date.

Warranty terms

Support

Are you looking for specific product information?

Click the Support button to get answers on the below FAQs:

  • Install the application
  • Use the thermostat
  • Configuration
  • Error messages
  • Remote support
  • Product and application information: software info, installation videos, and guides
DEVIreg™ Smart Support