Easy integration – ultimate flexibility
With one of the best power/size ratios, VACON® NXP Liquid Cooled drives are ideal for applications where space is at a premium or air cooling is difficult. Heavy industries with harsh operating conditions, such as in marine, offshore and mining environments benefit from the drive’s compact design and robust reliability.
The VACON® NXP range of common Liquid Cooled DC bus drive products includes front-end units, inverters and brake-chopper units. They ensure all energy within a system is effectively utilized and redistributed.
Common DC bus components can be used in many different combinations. In a regenerative DC bus system, the front-end unit generates power back to the mains network. This is suitable for processes where braking is needed often and the braking power is relatively high. In a non-regenerative system, braking power is redistributed to other drives in the system and possible excess power can be dissipated as heat using an optional brake chopper and brake resistors. This is ideal for small production lines where braking is needed less often.
As a high degree of protection (IP54 or higher) can easily be achieved with these drives, they can be installed almost anywhere in a plant or on a vessel. This eliminates the load on air-conditioning systems in electrical rooms reducing costs and installation time, and makes them ideal for retrofitting.
NXA, NXN, NXB and NXI configurations
Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
For more information about these configurations please refer to the VACON® NXP Common DC Bus selection guide.
Supply voltages and power range
- 3 x 400-500 V...7.5-4100 kW
- 3 x 525-690 V...110-5300 kW
Features and benefits
Reduced energy costs as regenerative filter feeds excess braking energy back into network
Investment costs are low as a result of reduced power cabling and installation time
Cost and space savings as optimized module design reduces need for additional engineering and cabinet space
Lower system complexity thanks to five built-in expansion slots for additional I/O, fieldbus and functional safety boards
Improvements in drive line-up tolerance to voltage dips/sags and minimized harmonic distortion are possible as a result of the active front-end unit
Easy installation of compact option boards
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Abeking and Rasmussen WSV | English | Multiple | 03 May, 2023 | 4.5 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | English | Multiple | 13 Apr, 2023 | 7.0 MB | |
Case story | Electrosteel Castings Ltd | English | English | Multiple | 03 May, 2023 | 1.7 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Brochure | Robust, silent and space-saving control for all drive needs in demanding applications | English | Multiple | 12 Jun, 2023 | 24.0 MB | |
Brochure | Safety and performance optimization of industrial cranes | English | Multiple | 23 Nov, 2021 | 18.6 MB | |
Application guide | VACON® NX AFE ARFIFF02 Appl. Manual | English | Multiple | 15 Mar, 2017 | 1.7 MB | |
Application guide | VACON® NX All in One Application Guide | English | Multiple | 24 Feb, 2023 | 8.1 MB | |
Application guide | VACON® NX BCU ABFIFF01V126 Appl. Man | English | Multiple | 28 Nov, 2023 | 745.3 KB | |
Application guide | VACON® NX Marine APFIFF09V242 Appl. Man | English | Multiple | 28 Nov, 2023 | 3.3 MB | |
Application guide | VACON® NX Sys Interf. APFIFF10V244 ApplM | English | Multiple | 15 Apr, 2019 | 808.0 KB | |
Application guide | VACON® NXP AFE II ARFIFF05V070 Appl.M | English | Multiple | 15 Jun, 2021 | 1.1 MB | |
Application guide | VACON® NXP ARFIFF30V135 Generator ApplM | English | Multiple | 28 Nov, 2023 | 1.8 MB | |
Application guide | VACON® NXP CraneContr APFIFF20v099 ApplM | English | Multiple | 15 Jan, 2021 | 2.7 MB | |
Application guide | VACON® NXP LineSynchII APFIFF44V120 AppM | English | Multiple | 15 Jun, 2021 | 1.9 MB | |
Application guide | VACON® NXP Shaft Sync APFIFF11 Appl Man | English | Multiple | 15 Dec, 2015 | 1.1 MB | |
Application guide | VACON® NXP SIA II APFIFF40V111 ApplM | English | Multiple | 28 Nov, 2023 | 3.0 MB | |
Application guide | VACON® NXS-P FireM.PID ASFIFF11V210 AppM | English | Multiple | 15 Dec, 2015 | 229.5 KB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
M-Drawing | MCAD VACON NXP FI10 IP00 | 01 Jun, 2017 | 22.3 MB | DXF | |
M-Drawing | MCAD VACON NXP FI10 IP00 | 01 Jun, 2017 | 84.3 KB | ||
M-Drawing | MCAD VACON NXP FI12 IP00 | 27 Sept, 2022 | 41.3 MB | STP | |
M-Drawing | MCAD VACON NXP FI12 IP00 | 01 Jun, 2017 | 120.9 KB | ||
M-Drawing | MCAD VACON NXP FI12 IP00 | 01 Jun, 2017 | 29.1 MB | DXF | |
M-Drawing | MCAD VACON NXP FI13 IP00 | 01 Jun, 2017 | 10.4 MB | DXF | |
M-Drawing | MCAD VACON NXP FI13 IP00 | 01 Jun, 2017 | 37.0 MB | DXF | |
M-Drawing | MCAD VACON NXP FI13 IP00 | 01 Jun, 2017 | 144.7 KB | ||
M-Drawing | MCAD VACON NXP FI9 IP00 | 01 Jun, 2017 | 74.8 KB | ||
M-Drawing | MCAD VACON NXP FI9 IP00 | 01 Jun, 2017 | 4.9 MB | DXF | |
M-Drawing | MCAD VACON NXP FI9 IP00 | 01 Jun, 2017 | 17.4 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR11 IP00 WITHOUT CON | 12 Aug, 2022 | 10.8 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR4 IP21 | 01 Nov, 2020 | 4.4 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR4 IP21 | 01 Nov, 2020 | 161.5 KB | ||
M-Drawing | MCAD VACON NXS NXP FR4 IP21 | 01 Nov, 2020 | 7.0 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 01 Jan, 2017 | 4.3 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 01 Jan, 2017 | 158.2 KB | ||
M-Drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 01 Jan, 2017 | 12.6 KB | ||
M-Drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 01 Jan, 2017 | 54.5 KB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR4 IP54 | 01 Nov, 2020 | 9.7 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR4 IP54 | 01 Nov, 2020 | 119.5 KB | ||
M-Drawing | MCAD VACON NXS NXP FR4 IP54 | 01 Nov, 2020 | 3.2 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR6 IP21 | 01 Jan, 2021 | 3.5 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR6 IP21 | 01 Jan, 2021 | 30.7 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR6 IP21 | 01 Jan, 2021 | 135.6 KB | ||
M-Drawing | MCAD VACON NXS NXP FR6 IP54 | 01 Nov, 2020 | 105.6 KB | ||
M-Drawing | MCAD VACON NXS NXP FR6 IP54 | 01 Nov, 2020 | 29.9 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR6 IP54 | 01 Nov, 2020 | 2.6 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR7 IP21 | 01 Nov, 2020 | 175.1 KB | ||
M-Drawing | MCAD VACON NXS NXP FR7 IP21 | 01 Nov, 2020 | 4.1 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR7 IP21 | 01 Nov, 2020 | 5.3 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 01 Jan, 2017 | 148.0 KB | ||
M-Drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 01 Jan, 2017 | 4.4 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 01 Jan, 2017 | 76.1 KB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 01 Jan, 2017 | 14.3 KB | ||
M-Drawing | MCAD VACON NXS NXP FR7 IP54 | 01 Nov, 2020 | 3.1 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR7 IP54 | 01 Nov, 2020 | 154.0 KB | ||
M-Drawing | MCAD VACON NXS NXP FR7 IP54 | 01 Nov, 2020 | 3.3 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 15.8 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 1.1 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 587.0 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 5.2 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 2.6 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 12.7 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 25.7 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP00 | 01 Nov, 2020 | 10.1 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 01 Jan, 2017 | 1.9 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 01 Jan, 2017 | 119.3 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 01 May, 2018 | 587.0 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 01 May, 2018 | 2.6 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Control | 01 Nov, 2020 | 15.8 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Control | 01 Nov, 2020 | 132.1 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Control | 01 Nov, 2020 | 24.5 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 01 Nov, 2020 | 9.9 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 01 Nov, 2020 | 104.9 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 01 Nov, 2020 | 10.1 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 01 Jan, 2017 | 77.7 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 01 Jan, 2017 | 5.2 MB | DXF | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 01 Jan, 2017 | 9.3 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 01 Nov, 2020 | 14.5 MB | STP | |
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 01 Nov, 2020 | 74.2 KB | ||
M-Drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 01 Nov, 2020 | 1.1 MB | DXF | |
EPLAN-files | NXA_0170 6 A0T02SF | 01 Mar, 2019 | 958.7 KB | ZIP | |
EPLAN-files | NXA_0261 5 A0T02SF | 01 Mar, 2019 | 958.7 KB | ZIP | |
EPLAN-files | NXA_0325 6 A0T02SF | 01 Mar, 2019 | 952.8 KB | ZIP | |
EPLAN-files | NXA_0460 5 A0T02SF | 01 Mar, 2019 | 952.8 KB | ZIP | |
EPLAN-files | NXA_1030 6 A0T02SG | 01 Mar, 2019 | 1.5 MB | ZIP | |
EPLAN-files | NXA_1300 5 A0T02SG | 01 Mar, 2019 | 1.5 MB | ZIP | |
EPLAN-files | NXI_0004 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0005 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0007 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0009 5 A2T0CSS | 01 Mar, 2019 | 6.6 MB | ZIP | |
EPLAN-files | NXI_0010 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0012 5 A2T0CSS | 01 Mar, 2019 | 6.6 MB | ZIP | |
EPLAN-files | NXI_0013 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0016 5 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0018 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0022 5 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0022 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0027 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0031 5 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0034 6 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0038 5 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0041 6 A2T0CSS | 01 Mar, 2019 | 10.3 MB | ZIP | |
EPLAN-files | NXI_0045 5 A2T0CSS | 01 Mar, 2019 | 3.2 MB | ZIP | |
EPLAN-files | NXI_0052 6 A2T0CSS | 01 Mar, 2019 | 10.3 MB | ZIP | |
EPLAN-files | NXI_0062 6 A2T0CSS | 01 Mar, 2019 | 10.9 MB | ZIP | |
EPLAN-files | NXI_0072 5 A2T0CSS | 01 Mar, 2019 | 10.3 MB | ZIP | |
EPLAN-files | NXI_0080 6 A2T0CSS | 01 Mar, 2019 | 10.9 MB | ZIP | |
EPLAN-files | NXI_0087 5 A2T0CSS | 01 Mar, 2019 | 10.3 MB | ZIP | |
EPLAN-files | NXI_0100 6 A2T0CSS | 01 Mar, 2019 | 10.9 MB | ZIP | |
EPLAN-files | NXI_0105 5 A2T0CSS | 01 Mar, 2019 | 10.3 MB | ZIP | |
EPLAN-files | NXI_0125 6 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0140 5 A2T0CSS | 01 Mar, 2019 | 10.9 MB | ZIP | |
EPLAN-files | NXI_0144 6 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0168 5 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0170 6 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0205 5 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0208 6 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0261 5 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0261 6 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0300 5 A0T0ISF | 01 Mar, 2019 | 1.8 MB | ZIP | |
EPLAN-files | NXI_0325 6 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0385 5 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0385 6 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0416 6 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0460 5 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0460 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0502 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0520 5 A0T0ISF | 01 Mar, 2019 | 7.0 MB | ZIP | |
EPLAN-files | NXI_0590 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0590 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0650 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0650 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0730 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0750 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0820 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0820 6 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0920 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_0920 6 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXI_1030 5 A0T0ISF | 01 Mar, 2019 | 5.6 MB | ZIP | |
EPLAN-files | NXI_1030 6 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXI_1150 5 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXI_1180 6 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXI_1300 5 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXI_1450 5 A0T0ISF | 01 Mar, 2019 | 5.4 MB | ZIP | |
EPLAN-files | NXN_0650 6 X0T0SSV | 01 Mar, 2019 | 958.4 KB | ZIP | |
EPLAN-files | OPTA1_VACON_NX | 01 Mar, 2019 | 267.3 KB | ZIP | |
EPLAN-files | OPTA2_VACON_NX | 01 Mar, 2019 | 240.1 KB | ZIP | |
EPLAN-files | OPTA3_VACON_NX | 01 Mar, 2019 | 251.0 KB | ZIP | |
EPLAN-files | OPTA4_VACON_NX | 01 Mar, 2019 | 264.1 KB | ZIP | |
EPLAN-files | OPTA5_VACON_NX | 01 Mar, 2019 | 270.3 KB | ZIP | |
EPLAN-files | OPTA7_VACON_NX | 01 Mar, 2019 | 276.0 KB | ZIP | |
EPLAN-files | OPTA8_VACON_NX | 01 Mar, 2019 | 277.1 KB | ZIP | |
EPLAN-files | OPTA9_VACON_NX | 01 Mar, 2019 | 262.9 KB | ZIP | |
EPLAN-files | OPTAE_VACON_NX | 01 Mar, 2019 | 261.7 KB | ZIP | |
EPLAN-files | OPTAF_VACON_NX | 01 Mar, 2019 | 245.5 KB | ZIP | |
EPLAN-files | OPTAK_VACON_NX | 01 Mar, 2019 | 275.6 KB | ZIP | |
EPLAN-files | OPTAL_VACON_NX | 01 Mar, 2019 | 282.5 KB | ZIP | |
EPLAN-files | OPTAN_VACON_NX | 01 Mar, 2019 | 269.8 KB | ZIP | |
EPLAN-files | OPTB1_VACON_NX | 01 Mar, 2019 | 276.4 KB | ZIP | |
EPLAN-files | OPTB2_VACON_NX | 01 Mar, 2019 | 258.0 KB | ZIP | |
EPLAN-files | OPTB4_VACON_NX | 01 Mar, 2019 | 347.0 KB | ZIP | |
EPLAN-files | OPTB5_VACON_NX | 01 Mar, 2019 | 246.8 KB | ZIP | |
EPLAN-files | OPTB8_VACON_NX | 01 Mar, 2019 | 268.2 KB | ZIP | |
EPLAN-files | OPTB9_VACON_NX | 01 Mar, 2019 | 254.8 KB | ZIP | |
EPLAN-files | OPTBB_VACON_NX | 01 Mar, 2019 | 275.5 KB | ZIP | |
EPLAN-files | OPTBC_VACON_NX | 01 Mar, 2019 | 275.5 KB | ZIP | |
EPLAN-files | OPTBE_VACON_NX | 01 Mar, 2019 | 272.0 KB | ZIP | |
EPLAN-files | OPTBH_VACON_NX | 01 Mar, 2019 | 360.9 KB | ZIP | |
EPLAN-files | OPTBL_VACON_NX | 01 Oct, 2019 | 266.1 KB | ZIP | |
EPLAN-files | OPTBM_VACON_NX | 01 Oct, 2019 | 243.3 KB | ZIP | |
EPLAN-files | OPTC2_VACON_NX | 30 Nov, 2020 | 260.4 KB | ZIP | |
EPLAN-files | OPTC3_VACON_NX | 01 Mar, 2019 | 274.6 KB | ZIP | |
EPLAN-files | OPTC4_VACON_NX | 01 Mar, 2019 | 267.3 KB | ZIP | |
EPLAN-files | OPTC5_VACON_NX | 01 Mar, 2019 | 269.8 KB | ZIP | |
EPLAN-files | OPTC6_VACON_NX | 01 Mar, 2019 | 268.8 KB | ZIP | |
EPLAN-files | OPTC7_VACON_NX | 01 Mar, 2019 | 264.8 KB | ZIP | |
EPLAN-files | OPTC8_VACON_NX | 01 Mar, 2019 | 266.9 KB | ZIP | |
EPLAN-files | OPTCG_VACON_NX | 01 Mar, 2019 | 270.7 KB | ZIP | |
EPLAN-files | OPTCI_VACON_NX | 01 Mar, 2019 | 257.1 KB | ZIP | |
EPLAN-files | OPTCJ_VACON_NX | 01 Mar, 2019 | 267.5 KB | ZIP | |
EPLAN-files | OPTCP_VACON_NX | 01 Mar, 2019 | 266.7 KB | ZIP | |
EPLAN-files | OPTCQ_VACON_NX | 01 Mar, 2019 | 258.3 KB | ZIP | |
EPLAN-files | OPTD1_VACON_NX | 01 Mar, 2019 | 262.9 KB | ZIP | |
EPLAN-files | OPTD2_VACON_NX | 01 Mar, 2019 | 265.9 KB | ZIP | |
EPLAN-files | OPTD3_VACON_NX | 01 Mar, 2019 | 267.6 KB | ZIP | |
EPLAN-files | OPTD6_VACON_NX | 01 Mar, 2019 | 262.2 KB | ZIP | |
EPLAN-files | OPTD7_VACON_NX | 01 Mar, 2019 | 255.1 KB | ZIP |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
Software tools | SISTEMA Library for Danfoss Drives | English | 01 Jan, 2018 | 01 | Released | 283.1 KB | .zip |
System software | VACON NXP Firmware | English | 28 Nov, 2023 | 208 | Released | 4.3 MB | .zip |
System software | VACON® Advanced Safety Option Firmware | English | 16 Dec, 2019 | 004 | Released | 3.1 MB | .zip |
Software tools | VACON® NCDrive | English | 08 Mar, 2022 | 2.0.42 | Released | 5.0 MB | .zip |
Software tools | VACON® NCLoad | English | 04 Dec, 2020 | 1.0.34 | Released | 3.6 MB | .zip |
System software | VACON® NX OPTC3/C5 PROFIBUS GSD | English | 11 Jan, 2016 | 01 | Released | 748.0 B | .zip |
System software | VACON® NX OPTC4 LonWorks XIF | English | 11 Jan, 2016 | 01 | Released | 1.3 KB | .zip |
System software | VACON® NX OPTC6 CANopen EDS | English | 27 Feb, 2018 | 01 | Released | 2.7 KB | .zip |
System software | VACON® NX OPTC7 DeviceNet EDS | English | 01 Jan, 2012 | 01 | Released | 3.5 KB | .zip |
System software | VACON® NX OPTCP PROFINET GSDML | English | 19 Feb, 2015 | 01 | Released | 7.4 KB | .zip |
Application software | VACON® NXP Crane Application | English | 13 May, 2022 | 104 | Released | 4.0 MB | .zip |
Application software | VACON® NXP DCGuard Application | English | 29 Jan, 2024 | 054 | Released | 2.3 MB | .zip |
Application software | VACON® NXP Power Generation Application | English | 26 Aug, 2019 | 040 | Released | 2.2 MB | .zip |
System software | VACON® OPTBB EnDat Firmware | English | 28 Mar, 2019 | 008 | Released | 62.5 KB | .zip |
System software | VACON® OPTBE EnDat/SSI/BiSS C Firmware | English | 28 Mar, 2019 | 010 | Released | 36.4 KB | .zip |
System software | VACON® OPTCQ EtherNet/IP EDS | English | 08 Jan, 2015 | 01 | Released | 13.2 KB | .zip |
System software | VACON® OPTE3/E5 PROFIBUS GSD | English | 08 Jun, 2022 | 01 | Released | 13.4 KB | .zip |
System software | VACON® OPTE3/E5 TIA Portal Library | English | 08 Jul, 2020 | 014 | Released | 3.6 MB | .zip |
System software | VACON® OPTE9 EtherNet/IP EDS | English | 03 Sept, 2020 | 01 | Released | 72.1 KB | .zip |
System software | VACON® OPTE9 PROFINET IO GSDML | English | 03 Apr, 2020 | 01 | Released | 204.3 KB | .zip |
System software | VACON® OPTE9 SIMATIC PDM EDD | English | 16 Dec, 2019 | 01 | Released | 667.4 KB | .zip |
System software | VACON® OPTE9-EA TIA Portal Library | English | 16 Feb, 2018 | 01 | Released | 2.9 MB | .zip |
System software | VACON® OPTE9/EA EtherNet/IP Add-on Instructions | English | 16 Feb, 2018 | 01 | Released | 531.9 KB | .zip |
System software | VACON® OPTEA Advanced Dual Port Ethernet Firmware | English | 03 Apr, 2023 | 007 | Released | 7.2 MB | .zip |
System software | VACON® OPTEA PROFINET IO GSDML | English | 08 Feb, 2021 | 01 | Released | 209.2 KB | .zip |
System software | VACON® OPTEA SIMATIC PDM EDD | English | 13 Nov, 2018 | 01 | Released | 461.7 KB | .zip |
System software | VACON® OPTEC EtherCAT ESI | English | 20 Feb, 2020 | 01 | Released | 381.4 KB | .zip |
System software | VACON® PROFISAFE TIA Portal Library | English | 16 Feb, 2018 | 01 | Released | 2.4 MB | .zip |
Software tools | VACON® Safe | English | 25 Jan, 2021 | 1.0.4.0 | Released | 3.8 MB | .zip |
Related applications
Continuous web and roller table systems, winders and unwinders, cranes, hoists, gantry and trolley drives, centrifuges, winches, conveyors and excavators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions on board vessels, and shore power supplies for quieter and cleaner harbours.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
![]() |
Need answers fast? Ask MyDrive® Assistant for help with your drive MyDrive® Assistant helps you to find information, answer common questions, or troubleshoot your motor drives and power converters. |