Easy integration – ultimate flexibility
The VACON® NXP range of common DC bus drive products includes a number of active front-ends, inverters and brake chopper units. They ensure all energy within a system is effectively utilized and redistributed.
Common DC bus components can be used in many different combinations. In a regenerative DC bus system, the active front-end unit generates power back to the mains network. This is suitable for processes where braking is needed often and the braking power is relatively high. In a non-regenerative system, braking power is redistributed to other drives in the system and possible excess power can be dissipated as heat using an optional brake chopper and brake resistors. This is ideal for small production lines where braking is needed less often.
NXA, NXN, NXB and NXI configurations
Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
For more information about these configurations please refer to the VACON® NXP Common DC Bus selection guide.
Supply voltages and power range
Inverter units
- 3 x 380-500 V...1.5-1850 kW
- 3 x 525-690 V...3-2000 kW
Features and benefits
Reduced energy costs as regenerative front-end feeds excess braking energy back into the network
Investment costs are low as a result of reduced power cabling and installation time
Cost and space savings as optimized module design reduces need for additional engineering and cabinet space
Lower system complexity thanks to five built-in expansion slots for additional I/O, fieldbus and functional safety boards
Improvements in drive line-up tolerance to voltage dips/sags and minimized harmonic distortion are possible as a result of the active front-end unit
Easy installation of compact option boards
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Abeking and Rasmussen WSV | English | Multiple | 03 May, 2023 | 4.5 MB | |
Case story | AHC Winch | English | Multiple | 09 Mar, 2023 | 2.9 MB | |
Brochure | DrivePro® Services Overview | English | Multiple | 03 Feb, 2025 | 26.8 MB | |
Case story | Electrosteel Castings Ltd | English | Multiple | 03 May, 2023 | 1.7 MB | |
Application guide | Encoder-less Safety using DOLD Module | English | Multiple | 15 Apr, 2017 | 5.9 MB | |
Brochure | Engineering - Chemical and Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Product Overview | English | Multiple | 27 Jan, 2025 | 12.6 MB | |
Case story | Steel rails | English | Multiple | 03 May, 2023 | 1.2 MB | |
Operating guide | Vacon NXI Inverters FI9 14 Operating Guide | English | Multiple | 13 Feb, 2025 | 11.6 MB | |
Brochure | VACON NXP and VACON NXC Selection Guide | English | Multiple | 24 Mar, 2025 | 20.5 MB | |
Brochure | VACON NXP Common DC Bus Selection Guide | English | Multiple | 24 Mar, 2025 | 7.5 MB | |
Fact sheet | VACON NXP drive anti-sway functionality | English | Multiple | 27 Feb, 2023 | 569.0 KB | |
Operating guide | VACON-NX-Line-Voltage-Measurement-OG | English | Multiple | 28 Mar, 2023 | 13.0 MB | |
Design guide | VACON® Hybridization Design Guide | English | Multiple | 15 Jan, 2017 | 3.8 MB | |
Application guide | VACON® NX AFE ARFIFF02 Appl. Manual | English | Multiple | 15 Mar, 2017 | 1.7 MB | |
Application guide | VACON® NX Marine APFIFF09V242 Appl. Man | English | Multiple | 28 Nov, 2023 | 3.3 MB | |
Application guide | VACON® NX Sys Interf. APFIFF10V244 ApplM | English | Multiple | 15 Apr, 2019 | 808.0 KB | |
Operating guide | VACON® NXI Inverters FI4-FI8 Operating G | English | Multiple | 13 Feb, 2025 | 11.5 MB | |
Operating guide | VACON® NXP Advanced Safety Options | English | Multiple | 12 Sept, 2024 | 14.1 MB | |
Application guide | VACON® NXP AFE II ARFIFF05V070 Appl.M | English | Multiple | 15 Jun, 2021 | 1.1 MB | |
Application guide | VACON® NXP ARFIFF30V135 Generator ApplM | English | Multiple | 28 Nov, 2023 | 1.8 MB | |
Application guide | VACON® NXP CraneContr APFIFF20v099 ApplM | English | Multiple | 15 Jan, 2021 | 2.7 MB | |
Application guide | VACON® NXP HighSpeed APFIFF41V323 Manual | English | Multiple | 15 Jan, 2021 | 2.1 MB | |
Application guide | VACON® NXP Lift APFIFF33V223 Appl. Man. | English | Multiple | 15 Oct, 2017 | 15.9 MB | |
Application guide | VACON® NXP LineSynchII APFIFF44V120 AppM | English | Multiple | 15 Jun, 2021 | 1.9 MB | |
Application guide | VACON® NXP Shaft Sync APFIFF11 Appl Man | English | Multiple | 15 Dec, 2015 | 1.1 MB | |
Application guide | VACON® NXP SIA II APFIFF40V111 ApplM | English | Multiple | 28 Nov, 2023 | 3.0 MB | |
Application guide | VACON® NXS-P FireM.PID ASFIFF11V210 AppM | English | Multiple | 15 Dec, 2015 | 229.5 KB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Dimensional drawing | MCAD VACON NXP FI10 IP00 | 26 Jan, 2025 | 22.3 MB | .dxf | |
Dimensional drawing | MCAD VACON NXP FI10 IP00 | 26 Jan, 2025 | 84.3 KB | ||
Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 120.9 KB | ||
Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 29.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 41.3 MB | .stp | |
Dimensional drawing | MCAD VACON NXP FI13 IP00 | 26 Jan, 2025 | 144.7 KB | ||
Dimensional drawing | MCAD VACON NXP FI13 IP00 | 26 Jan, 2025 | 37.0 MB | .dxf | |
Dimensional drawing | MCAD VACON NXP FI13 IP00 | 25 Jan, 2025 | 10.4 MB | .dwg | |
Dimensional drawing | MCAD VACON NXP FI9 IP00 | 26 Jan, 2025 | 74.8 KB | ||
Dimensional drawing | MCAD VACON NXP FI9 IP00 | 25 Jan, 2025 | 4.9 MB | .dwg | |
Dimensional drawing | MCAD VACON NXP FI9 IP00 | 25 Jan, 2025 | 17.4 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR11 IP00 WITHOUT CON | 26 Jan, 2025 | 10.8 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 161.5 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 4.4 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 7.0 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 26 Jan, 2025 | 158.2 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 26 Jan, 2025 | 4.3 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 26 Jan, 2025 | 12.6 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 26 Jan, 2025 | 54.5 KB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 25 Jan, 2025 | 119.5 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 25 Jan, 2025 | 9.7 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 26 Jan, 2025 | 3.2 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 26 Jan, 2025 | 30.7 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 25 Jan, 2025 | 3.5 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 26 Jan, 2025 | 135.6 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 26 Jan, 2025 | 2.6 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 25 Jan, 2025 | 29.9 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 26 Jan, 2025 | 105.6 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 25 Jan, 2025 | 175.1 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 26 Jan, 2025 | 5.3 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 26 Jan, 2025 | 4.1 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 26 Jan, 2025 | 4.4 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 27 Jan, 2025 | 148.0 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 26 Jan, 2025 | 14.3 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 26 Jan, 2025 | 76.1 KB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 25 Jan, 2025 | 154.0 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 26 Jan, 2025 | 3.3 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 26 Jan, 2025 | 3.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 5.2 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 2.6 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 27 Jan, 2025 | 587.0 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 25 Jan, 2025 | 10.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 1.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 27 Jan, 2025 | 25.7 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 30 Jan, 2025 | 15.8 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 30 Jan, 2025 | 12.7 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 25 Jan, 2025 | 1.9 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 26 Jan, 2025 | 119.3 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 25 Jan, 2025 | 2.6 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 26 Jan, 2025 | 587.0 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 24.5 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 15.8 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 132.1 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 30 Jan, 2025 | 10.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 25 Jan, 2025 | 104.9 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 26 Jan, 2025 | 9.9 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 30 Jan, 2025 | 5.2 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 26 Jan, 2025 | 77.7 KB | ||
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 26 Jan, 2025 | 9.3 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 27 Jan, 2025 | 14.5 MB | .stp | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 26 Jan, 2025 | 1.1 MB | .dxf | |
Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 27 Jan, 2025 | 74.2 KB | ||
Eplan drawing | NXA_0170 6 A0T02SF | 26 Jan, 2025 | 958.7 KB | .zip | |
Eplan drawing | NXA_0261 5 A0T02SF | 25 Jan, 2025 | 958.7 KB | .zip | |
Eplan drawing | NXA_0325 6 A0T02SF | 25 Jan, 2025 | 952.8 KB | .zip | |
Eplan drawing | NXA_0460 5 A0T02SF | 26 Jan, 2025 | 952.8 KB | .zip | |
Eplan drawing | NXA_1030 6 A0T02SG | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | NXA_1300 5 A0T02SG | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | NXI_0004 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0005 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0007 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0009 5 A2T0CSS | 26 Jan, 2025 | 6.6 MB | .zip | |
Eplan drawing | NXI_0010 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0012 5 A2T0CSS | 25 Jan, 2025 | 6.6 MB | .zip | |
Eplan drawing | NXI_0013 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0016 5 A2T0CSS | 25 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0018 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0022 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0022 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0027 6 A2T0CSS | 27 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0031 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0034 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0038 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0041 6 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
Eplan drawing | NXI_0045 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
Eplan drawing | NXI_0052 6 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
Eplan drawing | NXI_0062 6 A2T0CSS | 25 Jan, 2025 | 10.9 MB | .zip | |
Eplan drawing | NXI_0072 5 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
Eplan drawing | NXI_0080 6 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
Eplan drawing | NXI_0087 5 A2T0CSS | 25 Jan, 2025 | 10.3 MB | .zip | |
Eplan drawing | NXI_0100 6 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
Eplan drawing | NXI_0105 5 A2T0CSS | 27 Jan, 2025 | 10.3 MB | .zip | |
Eplan drawing | NXI_0125 6 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0140 5 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
Eplan drawing | NXI_0144 6 A0T0ISF | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0168 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0170 6 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0205 5 A0T0ISF | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0208 6 A0T0ISF | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0261 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0261 6 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0300 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | NXI_0325 6 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0385 5 A0T0ISF | 25 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0385 6 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0416 6 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0460 5 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0460 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0502 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0520 5 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
Eplan drawing | NXI_0590 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0590 6 A0T0ISF | 27 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0650 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0650 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0730 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0750 6 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0820 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0820 6 A0T0ISF | 27 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0920 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_0920 6 A0T0ISF | 25 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXI_1030 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
Eplan drawing | NXI_1030 6 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXI_1150 5 A0T0ISF | 27 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXI_1180 6 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXI_1300 5 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXI_1450 5 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
Eplan drawing | NXN_0650 6 X0T0SSV | 27 Jan, 2025 | 958.4 KB | .zip | |
Eplan drawing | OPTA1_VACON_NX | 26 Jan, 2025 | 267.3 KB | .zip | |
Eplan drawing | OPTA2_VACON_NX | 26 Jan, 2025 | 240.1 KB | .zip | |
Eplan drawing | OPTA3_VACON_NX | 27 Jan, 2025 | 251.0 KB | .zip | |
Eplan drawing | OPTA4_VACON_NX | 26 Jan, 2025 | 264.1 KB | .zip | |
Eplan drawing | OPTA5_VACON_NX | 27 Jan, 2025 | 270.3 KB | .zip | |
Eplan drawing | OPTA7_VACON_NX | 26 Jan, 2025 | 276.0 KB | .zip | |
Eplan drawing | OPTA8_VACON_NX | 26 Jan, 2025 | 277.1 KB | .zip | |
Eplan drawing | OPTA9_VACON_NX | 27 Jan, 2025 | 262.9 KB | .zip | |
Eplan drawing | OPTAE_VACON_NX | 26 Jan, 2025 | 261.7 KB | .zip | |
Eplan drawing | OPTAF_VACON_NX | 25 Jan, 2025 | 245.5 KB | .zip | |
Eplan drawing | OPTAK_VACON_NX | 26 Jan, 2025 | 275.6 KB | .zip | |
Eplan drawing | OPTAL_VACON_NX | 26 Jan, 2025 | 282.5 KB | .zip | |
Eplan drawing | OPTAN_VACON_NX | 25 Jan, 2025 | 269.8 KB | .zip | |
Eplan drawing | OPTB1_VACON_NX | 26 Jan, 2025 | 276.4 KB | .zip | |
Eplan drawing | OPTB2_VACON_NX | 26 Jan, 2025 | 258.0 KB | .zip | |
Eplan drawing | OPTB4_VACON_NX | 25 Jan, 2025 | 347.0 KB | .zip | |
Eplan drawing | OPTB5_VACON_NX | 27 Jan, 2025 | 246.8 KB | .zip | |
Eplan drawing | OPTB8_VACON_NX | 27 Jan, 2025 | 268.2 KB | .zip | |
Eplan drawing | OPTB9_VACON_NX | 26 Jan, 2025 | 254.8 KB | .zip | |
Eplan drawing | OPTBB_VACON_NX | 25 Jan, 2025 | 275.5 KB | .zip | |
Eplan drawing | OPTBC_VACON_NX | 27 Jan, 2025 | 275.5 KB | .zip | |
Eplan drawing | OPTBE_VACON_NX | 27 Jan, 2025 | 272.0 KB | .zip | |
Eplan drawing | OPTBH_VACON_NX | 27 Jan, 2025 | 360.9 KB | .zip | |
Eplan drawing | OPTBL_VACON_NX | 26 Jan, 2025 | 266.1 KB | .zip | |
Eplan drawing | OPTBM_VACON_NX | 26 Jan, 2025 | 243.3 KB | .zip | |
Eplan drawing | OPTC2_VACON_NX | 25 Jan, 2025 | 260.4 KB | .zip | |
Eplan drawing | OPTC3_VACON_NX | 27 Jan, 2025 | 274.6 KB | .zip | |
Eplan drawing | OPTC4_VACON_NX | 26 Jan, 2025 | 267.3 KB | .zip | |
Eplan drawing | OPTC5_VACON_NX | 27 Jan, 2025 | 269.8 KB | .zip | |
Eplan drawing | OPTC6_VACON_NX | 25 Jan, 2025 | 268.8 KB | .zip | |
Eplan drawing | OPTC7_VACON_NX | 26 Jan, 2025 | 264.8 KB | .zip | |
Eplan drawing | OPTC8_VACON_NX | 27 Jan, 2025 | 266.9 KB | .zip | |
Eplan drawing | OPTCG_VACON_NX | 25 Jan, 2025 | 270.7 KB | .zip | |
Eplan drawing | OPTCI_VACON_NX | 26 Jan, 2025 | 257.1 KB | .zip | |
Eplan drawing | OPTCJ_VACON_NX | 25 Jan, 2025 | 267.5 KB | .zip | |
Eplan drawing | OPTCP_VACON_NX | 27 Jan, 2025 | 266.7 KB | .zip | |
Eplan drawing | OPTCQ_VACON_NX | 27 Jan, 2025 | 258.3 KB | .zip | |
Eplan drawing | OPTD1_VACON_NX | 26 Jan, 2025 | 262.9 KB | .zip | |
Eplan drawing | OPTD2_VACON_NX | 25 Jan, 2025 | 265.9 KB | .zip | |
Eplan drawing | OPTD3_VACON_NX | 26 Jan, 2025 | 267.6 KB | .zip | |
Eplan drawing | OPTD6_VACON_NX | 26 Jan, 2025 | 262.2 KB | .zip | |
Eplan drawing | OPTD7_VACON_NX | 27 Jan, 2025 | 255.1 KB | .zip |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | SISTEMA Library for Danfoss Drives | 1.07 | English | 17 Jan, 2025 | Released | 385.9 KB | .zip | |
System software | AC drive firmware | VACON NXP Firmware | 210 | English | 12 Jul, 2024 | Released | 4.3 MB | .zip |
System software | Option and fieldbus firmware | VACON® Advanced Safety Option Firmware | 004 | English | 16 Dec, 2019 | Released | 3.1 MB | .zip |
Software tools | VACON® NCDrive | 2.0.42 | English | 08 Mar, 2022 | Released | 5.0 MB | .zip | |
Software tools | VACON® NCLoad | 1.0.34 | English | 04 Dec, 2020 | Released | 3.6 MB | .zip | |
System software | Fieldbus configuration file | VACON® NX OPTC3/C5 PROFIBUS GSD | 01 | English | 11 Jan, 2016 | Released | 748.0 B | .zip |
System software | Fieldbus configuration file | VACON® NX OPTC4 LonWorks XIF | 01 | English | 11 Jan, 2016 | Released | 1.3 KB | .zip |
System software | Fieldbus configuration file | VACON® NX OPTC6 CANopen EDS | 01 | English | 27 Feb, 2018 | Released | 2.7 KB | .zip |
System software | Fieldbus configuration file | VACON® NX OPTC7 DeviceNet EDS | 01 | English | 01 Jan, 2012 | Released | 3.5 KB | .zip |
System software | Fieldbus configuration file | VACON® NX OPTCP PROFINET GSDML | 01 | English | 19 Feb, 2015 | Released | 7.4 KB | .zip |
Application software | VACON® NXP Crane Application | 104 | English | 13 May, 2022 | Released | 4.0 MB | .zip | |
Application software | VACON® NXP DCGuard Application | 054 | English | 29 Jan, 2024 | Released | 2.3 MB | .zip | |
Application software | VACON® NXP Power Generation Application | 040 | English | 26 Aug, 2019 | Released | 2.2 MB | .zip | |
System software | Option and fieldbus firmware | VACON® OPTBB EnDat Firmware | 008 | English | 28 Mar, 2019 | Released | 62.5 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTBE EnDat/SSI/BiSS C Firmware | 010 | English | 28 Mar, 2019 | Released | 36.4 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTCQ EtherNet/IP EDS | 01 | English | 08 Jan, 2015 | Released | 13.2 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTE3/E5 PROFIBUS GSD | 01 | English | 08 Jun, 2022 | Released | 13.4 KB | .zip |
System software | Library | VACON® OPTE3/E5 TIA Portal Library | 014 | English | 08 Jul, 2020 | Released | 3.6 MB | .zip |
System software | Fieldbus configuration file | VACON® OPTE9 EtherNet/IP EDS | 01 | English | 03 Sept, 2020 | Released | 72.1 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTE9 PROFINET IO GSDML | 01 | English | 03 Apr, 2020 | Released | 204.3 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTE9 SIMATIC PDM EDD | 01 | English | 16 Dec, 2019 | Released | 667.4 KB | .zip |
System software | Library | VACON® OPTE9-EA TIA Portal Library | 01 | English | 16 Feb, 2018 | Released | 2.9 MB | .zip |
System software | Library | VACON® OPTE9/EA EtherNet/IP Add-on Instructions | 01 | English | 16 Feb, 2018 | Released | 531.9 KB | .zip |
System software | Option and fieldbus firmware | VACON® OPTEA Advanced Dual Port Ethernet Firmware | 007 | English | 03 Apr, 2023 | Released | 7.2 MB | .zip |
System software | Option and fieldbus firmware | VACON® OPTEA PROFINET IO GSDML | 01 | English | 08 Feb, 2021 | Released | 209.2 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTEA SIMATIC PDM EDD | 01 | English | 13 Nov, 2018 | Released | 461.7 KB | .zip |
System software | Fieldbus configuration file | VACON® OPTEC EtherCAT ESI | 01 | English | 20 Feb, 2020 | Released | 381.4 KB | .zip |
System software | Library | VACON® PROFISAFE TIA Portal Library | 01 | English | 16 Feb, 2018 | Released | 2.4 MB | .zip |
Software tools | VACON® Safe | 1.0.4.0 | English | 25 Jan, 2021 | Released | 3.8 MB | .zip |
Related applications
Continuous web and roller table systems, winders and unwinders, cranes, hoists, gantry and trolley drives, centrifuges, winches, conveyors and excavators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial crane and hoist movementTo optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions on board vessels, and shore power supplies for quieter and cleaner harbours.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for winding and unwinding in industryFor lower energy consumption, increased performance, smooth ramping, and high reliability, use variable speed control for winders and unwinders.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Controlling a 3000t slew crane on Chinese offshore pipe-laying vesselAn innovative 3000-tonne derrick pipe-laying barge built by Shanghai Zhenhua Heavy Industry Co., Ltd.* uses the world’s most advanced pipe-laying technology. The vessel’s 3000-tonne, 360° slew crane is driven by VACON® AC drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Massive grabber crane in control at Tata Steel IJmuidenLiquid-cooled VACON® active front-end drives control Tata Steel grabber crane, and the reliability of these AC drives is vital.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® contributes to advanced winch technologyVACON® Common DC Bus modules help provide precise, reliable and robust winch control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Higher energy efficiency for Ro-Pax vesselsAttica Group use VACON® generator and grid converters as part of a sophisticated and energy-efficient solution for energy production on its Ro-Pax vessels.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Reduced fuel consumption and emissions for M/V Bore SeaMain propulsion machinery optimized using VACON® AC-drive technology improves efficiency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CCB Bergen saves 5,000 liters of diesel fuel dailyThe shore power supply system using VACON® NXP drive modules also annually reduces CO2 and NOx emissions by nearly 5,000 tons.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
![]() |
Need answers fast? Ask MyDrive® Assistant for help with your drive MyDrive® Assistant helps you to find information, answer common questions, or troubleshoot your motor drives and power converters. |