Avoid costly production stop
Count on a fast delivery of your replacement AC drive and avoid the costs and downtime for repair. Ensure a seamless exchange and reduce the time that the operation does not run optimally or is in downtime.
With DrivePro® Exchange, you get a replacement of equal size, power, performance and software or better for the best performance match.
Rest assured that your drive is well-taken care of and performs optimally from installation, throughout the use, and after the end of its lifecycle.
How it works
Features and benefits
Utilize an alternative solution to drive repair when time matters
- Obtain the fastest and most cost-efficient solution when an AC drive fails
24 hours exchange AC drive shipping after ordering
- Fast delivery of exchange AC drive to your site
- Prevent excessive downtime on the production line
Ensure the best dimensional match for fast installation
- Avoid turnover losses due to lost process availability during replacement
Power, performance, and software of exchange AC drive is equal to or better than that of the failed AC drive
- Ongoing reliability thanks to best performance match
FAQ
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® Lifecycle Services secure maximum uptime for Rothes CoRDeSCOTLAND: The Rothes CoRDe plant, a biomass-fired combined heat and power (CHP) plant, ensured maximum uptime thanks to several DrivePro® Lifecycle Services.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration systems preserve apple quality using VSDs with integrated condition monitoring and DrivePro Remote Monitoring serviceITALY: At Rivoira Group, VLT® drives with built-in condition-based monitoring help preserve fruit perfectly by ensuring utterly reliable refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Coca-Cola FEMSA enjoys more uptime with DrivePro®Since investing in DrivePro® services, the bottling lines at Coca-Cola FEMSA in Brazil have dramatically improved in reliability and availability.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss DrivePro® services make success extra sweetUptime is critical for the Rajarambapu co-operative sugar factory. DrivePro® services help maintain it.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Arla Food saves 5–15% energyMore than 600 VLT® AutomationDrives are controlling hundreds of pumps, fans and evaporators to save energy and reduce costs.