SVL SS Flexline™ stainless steel
The new range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering ICV, ICF and SVL valves. The stainless steel products will therefore now offer many of the same benefits known from the Flexline™ concept.
Based on a common housing (angle- or straightway) the function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. All function modules fit in the same housing offering great flexibility and simplicity.
Features and benefits
Suitable for sub-critical CO2 and heat pump systems
Offers you one common housing that allows easy and timesaving switch between the functions
Allows for fast and easy service with shared spare parts and modular design
Delivers a smooth opening and closing operation along with very high reliability

Precise temperature control and zero corrosion
Danfoss offers a wide range of stainless steel components, including the new SVL SS Flexline™ series of modular line components. Read brochures for the dairy, fishery, brewery, and meat processing industries.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVA-S SS and SVA-L SSThe SVA-S SS and SVA-L SS shut-off valves in stainless steel are available with DIN and ANSI connections in angleway and straightway versions and with standard neck.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }FIA-SS strainerFIA SS are a range of stainless steel angleway and straightway strainers, which are carefully designed to give favourable flow conditions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Regulating valves - REG-SA SS and REG-SB SSThe stainless steel REG-SA SS and REG-SB SS are angleway and straightway hand-operated regulating valves, which act as normal shut-off valves in closed position.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CHV-X SS check valves in stainless steelCHV-X SS stainless steel check valves are available in angleway and straightway versions. The valves are designed to open at very low differential pressures, allow favourable flow conditions and are easy to disassemble for inspection and service.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SCA-X SS check and stop valve in stainless steelSCA-X SS are check and stop valves in stainless steel with a built-in stop valve function. SCA-X SS are available in angleway versions. The valves are designed to open at very low differential pressures, allow favourable flow conditions and are easy to disassemble for inspection and service. SCA-X are equipped with vented cap and have internal backseating enabling the spindle seal to be replaced whilst the valve still under pressure.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 27 Mar, 2025 | 18.5 MB | |
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Polish | Multiple | 23 May, 2023 | 3.8 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Spanish, Castilian | Multiple | 23 May, 2023 | 3.5 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Portuguese | Multiple | 23 May, 2023 | 3.7 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | French | Multiple | 23 May, 2023 | 3.5 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Italian | Multiple | 23 May, 2023 | 3.5 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | English | Multiple | 09 Feb, 2024 | 4.3 MB | |
Data sheet | Check & stop valve, type SCA-X SS and Check valve, type CHV-X SS | Chinese (CN) | Multiple | 23 May, 2023 | 3.6 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | French | Multiple | 07 Aug, 2023 | 2.2 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Portuguese | Multiple | 07 Aug, 2023 | 2.2 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Chinese (CN) | Multiple | 07 Aug, 2023 | 2.5 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Polish | Multiple | 07 Aug, 2023 | 2.3 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Italian | Multiple | 07 Aug, 2023 | 2.2 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | Spanish, Castilian | Multiple | 07 Aug, 2023 | 2.2 MB | |
Data sheet | Hand operated regulating valve, type REG-SA SS and REG-SB SS | English | Multiple | 10 Apr, 2025 | 2.5 MB | |
Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 21 Mar, 2018 | 12.2 MB | |
Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 21 Mar, 2018 | 12.3 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Portuguese | Multiple | 23 Jan, 2024 | 4.0 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | French | Multiple | 23 Jan, 2024 | 4.0 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Italian | Multiple | 23 Jan, 2024 | 3.9 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Polish | Multiple | 23 Jan, 2024 | 4.1 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Spanish, Castilian | Multiple | 23 Jan, 2024 | 4.0 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | English | Multiple | 07 Apr, 2025 | 3.8 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | Chinese (CN) | Multiple | 23 Jan, 2024 | 4.0 MB | |
Brochure | Stainless Steel Products for the Brewing Industry | Danish | Multiple | 15 Oct, 2014 | 887.2 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | French | Multiple | 15 Oct, 2014 | 902.1 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | Spanish, Castilian | Multiple | 15 Oct, 2014 | 887.9 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | Dutch, Flemish | Multiple | 15 Oct, 2014 | 908.6 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | Ukrainian | Ukraine | 28 Apr, 2020 | 925.1 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | English | Multiple | 12 Feb, 2024 | 14.7 MB | |
Brochure | Stainless Steel Products for the Brewing Industry | German | Multiple | 03 Oct, 2014 | 940.7 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | Polish | Multiple | 15 Oct, 2014 | 893.4 KB | |
Brochure | Stainless Steel Products for the Brewing Industry | English | Multiple | 28 Mar, 2024 | 2.9 MB | |
Brochure | Stainless Steel Products for the Dairy Industry | English | Multiple | 12 Feb, 2024 | 14.4 MB | |
Brochure | Stainless Steel Products for the Dairy Industry | French | Multiple | 15 Oct, 2014 | 866.6 KB | |
Brochure | Stainless Steel Products for the Dairy Industry | Spanish, Castilian | Multiple | 15 Oct, 2014 | 805.4 KB | |
Brochure | Stainless Steel Products for the Dairy Industry | Polish | Multiple | 15 Oct, 2014 | 840.5 KB | |
Brochure | Stainless Steel Products for the Dairy Industry | Danish | Multiple | 15 Oct, 2014 | 829.0 KB | |
Brochure | Stainless Steel Products for the Dairy Industry | Russian | Multiple | 15 Oct, 2014 | 853.8 KB | |
Brochure | Stainless Steel Products for the Dairy Industry | English | Multiple | 28 Mar, 2024 | 14.4 MB | |
Brochure | Stainless Steel Products for the Dairy Industry | German | Multiple | 13 Oct, 2014 | 868.1 KB | |
Brochure | Stainless Steel Products for the Fishery Industry | English | Multiple | 12 Feb, 2024 | 15.0 MB | |
Brochure | Stainless Steel Products for the Fishery Industry | English | Multiple | 28 Mar, 2024 | 15.0 MB | |
Brochure | Stainless Steel Products for the Fishery Industry | German | Multiple | 03 Oct, 2014 | 1.7 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | German | Multiple | 07 Oct, 2014 | 1.4 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Chinese (CN) | Multiple | 10 Dec, 2014 | 1.9 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Spanish, Castilian | Multiple | 10 Dec, 2014 | 1.1 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | French | Multiple | 10 Dec, 2014 | 1.2 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Dutch, Flemish | Multiple | 10 Dec, 2014 | 1.1 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Danish | Multiple | 10 Dec, 2014 | 1.1 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | English | Multiple | 12 Feb, 2024 | 14.9 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Russian | Central Asia Unit | 10 Dec, 2014 | 1.2 MB | |
Brochure | Stainless Steel Products for the Meat Processing Industry | Polish | Multiple | 10 Dec, 2014 | 1.1 MB | |
Data sheet | Strainer housing, type FIA SS | English | Multiple | 28 Jan, 2025 | 2.6 MB | |
Data sheet | Strainer housing, type FIA SS | Portuguese | Multiple | 12 May, 2023 | 3.4 MB | |
Data sheet | Strainer housing, type FIA SS | Chinese (CN) | Multiple | 12 May, 2023 | 2.4 MB | |
Data sheet | Strainer housing, type FIA SS | Spanish, Castilian | Multiple | 12 May, 2023 | 2.5 MB | |
Application guide | Руководство по проектированию - Промышленных холодильных систем | Russian | Multiple | 21 Mar, 2018 | 12.5 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF Flexline™ valve stationUnmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICS Flexline™ servo operated valvesThe ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICM Flexline™ motor valvesThe ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICLX Flexline™ 2-step solenoid valveThe new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.