Introducing New, Larger ICF Valves
Danfoss completes the successful range of ICF Flexline™ valves for Industrial Refrigeration by introducing two new, larger valves: The ICF 50-4 and the ICF 65-3.
With the introduction of new, larger valves, the ICF Flexline™ range now covers all sizes from DIN 15 to DIN 65. This makes it possible for operators and designers of industrial refrigeration installations to choose all their valves from just one trusted global supplier.
Increased capacity and far lower pressure drop
The new ICF valves have been rigorously tested at the Danish Technological Institute. For the ICF 50-4, tests reveal a 36% higher capacity than comparable valve types currently in the market. Furthermore, market alternatives have been proven to have a pressure drop 86% higher than the new Danfoss ICF 50 at comparable cooling capacities. The result is a valve which is far better in terms of energy expenditure and overall efficiency.
New ICF 50-4 and ICF 65-3
Find more information about the ICF 50 & 65 product range in the dedicated brochure.
Features and benefits
Better use of resources equals stronger cash flow
Much higher capacity and lower pressure drop
Defrost connection saves time and optimizes the valve insulation
Saving energy and reducing your environmental impact
Increased system performance
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 10 Oct, 2022 | 8.4 MB | |
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
Brochure | ICF Large | Portuguese | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | Spanish, Castilian | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | Polish | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | German | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | English | Multiple | 08 Dec, 2015 | 3.0 MB | |
Brochure | ICF Large | Chinese (CN) | Multiple | 16 Dec, 2015 | 2.8 MB | |
Brochure | ICF Large | Russian | Multiple | 16 Dec, 2015 | 2.7 MB | |
Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 21 Mar, 2018 | 12.2 MB | |
Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Руководство по проектированию - Промышленных холодильных систем | Russian | Multiple | 21 Mar, 2018 | 12.5 MB |
Software
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Tools and apps
Try the ICF Flexline™ interactive tool!
ICF valves for industrial refrigeration systems - try the online interactive application tool to build and learn more.