Introducing the new ICF 20-2 solenoid valve
Meet the ICF 20-2, a next-generation solenoid valve. It is the successor to the legendary EVRA(T) 10/15/20 and boosted by future-proof upgrades. Easy configuration and servicing have made the EVRA(T) 10/15/20 solenoid valve a legend in its field. And the next-generation ICF-20 solenoid valve
carries on this legacy one-to-one—with the functionality you know boosted by future-proof upgrades.
Features and benefits
Direct welding replaces flanged gaskets to prevent leaks, improve safety, and promote greener operation
Forged housing guarantees operation in a wider range of applications, including CO2, down to -60ºC and up to 65 bar
Streamlined two-welding design reduces complexity
ICF platform offers future-proof scalability in NH3, CO2, and flammable applications
90% of currently used EVRA(T) connections are covered by a large variety of connection types and sizes
Butt-weld DIN, ASME and SOC, and Brazing connections for CO2 applications
Product overview
![](/media/xb4hhbff/meet-icf-20-2-infographic.jpg?anchor=center&mode=crop&width=810)
Five major upgrades. Endless potential
Tap into future-proof features when you use ICF 20-2 solenoid valve, the successor to the legendary EVRA(T) 10/15/20.
![](/media/xh2kyrgo/icf-20-2-evra.png?anchor=center&mode=crop&width=810)
A great master passes on its legacy: EVRA(T) 10/15/20 becomes ICF 20-2
The new ICF 20-2 solenoid valve takes the functionality and serviceability you know from EVRA(T) 10/15/20 to the next level with future-proof upgrades.