Lower your life-cycle cost with the Danfoss Flexline™
The Flexline™ platform is synonymous with flexibility within industrial refrigeration. Based on a modular design concept, you will experience that each product features a variety of benefits, including easy selection, installation and maintenance. As there is no functionality in the housing, you change the function of a valve by a simple swapping of the insert.
Your road to sustainability with Flexline™ is clear as lower life-cycle costs and emissions derived from leaks are further reduced thanks to its innovative design and carefully engineered valve ports. With Flexline™ you are guaranteed that your needs are accommodated by a reliable, safe and green solution – now and in the future.
With Danfoss, you benefit from one single supplier that facilitates the whole process from start to finish. By using our Flexline™ platform, you get an intelligent and cost-efficient modular solution that is approved for all refrigerants in all markets.
The Flexline™ platform comprises:
- SVL Flexline™ shut-off valve / regulating valve / check valve / check & stop valve / strainer
- ICV Flexline™ control valve
- ICF Flexline™ complete valve station

Flexline™ platform
One Flexline™ platform - multiple options. 100+ applications covered with flexible, time-saving and simple modularity.
Features and benefits
Modular solutions that fit almost any application
Solutions approved for high pressure, up to 52 bar (754 psi) and for natural refrigerants
Direct-weld design ensures perfect fit and no leakage
High energy efficiency
Compact design
Plug and play installation

New stainless steel valve station
Danfoss has just released a stainless steel version of its successful ICF Flexline™ valve station for industrial refrigeration.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A Flexline Platform - Multiple options (ICV, ICF & SVL) | Portuguese | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform - different application options (ICV, ICF & SVL) | German | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform - Multiple options (ICV, ICF & SVL) | Dutch, Flemish | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | French | Multiple | 23 Mar, 2015 | 1.2 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | Italian | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | Spanish, Castilian | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | English | Multiple | 23 Mar, 2015 | 1.0 MB | |
Brochure | One Flexline platform- Many opportunities (ICV, ICF & SVL) | Danish | Multiple | 23 Mar, 2015 | 1.1 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVL Flexline™SVL Flexline™ product platform targeted to meet industrial refrigeration requirements. The range cover five different functions with just two valve models.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF 20-2 solenoid valveICF 20-2 solenoid valve, the successor to the legendary EVRA(T) 10/15/20, is boosted by future-proof upgrades. Tighter, safer and leak-proof - a next generation solenoid valve for a wide range of industrial refrigeration applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF Flexline™ stainless steel valve stationThe ICF SS valve station offer savings in time, space and money compared to control solutions using conventional components.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF Flexline™ valve stationUnmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICV Flexline™ control valvesDanfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
Application development centers

Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Case studies
Coming soon...
Coming soon...