Unique modular concept
Unmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.
This multi-ported Danfoss control solution offers you significant savings by substituting a string of valves with just one valve station. Consisting of a valve housing and a maximum of four or six function modules, the valve station is a true plug-and-play solution.
90% of all applications are covered in just four basic configurations and allows for more than 50 custom configurations. To you, this means fast installation and less service hours.
The valve stations are suitable for all common low- and high-pressure refrigerants, liquid lines, compressor injection lines and hot gas lines. They are approved up to 52 bar (754 psi), and you can use them with most kinds of refrigerants.
Features and benefits
Great time savings, only one component, easy system design with free 3D valve drawings
80 % less installation time with only two welds
Reduced need for insulation, compact design
Easy to service during operation and maintenance
Low refrigerant loss during operation
Long service life

Introducing new ICF stainless steel valve stations
This innovation makes it possible to design modern, future-proof refrigeration systems made entirely from stainless steel.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A new dimension in installation and service - the ICF valve station from the Flexline series | German | Multiple | 23 Mar, 2015 | 5.2 MB | |
Brochure | A smarter and fast way for installation (ICF Flexline) | Danish | Multiple | 23 Mar, 2015 | 5.1 MB | |
Brochure | Bardziej przemyślany i szybszy, Montaż i serwis (ICF Flexline) | Polish | Multiple | 27 Nov, 2014 | 535.9 KB | |
Brochure | ICF Large | Polish | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | Chinese (CN) | Multiple | 16 Dec, 2015 | 2.8 MB | |
Brochure | ICF Large | Portuguese | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | Russian | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | Spanish, Castilian | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | ICF Large | English | Multiple | 08 Dec, 2015 | 3.0 MB | |
Brochure | ICF Large | German | Multiple | 16 Dec, 2015 | 2.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Italian | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | English | Multiple | 23 Mar, 2015 | 3.6 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Chinese (CN) | Multiple | 23 Sept, 2014 | 2.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Portuguese | Multiple | 16 Apr, 2015 | 3.6 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Russian | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Dutch, Flemish | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Spanish, Castilian | Multiple | 23 Mar, 2015 | 3.6 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Polish | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | French | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The new ICF 15-4 valve station: It's small, it's modular, it's flexible | Danish | Multiple | 23 Mar, 2015 | 3.7 MB | |
Brochure | The smarter, faster route to Installation and service - The ICF Valve Station - member of the Flexline family | Italian | Multiple | 23 Mar, 2015 | 5.1 MB | |
Brochure | The smarter, faster route to Installation and service - The ICF Valve Station - member of the Flexline family | English | Multiple | 17 Apr, 2015 | 5.1 MB | |
Brochure | The smarter, faster route to Installation and service - The ICF Valve Station - member of the Flexline family | Spanish, Castilian | Multiple | 23 Mar, 2015 | 5.1 MB | |
Brochure | The smarter, faster route to Installation and service - The ICF Valve Station - member of the Flexline family | French | Multiple | 23 Mar, 2015 | 5.1 MB | |
Brochure | The smarter, faster route to Installation and service (ICF Flexline) | Russian | Multiple | 04 Apr, 2016 | 5.2 MB | |
Brochure | The smarter, faster way to install and maintain (ICF Flexline) | Portuguese | Multiple | 23 Mar, 2015 | 5.1 MB | |
Brochure | The smarter, faster way to installation and maintenance (ICF Flexline) | Dutch, Flemish | Multiple | 23 Mar, 2015 | 5.1 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Highlighted products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF 20-2 solenoid valveICF 20-2 solenoid valve, the successor to the legendary EVRA(T) 10/15/20, is boosted by future-proof upgrades. Tighter, safer and leak-proof - a next generation solenoid valve for a wide range of industrial refrigeration applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Flexline™ platformThe Flexline™ platform is synonymous with flexibility within industrial refrigeration. Based on a modular design concept, you will experience that each product features a variety of benefits, including easy selection, installation and maintenance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF Flexline™ stainless steel valve stationThe ICF SS valve station offer savings in time, space and money compared to control solutions using conventional components.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICFD defrost moduleThe ICFD defrost module is a compact liquid based drain module packaged into our widely acknowledged ICF valve station.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF Flexline™ 50-65 valvesThe ICF valve station offer savings in time, space and money compared to control solutions using conventional components. The ICF valve station incorporates several functions in one control body.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICF valve station helps customer reduce the risk of ammonia leakageICF Valve Station Helps Customer Reduce the Risk of Ammonia Leakage Cataby’s new installation with ICF now has only 2 instead of 12 welding points
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Conquer chill & embrace benefitsOn 1st of March, 2014, Danfoss, announced that its “ICF valve station” solution supported the Grand Farm’s benchmark project in China. It’s another milestone in the cattle slaughtering house industry of China upon the guarantee of the cycle of project construction and the safety and flexibility of the refrigeration system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hot gas defrost of low temperature refrigeration evaporators with natural refrigerantsIndustrial refrigeration systems predominantly use natural refrigerants, primarily ammonia and more recently CO2 Energy efficiency and the effective operation of those systems are the key parameters for operators of the plants The focus of the white paper is the comparisons of hot gas defrost strategy control methods, both on the hot gas side as well as on the condensate drain