New ICMTS 50 & 80 for large capacity Transcritical CO2 systems
ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.
Benefits
Simplified design and installation
Operational reliability
Patented balanced design ensuring smooth regulation of low opening degrees and high differential pressures

ICMTS 50 & ICMTS 80
For use in CO2 transcritical systems. The product portfolio is offered as parts program for major flexibility. Learn more
Features:
- Balanced piston
- Magnetic coupling – real hermetic sealing
- In Angle or Straightway
- DIN or ANSI butt-weld connections and DIN or ASME hard soldering (brazing) connections
- Operates with Standard ICAD 600 TS
Specifications:
- Temperature range:
- Media: -40/+50 °C (-40/+122 °F)
- Ambient: -30/+50 °C (-22/+122 °F
- (PED) : -60/+150 °C (-76/+302 °F)
- Max working pressure:140 bar g (2030 psig)
- Max openning pressure diferential: 90 bar (1305 psig)
- Sizes: DN 50(2”) and 80(3”)
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICMTS 50 & ICMTS 80 - Motor operated valvesICMTS 50 & 80 for large capacity Transcritical CO2 systems. ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.