Effective protection
The new ELIMINATOR® 1.5 in3 filter drier from Danfoss has been optimized for glass door merchandisers and other light commercial applications. It is specially designed to minimize the amount of refrigeration system charge and assists designers in meeting the strict 150g system limits when using flammable refrigerants such as R290 (propane). Filter driers keep refrigeration systems dry and clean to protect against corrosion and other contamination that may impede system performance or result in the breakdown of the refrigeration unit. An effective filter drier also ensures that oil and refrigerant do not decompose thus extending system performance and life.
The simple pull-off cap makes the new filter drier easy to mount
The ELIMINATOR® filter drier has a solid core that yields a fast adsorption rate and, because there is no loose desiccant, does not introduce unwanted particles into the refrigerant which is commonly found when using spun copper technology. It is also designed for superior flow capacity as well as low pressure drop to minimize operation and maintenance costs. The core type DML consists of 100% molecular sieve material for highest moisture capacity while the core type DCL contains 80% molecular sieve material and 20% activated alumina for high moisture capacity and acid adsorption respectively
The ELIMINATOR® 1.5 in3 filter drier works with all common refrigerants, including natural refrigerants such as hydrocarbons and subcritical CO2 (up to 46 bar).
The simple pull-off cap makes the new filter drier easy to mount. The black, high-quality, durable coating gives the filter drier an attractive look and feel while providing protection when exposed to harsh environments. Multiple configurations are available including connections for single or dual inlet ports. Others are available upon request.
Features and benefits
Effective protection of compressors, condensers and other system components
Best-in-class performance, effective filtration and moisture absorption
Compact design minimizes refrigerant system charge to assist meeting 150g limits for flammable refrigerants
Works with the most common types of refrigerants, such as HCFC, HFC, HC, and pressures levels up to 46 bar (667 psi)
Long service life
Available with different connections for easy installation
Technical support and service from Danfoss
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | 1.5 cu in filter drier leaflet | Spanish, Castilian | Multiple | 29 Apr, 2015 | 709.5 KB | |
Brochure | 1.5 cu in filter drier leaflet | Chinese (CN) | Multiple | 23 Mar, 2016 | 365.3 KB | |
Brochure | 1.5 cu in filter drier leaflet | English | Multiple | 14 Feb, 2015 | 361.2 KB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 08 Apr, 2024 | 2.4 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 05 Apr, 2024 | 12.2 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Spain | 08 Mar, 2024 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | French | France | 05 Feb, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB |
Software
![Coolselector®2](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DML ELIMINATOR®, copper solder connections - 023Z8252Optimized for HFC and HCFC refrigerants and mineral or alkyl benzene oils.
80% 3Å Molecular Sieve with 20% activated alumina.
Temperature range: -40°C - +70°C. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DML ELIMINATOR®, copper solder connections - 023Z8250Optimized for HFC refrigerants and polyolester (POE) or polyalkyl glycol (PAG) oils.
100% 3Å Molecular Sieve.
Temperature range: -40°C - +70°C.
Learning
Learn more about DML and DCL filter driers
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solid core with steel housing vs loose desiccant with spun copper tube: Choose the right filter drier technologyFilter driers are key components in any commercial or residential refrigeration application. The market for filter drier technology, however, is complex with a lot of different solutions available and great variation when it comes to quality and pricing.
Choosing the right filter drier is essential to providing reliable, long lasting protection of any refrigeration system.
Avoid counterfeits
![Identify and fight counterfeits of Danfoss products](/media/4952/identify-and-fight-counterfeits-of-danfoss-products.png?anchor=center&mode=crop&width=520)
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.