Reliable and effective superheat controllers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.
The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.

The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Features and benefits
Precise regulation of superheat to the lowest possible level
Optimum charge of the evaporator
Easy installation and reliable operation
Compact and lightweight design
Long service life
Maximum Operating Pressure (MOP function) is available
Safety features and alarm indications

Revolutionary ETS Colibri®
With a proud heritage of over 30 years of designing and producing electric expansion valves, Danfoss brings to the market the most innovative and uniquely designed valve – ETS Colibri®.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 1AThe flexible pre-programmed EKE 1 superheat controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your system to your exact requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 1CThe flexible pre-programmed EKE 1 superheat controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your system to your exact requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 1BThe flexible pre-programmed EKE 1 superheat controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your system to your exact requirements.

FAQ para controladores EKE 1A,B,C y D
Software


Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure switches and thermostats for refrigerationThe range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration temperature sensorsRefrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety and data logging.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure TransmittersRefrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HVAC, light and energy controlControllers, actuators and sensors to control a wide range of functions in the supermarket, e.g. heating, ventilation, air conditioning and light.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ETS electric expansion valvesETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.