Flexible, communicative and easy to use. Fits your application
Reach new levels of performance with the VLT® Midi Drive FC 280, the evolution of the popular VLT® 2800 drive. Profit from new savings with a wide range of features designed to make installing, using and maintaining the AC drive as simple and as easy as possible.
For precise and efficient motor control for machine builders in the food and beverage, material handling and processing industries, the VLT® Midi Drive is ideal. it is strong on control performance, functional safety and flexible fieldbus communication.
VLT® Midi Drive is designed for compatibility with the VLT® 2800. Its exterior dimensions, connectors, cable lengths and set-up software tools allow you to easily retrofit an established drive panel.
Supply voltages and power range
- 1 x 200-240 V...0.37-2.2 kW
- 3 x 200-240 V...0.37-3.7 kW
- 3 x 380-480 V...0.37-22 kW
Features and benefits
Compact design saves panel space
Easy and fast installation set-up due to flexible user interfaces
No need to install extra cooling equipment or oversize the drive as it is designed to operate at 45°C at full load and up to 55°C with derating
No need to install extra components thanks to integrated harmonic mitigation, RFI filters, brake choppers and functional safety (STO)
Integrated active Power Factor Correction (PFC) significantly reduces harmonic distortion and improves power supply quality
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 132B0254_Eplan | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXA0 | 27 Jan, 2025 | 408.5 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXA6 | 27 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXAN | 25 Jan, 2025 | 408.7 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 351.5 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H1BXCXXXSXXXXAY | 26 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXAN | 27 Jan, 2025 | 408.7 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 351.5 KB | .zip | |
Eplan drawing | FC-280P11KT4E20H2BXCXXXSXXXXAY | 27 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P11KT4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXA0 | 26 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXA6 | 26 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXAN | 27 Jan, 2025 | 408.7 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 351.5 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H2BXCXXXSXXXXA0 | 27 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 408.2 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 351.4 KB | .zip | |
Eplan drawing | FC-280P15KT4E20H2BXCXXXSXXXXAY | 27 Jan, 2025 | 408.6 KB | .zip | |
Eplan drawing | FC-280P15KT4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-280P15KT4E21H2BNCXXXSXXXXAX | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXA0 | 25 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXA6 | 26 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXAL | 25 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXAX | 26 Jan, 2025 | 315.5 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H1BXCXXXSXXXXAY | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXA0 | 27 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXAN | 27 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 315.5 KB | .zip | |
Eplan drawing | FC-280P18KT4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P18KT4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | FC-280P18KT4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-280P1K1S2E20H1XXCXXXSXXXXA6 | 25 Jan, 2025 | 823.4 KB | .zip | |
Eplan drawing | FC-280P1K1S2E20H1XXCXXXSXXXXAL | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280P1K1S2E20H1XXCXXXSXXXXAN | 26 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280P1K1S2E20H1XXCXXXSXXXXAX | 26 Jan, 2025 | 766.6 KB | .zip | |
Eplan drawing | FC-280P1K1S2E20H1XXCXXXSXXXXAY | 26 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280P1K1S2E21H1XNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P1K1S2E21H1XNCXXXSXXXXAX | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXAL | 27 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXAN | 26 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K1T2E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T2E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P1K1T2E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P1K1T4E20H1BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H1BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H1BXCXXXSXXXXAL | 27 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H1BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXAN | 27 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K1T4E20H2BXCXXXSXXXXAY | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K1T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P1K1T4E21H2BNCXXXSXXXXAX | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P1K5S2E20H1XXCXXXSXXXXA0 | 25 Jan, 2025 | 823.5 KB | .zip | |
Eplan drawing | FC-280P1K5S2E20H1XXCXXXSXXXXA6 | 26 Jan, 2025 | 823.4 KB | .zip | |
Eplan drawing | FC-280P1K5S2E20H1XXCXXXSXXXXAL | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280P1K5S2E20H1XXCXXXSXXXXAX | 25 Jan, 2025 | 766.6 KB | .zip | |
Eplan drawing | FC-280P1K5S2E20H1XXCXXXSXXXXAY | 25 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280P1K5S2E21H1XNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P1K5S2E21H1XNCXXXSXXXXAX | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXAX | 27 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K5T2E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T2E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P1K5T2E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P1K5T4E20H1BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H1BXCXXXSXXXXA6 | 27 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H1BXCXXXSXXXXAX | 27 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXAN | 26 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P1K5T4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P1K5T4E21H2BNCXXXSXXXXAN | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXA0 | 25 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXA6 | 25 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 315.5 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H1BXCXXXSXXXXAY | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXA6 | 27 Jan, 2025 | 372.3 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXAN | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 315.5 KB | .zip | |
Eplan drawing | FC-280P22KT4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 372.7 KB | .zip | |
Eplan drawing | FC-280P22KT4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | FC-280P22KT4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-280P2K2S2E20H1XXCXXXSXXXXA0 | 26 Jan, 2025 | 794.0 KB | .zip | |
Eplan drawing | FC-280P2K2S2E20H1XXCXXXSXXXXA6 | 25 Jan, 2025 | 793.8 KB | .zip | |
Eplan drawing | FC-280P2K2S2E20H1XXCXXXSXXXXAL | 27 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P2K2S2E20H1XXCXXXSXXXXAX | 26 Jan, 2025 | 737.1 KB | .zip | |
Eplan drawing | FC-280P2K2S2E21H1XNCXXXSXXXXAN | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P2K2S2E21H1XNCXXXSXXXXAX | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P2K2T2E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P2K2T2E20H2BXCXXXSXXXXA6 | 27 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P2K2T2E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P2K2T2E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P2K2T2E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P2K2T2E21H2BNCXXXSXXXXAN | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P2K2T2E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P2K2T4E20H1BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H1BXCXXXSXXXXA6 | 26 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXA0 | 27 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXAN | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P2K2T4E20H2BXCXXXSXXXXAY | 27 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P2K2T4E21H2BNCXXXSXXXXAN | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P2K2T4E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280P3K0T4E20H1BXCXXXSXXXXA0 | 26 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H1BXCXXXSXXXXA6 | 25 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P3K0T4E20H2BXCXXXSXXXXAY | 27 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P3K0T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P3K0T4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 456.0 KB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 455.8 KB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 456.2 KB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 399.1 KB | .zip | |
Eplan drawing | FC-280P3K7T2E20H2BXCXXXSXXXXAY | 25 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P3K7T2E21H2BNCXXXSXXXXAN | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-280P3K7T2E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280P4K0T4E20H1BXCXXXSXXXXA0 | 27 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H1BXCXXXSXXXXAN | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H1BXCXXXSXXXXAX | 26 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXAN | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P4K0T4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P4K0T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P4K0T4E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXA0 | 26 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXA6 | 27 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXAL | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXAX | 26 Jan, 2025 | 737.3 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H1BXCXXXSXXXXAY | 27 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXA0 | 25 Jan, 2025 | 794.1 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 793.9 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXAN | 27 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXAX | 27 Jan, 2025 | 737.2 KB | .zip | |
Eplan drawing | FC-280P5K5T4E20H2BXCXXXSXXXXAY | 25 Jan, 2025 | 794.4 KB | .zip | |
Eplan drawing | FC-280P5K5T4E21H2BNCXXXSXXXXAN | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P5K5T4E21H2BNCXXXSXXXXAX | 27 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-280P7K5T4E20H1BXCXXXSXXXXA6 | 26 Jan, 2025 | 455.8 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H1BXCXXXSXXXXAL | 27 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H1BXCXXXSXXXXAX | 26 Jan, 2025 | 399.1 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 456.0 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 399.1 KB | .zip | |
Eplan drawing | FC-280P7K5T4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 456.3 KB | .zip | |
Eplan drawing | FC-280P7K5T4E21H2BNCXXXSXXXXAN | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-280P7K5T4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXA0 | 26 Jan, 2025 | 823.5 KB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXA6 | 27 Jan, 2025 | 823.4 KB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXAL | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXAN | 26 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXAX | 26 Jan, 2025 | 766.6 KB | .zip | |
Eplan drawing | FC-280PK37S2E20H1XXCXXXSXXXXAY | 25 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280PK37S2E21H1XNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK37S2E21H1XNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK37T2E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T2E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK37T2E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T2E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK37T2E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXAN | 27 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H2BXCXXXSXXXXA0 | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK37T4E20H2BXCXXXSXXXXAY | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK37T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK37T4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK55S2E20H1XXCXXXSXXXXA0 | 26 Jan, 2025 | 823.5 KB | .zip | |
Eplan drawing | FC-280PK55S2E20H1XXCXXXSXXXXA6 | 25 Jan, 2025 | 823.4 KB | .zip | |
Eplan drawing | FC-280PK55S2E20H1XXCXXXSXXXXAL | 25 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK55S2E20H1XXCXXXSXXXXAN | 27 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280PK55S2E20H1XXCXXXSXXXXAX | 27 Jan, 2025 | 766.6 KB | .zip | |
Eplan drawing | FC-280PK55S2E21H1XNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK55T2E20H2BXCXXXSXXXXAY | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK55T2E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK55T2E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXA0 | 27 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXAN | 26 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXAX | 27 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H1BXCXXXSXXXXAY | 25 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXA6 | 25 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXAN | 25 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK55T4E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK55T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXA0 | 25 Jan, 2025 | 823.5 KB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXA6 | 26 Jan, 2025 | 823.4 KB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXAL | 26 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXAN | 27 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXAX | 26 Jan, 2025 | 766.6 KB | .zip | |
Eplan drawing | FC-280PK75S2E20H1XXCXXXSXXXXAY | 26 Jan, 2025 | 823.9 KB | .zip | |
Eplan drawing | FC-280PK75S2E21H1XNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK75T2E20H2BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280PK75T2E20H2BXCXXXSXXXXA6 | 27 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK75T2E20H2BXCXXXSXXXXAL | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK75T2E20H2BXCXXXSXXXXAX | 25 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK75T2E20H2BXCXXXSXXXXAY | 26 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK75T2E21H2BNCXXXSXXXXAN | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK75T2E21H2BNCXXXSXXXXAX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-280PK75T4E20H1BXCXXXSXXXXA0 | 25 Jan, 2025 | 823.8 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H1BXCXXXSXXXXA6 | 27 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H1BXCXXXSXXXXAN | 25 Jan, 2025 | 824.1 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H1BXCXXXSXXXXAX | 26 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H2BXCXXXSXXXXA0 | 27 Jan, 2025 | 823.7 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H2BXCXXXSXXXXA6 | 26 Jan, 2025 | 823.6 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H2BXCXXXSXXXXAL | 25 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H2BXCXXXSXXXXAX | 27 Jan, 2025 | 766.8 KB | .zip | |
Eplan drawing | FC-280PK75T4E20H2BXCXXXSXXXXAY | 27 Jan, 2025 | 824.0 KB | .zip | |
Eplan drawing | FC-280PK75T4E21H2BNCXXXSXXXXAN | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-280PK75T4E21H2BNCXXXSXXXXAX | 25 Jan, 2025 | 1.6 MB | .zip | |
Dimensional drawing | MCAD FC 280 K1 Installation | 27 Jan, 2025 | 1.3 MB | ||
Dimensional drawing | MCAD FC 280 K1 Installation | 27 Jan, 2025 | 32.2 MB | .stp | |
Dimensional drawing | MCAD FC 280 K1 Installation | 25 Jan, 2025 | 7.5 MB | .dxf | |
Dimensional drawing | MCAD FC 280 K1 Installation - IP21 Type1 | 26 Jan, 2025 | 49.1 MB | .stp | |
Dimensional drawing | MCAD FC 280 K2 Installation | 27 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD FC 280 K2 Installation | 26 Jan, 2025 | 6.8 MB | .dxf | |
Dimensional drawing | MCAD FC 280 K2 Installation | 26 Jan, 2025 | 38.4 MB | .stp | |
Dimensional drawing | MCAD FC 280 K2 Installation - IP21 Type1 | 26 Jan, 2025 | 44.2 MB | .stp | |
Dimensional drawing | MCAD FC 280 K3 Installation | 26 Jan, 2025 | 8.2 MB | .dxf | |
Dimensional drawing | MCAD FC 280 K3 Installation | 25 Jan, 2025 | 1.9 MB | ||
Dimensional drawing | MCAD FC 280 K3 Installation | 26 Jan, 2025 | 39.5 MB | .stp | |
Dimensional drawing | MCAD FC 280 K3 Installation - IP21 Type1 | 27 Jan, 2025 | 45.1 MB | .stp | |
Dimensional drawing | MCAD FC 280 K4 Installation | 25 Jan, 2025 | 9.1 MB | .dxf | |
Dimensional drawing | MCAD FC 280 K4 Installation | 25 Jan, 2025 | 50.9 MB | .stp | |
Dimensional drawing | MCAD FC 280 K4 Installation | 25 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD FC 280 K4 Installation - IP21 Type1 | 25 Jan, 2025 | 58.2 MB | .stp | |
Dimensional drawing | MCAD FC 280 K5 Installation | 25 Jan, 2025 | 7.6 MB | .dxf | |
Dimensional drawing | MCAD FC 280 K5 Installation | 26 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD FC 280 K5 Installation - IP21 Type1 | 26 Jan, 2025 | 50.7 MB | .stp | |
Dimensional drawing | MCAD Frame 1 adapter 132B0363 | 26 Jan, 2025 | 258.1 KB | ||
Dimensional drawing | MCAD Frame 2 adapter 132B0364 | 26 Jan, 2025 | 333.7 KB | ||
Dimensional drawing | MCAD Frame 3 adapter 132B0365 | 26 Jan, 2025 | 431.8 KB | ||
Dimensional drawing | MCAD Frame 4 adapter 132B0366 | 26 Jan, 2025 | 407.3 KB | ||
Dimensional drawing | MCAD GLCP Adapter 132B0281 | 27 Jan, 2025 | 3.4 MB | .stp | |
Dimensional drawing | MCAD MCC107 EMC filter K1S2 134B5466 | 25 Jan, 2025 | 3.5 MB | .stp | |
Dimensional drawing | MCAD MCC107 EMC filter K1T4 134B5463 | 26 Jan, 2025 | 3.5 MB | .stp | |
Dimensional drawing | MCAD MCC107 EMC filter K2T4 134B5464 | 25 Jan, 2025 | 3.5 MB | .stp | |
Dimensional drawing | MCAD MCC107 EMC filter K3T4 134B5465 | 26 Jan, 2025 | 3.5 MB | .stp | |
Circuit diagram | Wiring Schematic FC 280 | 25 Jan, 2025 | 66.7 KB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | SISTEMA Library for Danfoss Drives | 1.07 | English | 17 Jan, 2025 | Released | 385.9 KB | .zip | |
System software | Library | VLT® AOI for Rockwell Studio 5000 | 1.00 | English | 17 Dec, 2019 | Released | 7.2 MB | .zip |
System software | Library | VLT® Library for TIA Portal | 1.12 | English | 17 Dec, 2019 | Released | 11.9 MB | .zip |
System software | Library | VLT® Library for TwinCAT 3 | 1.12 | English | 17 Dec, 2019 | Released | 8.4 MB | .zip |
System software | Library | VLT® Library for Unity Pro | 1.00 | English | 17 Dec, 2019 | Released | 9.7 MB | .zip |
System software | Fieldbus configuration file | VLT® Midi Drive FC 280 CANOpen EDS | 1.20 | English | 09 Dec, 2016 | Released | 15.5 KB | .zip |
System software | VLT® Midi Drive FC 280 EtherCAT XML | 01 | English | 01 Mar, 2022 | Released | 71.5 KB | .zip | |
System software | Fieldbus configuration file | VLT® Midi Drive FC 280 Ethernet/IP EDS | 1.20 | English | 09 Dec, 2016 | Released | 5.1 KB | .zip |
System software | Fieldbus configuration file | VLT® Midi Drive FC 280 POWERLINK XDD | 01 | English | 09 Dec, 2016 | Released | 15.3 KB | .zip |
System software | Fieldbus configuration file | VLT® Midi Drive FC 280 PROFIBUS GSD | 1.0 | English | 10 Oct, 2016 | Released | 4.3 KB | .zip |
System software | Fieldbus configuration file | VLT® Midi Drive FC 280 PROFINET GSDML | 01 | English | 30 Oct, 2020 | Released | 14.7 KB | .zip |
System software | Support file | VLT® Midi Drive Support File | 2.00 | English | 02 Mar, 2022 | Released | 287.1 KB | .zip |
Software tools | VLT® Motion Control Tool MCT10 | 5.50 | English | 14 Jul, 2022 | Released | 944.1 MB | .zip | |
Software tools | VLT® Motion Control Tool MCT31 | 2.0.4 | English | 17 Oct, 2017 | Released | 25.2 MB | .zip |
Related applications
Conveyors, mixers, packaging systems, pumps, fans and compressors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for conveyors in food and beverage applicationsEnsure maximum uptime and lowest possible cost of ownership with hygienic, variable-speed conveyor control. IPA-certified.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial crane and hoist movementTo optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Midi Drive optimizes efficiency in Brazilian biscuit factoryOriginal equipment manufacturer, Ariete, delivers quality and a competitive edge using the same drive for different applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Midi Drive for precise actuator controlWith its compact and temperature-resistant design, the drive integrates easily into actuators from Schiebel Antriebstechnik GmbH, providing high-precision flow control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High production throughput for ReicholzheimVLT® Midi Drive FC 280 helps sweet grapes make sweet wine.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
![]() |
Need answers fast? Ask MyDrive® Assistant for help with your drive MyDrive® Assistant helps you to find information, answer common questions, or troubleshoot your motor drives and power converters. |