Maximum strength with reduced installation costs
The VLT® Micro Drive FC 51 is small and yet powerful and built to last. Panel space can be saved and installation costs reduced thanks to its compact size and minimal commissioning requirements.
Despite its compact size and easy commissioning, the VLT Micro Drive can be set up to perform perfectly even in complex applications. It is supported by guided programming of specific functions and the use of a PC software tool for parameterizing. And, thanks to its coated PCBs, the drive ensures reliable and cost-effective operation also in demanding environments.
Supply voltages and power range
- 1 x 200-240 V...0.18-2.2 kW
- 3 x 200-240 V...0.25-3.7 kW
- 3 x 380-480 V..0.37-22 kW
Features and benefits
Side-by-side mounting without derating is possible thanks to the compact, book-style design
Penetration of dust is minimized thanks to coated PCBs
Radio disturbance from motor cables is limited due to built-in RFI filters
Lifetime of the drive is extended and reliability improved as a result of the effective heat sink that removes heat from the electronics
Energy consumption can be reduced as kinetic energy in the application can be transformed into braking power to slow down the motor
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Dimensional drawing | FC 51 M1 drawing | 25 Jan, 2025 | 5.4 MB | .stp | |
Dimensional drawing | FC 51 M1 drawing | 25 Jan, 2025 | 1.0 MB | .zip | |
Dimensional drawing | FC 51 M1 drawing | 25 Jan, 2025 | 415.8 KB | ||
Dimensional drawing | FC 51 M1 drawing | 26 Jan, 2025 | 15.5 MB | .dxf | |
Dimensional drawing | FC 51 M2 drawing | 26 Jan, 2025 | 16.4 MB | .dxf | |
Dimensional drawing | FC 51 M2 drawing | 26 Jan, 2025 | 8.1 MB | .stp | |
Dimensional drawing | FC 51 M2 drawing | 26 Jan, 2025 | 327.0 KB | ||
Dimensional drawing | FC 51 M2 drawing | 27 Jan, 2025 | 1.6 MB | .zip | |
Dimensional drawing | FC 51 M3 drawing | 30 Jan, 2025 | 30.9 MB | .dxf | |
Dimensional drawing | FC 51 M3 drawing | 26 Jan, 2025 | 1.0 MB | .zip | |
Dimensional drawing | FC 51 M3 drawing | 25 Jan, 2025 | 6.2 MB | .stp | |
Dimensional drawing | FC 51 M3 drawing | 26 Jan, 2025 | 616.6 KB | ||
Dimensional drawing | FC 51 M4 drawing | 26 Jan, 2025 | 384.2 KB | ||
Dimensional drawing | FC 51 M4 drawing | 26 Jan, 2025 | 1.4 MB | .zip | |
Dimensional drawing | FC 51 M4 drawing | 26 Jan, 2025 | 5.7 MB | .dxf | |
Dimensional drawing | FC 51 M4 drawing | 26 Jan, 2025 | 7.6 MB | .stp | |
Dimensional drawing | FC 51 M5 drawing | 26 Jan, 2025 | 219.8 KB | ||
Dimensional drawing | FC 51 M5 drawing | 27 Jan, 2025 | 1.6 MB | .zip | |
Dimensional drawing | FC 51 M5 drawing | 25 Jan, 2025 | 7.6 MB | .stp | |
Dimensional drawing | FC 51 M5 drawing | 25 Jan, 2025 | 3.2 MB | .dxf | |
Eplan drawing | FC-051P11KT4E20H3BXCXXXSXXX | 26 Jan, 2025 | 429.2 KB | .zip | |
Eplan drawing | FC-051P11KT4E20HXBXCXXXSXXX | 26 Jan, 2025 | 429.1 KB | .zip | |
Eplan drawing | FC-051P15KT4E20H3BXCXXXSXXX | 26 Jan, 2025 | 429.2 KB | .zip | |
Eplan drawing | FC-051P15KT4E20HXBXCXXXSXXX | 27 Jan, 2025 | 429.1 KB | .zip | |
Eplan drawing | FC-051P18KT4E20H3BXCXXXSXXX | 26 Jan, 2025 | 651.3 KB | .zip | |
Eplan drawing | FC-051P18KT4E20HXBXCXXXSXXX | 25 Jan, 2025 | 651.3 KB | .zip | |
Eplan drawing | FC-051P1K5S2E20H3BXCXXXSXXX | 25 Jan, 2025 | 713.5 KB | .zip | |
Eplan drawing | FC-051P1K5S2E20HXBXCXXXSXXX | 25 Jan, 2025 | 713.5 KB | .zip | |
Eplan drawing | FC-051P1K5T2E20H3BXCXXXSXXX | 26 Jan, 2025 | 713.3 KB | .zip | |
Eplan drawing | FC-051P1K5T4E20H3BXCXXXSXXX | 27 Jan, 2025 | 713.3 KB | .zip | |
Eplan drawing | FC-051P1K5T4E20HXBXCXXXSXXX | 26 Jan, 2025 | 713.3 KB | .zip | |
Eplan drawing | FC-051P1K5T4S20HXXXCXXXSXXX | 26 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051P22KT4E20H3BXCXXXSXXX | 26 Jan, 2025 | 651.3 KB | .zip | |
Eplan drawing | FC-051P22KT4E20HXBXCXXXSXXX | 25 Jan, 2025 | 651.3 KB | .zip | |
Eplan drawing | FC-051P2K2S2E20H3BXCXXXSXXX | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-051P2K2S2E20HXBXCXXXSXXX | 25 Jan, 2025 | 709.2 KB | .zip | |
Eplan drawing | FC-051P2K2T2E20H3BXCXXXSXXX | 26 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P2K2T4E20H3BXCXXXSXXX | 26 Jan, 2025 | 713.3 KB | .zip | |
Eplan drawing | FC-051P2K2T4E20HXBXCXXXSXXX | 26 Jan, 2025 | 713.3 KB | .zip | |
Eplan drawing | FC-051P3K0T4E20H3BXCXXXSXXX | 26 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P3K0T4E20HXBXCXXXSXXX | 26 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P3K7T2E20H3BXCXXXSXXX | 27 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P4K0T4E20H3BXCXXXSXXX | 26 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P4K0T4E20HXBXCXXXSXXX | 27 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P5K5T4E20H3BXCXXXSXXX | 27 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P5K5T4E20HXBXCXXXSXXX | 25 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P7K5T4E20H3BXCXXXSXXX | 27 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051P7K5T4E20HXBXCXXXSXXX | 27 Jan, 2025 | 709.0 KB | .zip | |
Eplan drawing | FC-051PK18S2E20H3XXCXXXSXXX | 26 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK18S2E20HXXXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK25T2E20H3XXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK37S2E20H3XXCXXXSXXX | 26 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK37S2E20HXXXCXXXSXXX | 27 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK37T2E20H3XXCXXXSXXX | 27 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK37T4E20H3XXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK37T4E20HXXXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK75S2E20H3XXCXXXSXXX | 26 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK75S2E20HXXXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK75T2E20H3XXCXXXSXXX | 27 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK75T4E20H3XXCXXXSXXX | 25 Jan, 2025 | 682.2 KB | .zip | |
Eplan drawing | FC-051PK75T4E20HXXXCXXXSXXX | 26 Jan, 2025 | 682.1 KB | .zip | |
Dimensional drawing | lcp_micro | 26 Jan, 2025 | 1.8 MB | .dxf | |
Dimensional drawing | lcp_micro | 26 Jan, 2025 | 250.1 KB | ||
Dimensional drawing | lcp_micro | 26 Jan, 2025 | 2.2 MB | .stp | |
3D model | VLT Micro Drive FC 51, GO illustration 3D | 01 Dec, 2024 | 14.6 MB | .eps | |
3D model | VLT Micro Drive FC 51, READY illustration 3D | 01 Dec, 2024 | 16.4 MB | .eps | |
3D model | VLT Micro Drive FC 51, STEADY illustration 3D | 01 Dec, 2024 | 18.6 MB | .eps | |
Circuit diagram | Wiring Schematic FC 51 | 25 Jan, 2025 | 260.6 KB |
Software
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
![]() |
Need answers fast? Ask MyDrive® Assistant for help with your drive MyDrive® Assistant helps you to find information, answer common questions, or troubleshoot your motor drives and power converters. |