Efficient, reliable and consistently awesome
Built to last, this robust drive operates effectively and reliably even with the most demanding applications and in the most challenging environments.
VLT® AutomationDrive takes full advantage of all that the new digital age has to offer to ensure it completely fulfills the requirements of your applications and optimizes your processes throughout the entire lifecycle.
Its cutting-edge thermal design and unique back-channel cooling make VLT® AutomationDrive one of the most compact and cost-efficient drives in the market. Intelligent maintenance and monitoring functions improve the productivity, performance, and uptime of your systems in the long term.
Supply voltages and power range
- 3 x 200-240 V...0.25-37 kW
- 3 x 380-500 V...0.37 kW – 1.1 MW
- 3 x 525-600 V...0.75-75 kW
- 3 x 525-690 V...1.1 kW – 1.4 MW
Low harmonic drive
- 3 x 380-480 V...132-450 kW
12-pulse drive
- 3 x 380-500 V...250 kW – 1 MW
- 3 x 525-690 V...250 kW – 1.4 MW
Features and benefits
Fits all motor technologies and fieldbus protocols: universally compatible
Commissioning and upgrades are easy due to plug-in technology
Back-channel cooling concept reduces energy costs, size of the cooling system, and extends drive lifetime
Automatic Motor Adaptation (AMA) for fast startup
Automatic Energy Optimization (AEO) for high system efficiency
Safe stop and Safe Torque Off ensure safe operation of the drive
Integrated Motion Controller (IMC) for automation made easy
Condition-based monitoring (CBM) is integrated to achieve maximum uptime in your operations
VLT® Motion Control Tool MCT 10 offers a customized commissioning experience
Explore MyDrive® Suite for free software tools and downloads
‘Ruggedized’ design reduces the potential negative effects of vibration
DrivePro® Life Cycle Services proactively improve uptime of your plant
VLT® FlexConcept improves efficiency while reducing complexity in your system
Videos about VLT® AutomationDrive FC 302

Perform high-precision positioning and synchronization operations with no need for extra modules or hardware. IMC gives you servo-like motion control in a standard drive.

Easily switch between drives during load sharing. Use the droop function to protect motors from overloading and overheating, so machines can perform better for longer.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Drawings
Can't find the 3D model or drawing you're looking for? Sort and filter the following table by using the icons at the top of the columns.
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 130B1102_Eplan | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1103_Eplan | 27 Jan, 2025 | 919.8 KB | .zip | |
Eplan drawing | 130B1115_Eplan | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1119_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 130B1120_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1127_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1134_Eplan | 27 Jan, 2025 | 357.2 KB | .zip | |
Eplan drawing | 130B1135_Eplan | 25 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 130B1137_EPlan | 27 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1164_Eplan | 27 Jan, 2025 | 244.4 KB | .zip | |
Eplan drawing | 130B1172_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1196_Eplan | 26 Jan, 2025 | 816.3 KB | .zip | |
Eplan drawing | 130B1202_Eplan | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1203_Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1205_Eplan | 27 Jan, 2025 | 919.8 KB | .zip | |
Eplan drawing | 130B1210-Eplan | 26 Jan, 2025 | 763.6 KB | .zip | |
Eplan drawing | 130B1219_Eplan | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 130B1220_Eplan | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1227 _Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1234_Eplan | 26 Jan, 2025 | 357.1 KB | .zip | |
Eplan drawing | 130B1245_Eplan | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 130B1246_Eplan | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 130B1264_Eplan | 27 Jan, 2025 | 244.3 KB | .zip | |
Eplan drawing | 130B1272-Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1296_Eplan | 26 Jan, 2025 | 816.2 KB | .zip | |
Eplan drawing | 130B1489_Eplan | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 130B1490_Eplan | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 130B3280_Eplan | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 130B3290-Eplan | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 130B5545_Eplan | 26 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | 130B5601_Eplan | 27 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B5646_Eplan | 27 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | 130B9860_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B0005_Eplan | 26 Jan, 2025 | 745.3 KB | .zip | |
Eplan drawing | 131B0014_Eplan | 26 Jan, 2025 | 440.3 KB | .zip | |
Eplan drawing | 131B0025_Eplan | 26 Jan, 2025 | 440.3 KB | .zip | |
Eplan drawing | 131B0034_Eplan | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131B0038_Eplan | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131B0039_Eplan | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131B0040_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B0069_E-Plan | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | 131B0456_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B0468_Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B1979_Eplan | 27 Jan, 2025 | 732.2 KB | .zip | |
Eplan drawing | 131B4611_E-Plan | 27 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131B5605_Eplan | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | 131B6228_E-Plan | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131B6747_E-Plan | 26 Jan, 2025 | 780.1 KB | .zip | |
Eplan drawing | 131B6749_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B6750_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B7417_E-Plan | 26 Jan, 2025 | 780.1 KB | .zip | |
Eplan drawing | 131B7418_E-Plan | 26 Jan, 2025 | 780.1 KB | .zip | |
Eplan drawing | 131B7419_E-Plan | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131B7815_E-Plan | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131F0428_Eplan | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131F8139_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131F8140_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131F8887_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131G7638_Eplan | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131H1601_Eplan | 27 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 131H1941_Eplan | 27 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131H2939_E-Plan | 25 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 131H4224_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 131H5407_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 131H5561_Eplan | 26 Jan, 2025 | 803.1 KB | .zip | |
Eplan drawing | 131L2366_Eplan | 26 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131N4606_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 131N4615_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 131N7381_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131U0353_E-Plan | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131U4005_Eplan | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | 131U4168_Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131U5935_E-Plan | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131U9299_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131X2244_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131X2247_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131X3591_E-Plan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 131X6531_E-Plan | 25 Jan, 2025 | 788.4 KB | .zip | |
Eplan drawing | 131X9469_Eplan | 26 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | 132N1403_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 132N1407_Eplan | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | 134F0292_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F0300_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F0310_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F0313_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F0314_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F0316_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F4162_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F7042_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134F7043_Eplan | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134G7551_Eplan | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 134L5037_E-Plan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 134L5041_E-Plan | 27 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 134L5043_E-Plan | 27 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 134L7996_E-Plan | 25 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 134N4847_Eplan | 26 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 134U8790_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 134U9855_E-Plan | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | 134U9856_E-Plan | 26 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | 135N5978_E-Plan | 25 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 135X4274_Eplan | 26 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 136L4731_Eplan | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | 136N9780_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | 136U0860_Eplan | 26 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 136X3893_Eplan | 27 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 136X3894_Eplan | 26 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 136X3895_Eplan | 26 Jan, 2025 | 821.6 KB | .zip | |
Eplan drawing | 136X3896_Eplan | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 136X3898_Eplan | 27 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 137L2786_Eplan | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302N110T5E20H4BGCXXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-302N110T5E20H4XGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-302N132T5E21H2XGR3XXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 725.1 KB | .zip | |
Eplan drawing | FC-302N160T5E20H4XGCXXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302N160T5E20H4XGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302N315T5E54H4BGC7XXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-302N90KT5E20H2BGCDXQSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302N90KT5E5MH4BGCJXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 901.2 KB | .zip | |
Eplan drawing | FC-302P11KT5E20H1XGXXXXSXXXXALBXCXXXXD0 | 25 Jan, 2025 | 583.7 KB | .zip | |
Eplan drawing | FC-302P11KT5E20H1XGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 583.3 KB | .zip | |
Eplan drawing | FC-302P11KT5E20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P11KT5E20H2XGCXXXSXXXXAYBXCXXXXDX | 26 Jan, 2025 | 582.8 KB | .zip | |
Eplan drawing | FC-302P11KT5E20H2XXCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 774.7 KB | .zip | |
Eplan drawing | FC-302P11KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P11KT5E21H2XGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P11KT5E55H1XGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P15KT5E20H1BGXXXXSXXXXA0B7CXXXXD0 | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P15KT5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 25 Jan, 2025 | 583.0 KB | .zip | |
Eplan drawing | FC-302P15KT5E20H1BGXXXXSXXXXALB8CXXXXD0 | 25 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P15KT5E20H1XGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P15KT5E20H1XGXXXXSXXXXALBXCXXXXD0 | 26 Jan, 2025 | 583.7 KB | .zip | |
Eplan drawing | FC-302P15KT5E20H1XXXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | FC-302P15KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-302P18KT5E20H1XGXXXXSXXXXALBXCXXXXD0 | 27 Jan, 2025 | 779.6 KB | .zip | |
Eplan drawing | FC-302P18KT5E20H2BGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-302P18KT5E20H2XGXXXXSXXXXALB2CXXXXDX | 26 Jan, 2025 | 835.0 KB | .zip | |
Eplan drawing | FC-302P18KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 901.6 KB | .zip | |
Eplan drawing | FC-302P18KT5E21H2XGCXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 901.2 KB | .zip | |
Eplan drawing | FC-302P18KT5E55H1XGXXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | FC-302P1K1T5E20H1BGXXXXSXXXXALBXCXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P1K1T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P1K1T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 724.2 KB | .zip | |
Eplan drawing | FC-302P1K5T5E20H1XGXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P1K5T5E20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P1K5T5E20H1XGXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P1K5T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 27 Jan, 2025 | 724.2 KB | .zip | |
Eplan drawing | FC-302P1K5T5E20H1XXXXXXSXXXXALBXCXXXXD0 | 26 Jan, 2025 | 724.6 KB | .zip | |
Eplan drawing | FC-302P1K5T5E20H2BGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302P1K5T5E20H2BGXXXXSXXXXA0BXC4XXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P1K5T5E20H2BGXXXXSXXXXAXBXC4XXXDX | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | FC-302P1M0T7E54B2XGC7XXSXXXXAXB4CXRXXD0 | 26 Jan, 2025 | 3.3 MB | .zip | |
Eplan drawing | FC-302P22KT5E20H1BXXXXXSXXXXA0BXC4XXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P22KT5E20H2XGCDXXSXXXXAYBXCXXXXDX | 27 Jan, 2025 | 800.1 KB | .zip | |
Eplan drawing | FC-302P22KT5E20H2XGXXXXSXXXXALB2CXXXXDX | 27 Jan, 2025 | 835.0 KB | .zip | |
Eplan drawing | FC-302P22KT5E20H2XGXXXXSXXXXANBXCXXXXDX | 25 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | FC-302P22KT5E20H2XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-302P22KT5E20H2XXCDXXSXXXXAYBRCXXXXDX | 26 Jan, 2025 | 671.7 KB | .zip | |
Eplan drawing | FC-302P22KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 901.6 KB | .zip | |
Eplan drawing | FC-302P22KT5E55H1XGXXXXSXXXXALBXCXXXXDX | 27 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | FC-302P22KT5P20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 2.6 MB | .zip | |
Eplan drawing | FC-302P2K2T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 26 Jan, 2025 | 724.3 KB | .zip | |
Eplan drawing | FC-302P2K2T5E20H2BGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302P2K2T5E20H2XGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302P2K2T5E20H2XXCXXXSXXXXAYBRCXXXXDX | 26 Jan, 2025 | 780.3 KB | .zip | |
Eplan drawing | FC-302P30KT5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 27 Jan, 2025 | 778.2 KB | .zip | |
Eplan drawing | FC-302P30KT5E20H1XGXXXXSXXXXA0BXCXXXXDX | 26 Jan, 2025 | 2.6 MB | .zip | |
Eplan drawing | FC-302P30KT5E20H1XGXXXXSXXXXALB2CXXXXDX | 26 Jan, 2025 | 833.9 KB | .zip | |
Eplan drawing | FC-302P30KT5E20H2XGCDXXSXXXXAYBXCXXXXDX | 26 Jan, 2025 | 800.0 KB | .zip | |
Eplan drawing | FC-302P30KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 767.4 KB | .zip | |
Eplan drawing | FC-302P30KT5P55H2XGXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P315T5E54B2XGC3XXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 3.7 MB | .zip | |
Eplan drawing | FC-302P355T5E54N2XGC7XXSXXXXALBXCXXXXDX | 25 Jan, 2025 | 3.1 MB | .zip | |
Eplan drawing | FC-302P37KT5E20H1XGXXXXSXXXXALB8CXXXXD0 | 25 Jan, 2025 | 856.1 KB | .zip | |
Eplan drawing | FC-302P37KT5E20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P37KT5E20H2XGCDXXSXXXXAYBXCXXXXDX | 25 Jan, 2025 | 799.0 KB | .zip | |
Eplan drawing | FC-302P37KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 767.4 KB | .zip | |
Eplan drawing | FC-302P37KT5E21H2XGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 767.1 KB | .zip | |
Eplan drawing | FC-302P37KT5P20H2XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P3K0T5E20H1BNXXXXSXXXXALB8CXXXXD0 | 27 Jan, 2025 | 761.5 KB | .zip | |
Eplan drawing | FC-302P3K0T5E20H1BXXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 724.5 KB | .zip | |
Eplan drawing | FC-302P3K0T5E20H1XGCXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P3K0T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P3K0T5E20H1XGXXXXSXXXXALB8CXXXXDX | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P3K0T5E20H2BGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302P400T5E54B2XGCXXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 3.8 MB | .zip | |
Eplan drawing | FC-302P45KT5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 25 Jan, 2025 | 799.1 KB | .zip | |
Eplan drawing | FC-302P45KT5E20H1XGXXXXSXXXXALBXCXXXXDX | 25 Jan, 2025 | 2.1 MB | .zip | |
Eplan drawing | FC-302P45KT5E20H1XGXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-302P45KT5E20H2BGCDXXSXXXXAYBXCXXXXDX | 25 Jan, 2025 | 799.3 KB | .zip | |
Eplan drawing | FC-302P45KT5E20H2XGCDXXSXXXXAYBXCXXXXDX | 25 Jan, 2025 | 798.9 KB | .zip | |
Eplan drawing | FC-302P45KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 767.4 KB | .zip | |
Eplan drawing | FC-302P45KT5P20H2XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-302P4K0T5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P4K0T5E20H1BGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P4K0T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P4K0T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 26 Jan, 2025 | 724.2 KB | .zip | |
Eplan drawing | FC-302P4K0T5E20H2XGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-302P4K0T5E20H2XGXXXXSXXXXAYBXCXXXXDX | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P4K0T5E55H1XGX1OXSXXXXALBXCXXXXDX | 25 Jan, 2025 | 729.9 KB | .zip | |
Eplan drawing | FC-302P55KT5E20H2XGCDXXSXXXXAYBXCXXXXDX | 26 Jan, 2025 | 868.7 KB | .zip | |
Eplan drawing | FC-302P55KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 998.0 KB | .zip | |
Eplan drawing | FC-302P55KT5E55H1XGXXXXSXXXXALBXCXXXXD0 | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-302P55KT5E55H2XGX1XXSXXXXALB2CXXXXD0 | 25 Jan, 2025 | 993.0 KB | .zip | |
Eplan drawing | FC-302P5K5T5E20H1XGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P5K5T5E20H1XGXXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | FC-302P5K5T5E20H2BGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P5K5T5E20H2XGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P5K5T5E20H2XGXXXXSXXXXALB2CXXXXDX | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P5K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 527.8 KB | .zip | |
Eplan drawing | FC-302P630T5E54H4XGC3XXSXXXXA0BKCXXXXD0 | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-302P630T5E54N4XGC7XXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 5.0 MB | .zip | |
Eplan drawing | FC-302P630T7E54B2XGC7XXSXXXXAXB4CXRXXD0 | 26 Jan, 2025 | 6.0 MB | .zip | |
Eplan drawing | FC-302P75KT5E21H2BGCDXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 998.1 KB | .zip | |
Eplan drawing | FC-302P7K5T5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H1BGXXXXSXXXXALB8CXXXXD0 | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H1XGXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 26 Jan, 2025 | 621.6 KB | .zip | |
Eplan drawing | FC-302P7K5T5E20H2BGXXXXSXXXXA0BXC4XXXDX | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H2BGXXXXSXXXXAXBXC4XXXDX | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H2XGXXXXSXXXXA0BKCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302P7K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 527.8 KB | .zip | |
Eplan drawing | FC-302P7K5T5E55H1XGXXOXSXXXXA0BXCXXXXD0 | 25 Jan, 2025 | 788.8 KB | .zip | |
Eplan drawing | FC-302P7K5T5E55H1XGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 733.3 KB | .zip | |
Eplan drawing | FC-302P7K5T5E66H1BGX1XXSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 730.2 KB | .zip | |
Eplan drawing | FC-302P800T5E21H2RGC7XKSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 2.7 MB | .zip | |
Eplan drawing | FC-302P800T5R5XH2XGC3XKSXXXXA0BXCXXXXD0 | 26 Jan, 2025 | 2.2 MB | .zip | |
Eplan drawing | FC-302P900T7R2AB2XGC3XXSXXXXA0BRCXXXXDX | 26 Jan, 2025 | 3.4 MB | .zip | |
Eplan drawing | FC-302PK25T2E20H2BXCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 385.6 KB | .zip | |
Eplan drawing | FC-302PK37T5E20H1BNXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 761.5 KB | .zip | |
Eplan drawing | FC-302PK37T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302PK37T5E20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302PK37T5E20H1XXXXXXSXXXXALBXCXXXXDX | 25 Jan, 2025 | 724.4 KB | .zip | |
Eplan drawing | FC-302PK55T5E20H1BNXXXXSXXXXALB8CXXXXD0 | 26 Jan, 2025 | 761.5 KB | .zip | |
Eplan drawing | FC-302PK55T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302PK55T5E20H1XXXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 724.7 KB | .zip | |
Eplan drawing | FC-302PK75T5E20H1BGXXXXSXXXXA0BXCXXXXD0 | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302PK75T5E20H1BGXXXXSXXXXALB8CXXXXD0 | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302PK75T5E20H1XGXXXXS067XAXBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-302PK75T5E20H1XGXXXXSXXXXALB8CXXXXD0 | 25 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | FC-302PK75T5E20H1XXXXXXSXXXXA0BXCXXXXDX | 26 Jan, 2025 | 724.2 KB | .zip | |
Eplan drawing | FC-302PK75T5E20H2XXXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 384.9 KB | .zip | |
Dimensional drawing | MCAD FC 302 A5 NEMA4X BACK PLATE | 26 Jan, 2025 | 481.4 KB | .stp | |
Dimensional drawing | MCAD FC 302 B1 NEMA4X BACK PLATE | 27 Jan, 2025 | 521.3 KB | .stp | |
Dimensional drawing | MCAD FC A2 IP20 B | 25 Jan, 2025 | 2.1 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 AB | 25 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP20 B | 30 Jan, 2025 | 3.6 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 9.9 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 C | 30 Jan, 2025 | 6.5 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 C | 26 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC A3 IP20 C | 26 Jan, 2025 | 9.1 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 C | 25 Jan, 2025 | 3.2 MB | .jpg | |
Dimensional drawing | MCAD FC B1 IP21 | 25 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD FC B4 IP20 | 26 Jan, 2025 | 6.1 MB | .dxf | |
Dimensional drawing | MCAD FC B4 IP20 | 26 Jan, 2025 | 10.4 MB | .stp | |
Dimensional drawing | MCAD FC B4 IP20 | 26 Jan, 2025 | 2.4 MB | .jpg | |
Dimensional drawing | MCAD FC B4 IP20 | 26 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC C3 IP20 OPTION | 30 Jan, 2025 | 15.4 MB | .dxf | |
Dimensional drawing | MCAD FC C3 IP20 OPTION | 26 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD FC C3 IP20 OPTION | 26 Jan, 2025 | 13.8 MB | .stp | |
Dimensional drawing | MCAD FC C3 IP20 OPTION | 27 Jan, 2025 | 2.7 MB | .jpg | |
Dimensional drawing | MCAD FC C4 IP21 | 25 Jan, 2025 | 11.9 MB | .dxf | |
Dimensional drawing | MCAD FC D7h 177r0492 | 26 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD FC E1h IP54 | 25 Jan, 2025 | 47.1 MB | .stp | |
Dimensional drawing | MCAD FC E3h IP20 | 25 Jan, 2025 | 700.1 KB | ||
Dimensional drawing | MCAD FC E3h IP20 | 25 Jan, 2025 | 30.0 MB | .stp | |
Dimensional drawing | MCAD FC F1 F2 F3 F4 F18 Back in out Kit | 30 Jan, 2025 | 22.0 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 F3 F4 F18 Back in out Kit | 26 Jan, 2025 | 4.4 MB | ||
Dimensional drawing | MCAD FC F1 F2 IP54 Input Terminals | 30 Jan, 2025 | 16.1 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 IP54 Input Terminals | 25 Jan, 2025 | 3.0 MB | ||
Dimensional drawing | MCAD FC F1 F3 F10 F11 F18 Output Term | 26 Jan, 2025 | 19.1 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F3 F10 F11 F18 Output Term | 26 Jan, 2025 | 3.9 MB | ||
Dimensional drawing | MCAD FC F1 IP54 | 25 Jan, 2025 | 43.4 MB | .stp | |
Dimensional drawing | MCAD FC F10 F11 Back in out Cooling Kit | 30 Jan, 2025 | 12.0 MB | .dxf | |
Dimensional drawing | MCAD FC F10 F11 Back in out Cooling Kit | 25 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD FC F12 F13 Back in out Cooling Kit | 30 Jan, 2025 | 12.7 MB | .dxf | |
Dimensional drawing | MCAD FC F12 F13 Back in out Cooling Kit | 27 Jan, 2025 | 2.3 MB | ||
Dimensional drawing | MCAD FC F18 IP54 Mounting | 30 Jan, 2025 | 28.6 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.4 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.3 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 25 Jan, 2025 | 28.5 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.4 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 4.0 MB | ||
Dimensional drawing | MCAD FC F2 F4 F12 F13 Output Terminals | 26 Jan, 2025 | 18.6 MB | .dxf | |
Dimensional drawing | MCAD FC F2 F4 F12 F13 Output Terminals | 26 Jan, 2025 | 3.6 MB | ||
Dimensional drawing | MCAD FC F2 IP54 | 25 Jan, 2025 | 47.8 MB | .stp | |
Dimensional drawing | MCAD FC F3 F4 F18 Input Terminals | 30 Jan, 2025 | 11.8 MB | .dxf | |
Dimensional drawing | MCAD FC F3 F4 F18 Input Terminals | 26 Jan, 2025 | 1.8 MB | ||
Dimensional drawing | MCAD FC F3 IP54 | 26 Jan, 2025 | 54.3 MB | .stp | |
Dimensional drawing | MCAD FC F4 IP54 | 25 Jan, 2025 | 33.9 MB | .stp | |
Dimensional drawing | MCAD FC F8 F9 Back in out Cooling Kit | 30 Jan, 2025 | 7.2 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 Back in out Cooling Kit | 25 Jan, 2025 | 1.3 MB | ||
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Input Term | 30 Jan, 2025 | 13.9 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Input Term | 26 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Mounting | 25 Jan, 2025 | 27.7 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Mounting | 26 Jan, 2025 | 1.3 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 DISCO BOTENTRY TOPEXI | 25 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 CB | 25 Jan, 2025 | 2.9 MB | ||
Circuit diagram | Wiring Schematic FC 103, FC 302 | 26 Jan, 2025 | 192.5 KB |
Software
MyDrive® Suite provides all the software you need to select, integrate, program, and operate VLT® AutomationDrive FC 301 and FC 302, in one place.
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | SISTEMA Library for Danfoss Drives | 1.07 | English | 17 Jan, 2025 | Released | 385.9 KB | .zip | |
Software tools | TwinCAT® Danfoss DriveManager Plug-in | 1.58 | English | 12 Apr, 2022 | Released | 73.1 MB | .zip | |
System software | Library | VLT® AOI for Rockwell Studio 5000 | 1.00 | English | 17 Dec, 2019 | Released | 7.2 MB | .zip |
Software tools | VLT® AutomationDrive FC 302 Simulator | 8.23 | English | 23 Apr, 2018 | Released | 3.0 MB | .zip | |
System software | Support file | VLT® AutomationDrive Support File | 9.41 | English | 30 Nov, 2023 | Released | 6.9 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives DeviceNet EDS | 01 | English | 31 May, 2021 | Released | 2.2 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives EtherNet/IP EDS | 02 | English | 27 Jun, 2016 | Released | 59.8 KB | .zip |
System software | Library | VLT® Drives PROFIBUS PCA Block | 01 | English | 19 Mar, 2008 | Released | 465.8 KB | .zip |
System software | Library | VLT® EtherNet/IP Add-on Instructions | 01 | English | 27 Sept, 2013 | Released | 443.0 KB | .zip |
System software | Support file | VLT® IMC Support File | 48.94 | English | 26 Jun, 2023 | Released | 4.8 MB | .zip |
System software | Library | VLT® Library for B&R Automation | 1.00 | English | 17 Dec, 2019 | Released | 7.1 MB | .zip |
System software | Library | VLT® Library for TIA Portal | 1.12 | English | 17 Dec, 2019 | Released | 11.9 MB | .zip |
System software | Library | VLT® Library for TwinCAT 3 | 1.12 | English | 17 Dec, 2019 | Released | 8.4 MB | .zip |
System software | Library | VLT® Library for Unity Pro | 1.00 | English | 17 Dec, 2019 | Released | 9.7 MB | .zip |
System software | Support file | VLT® Lift Drive Support File | 01 | English | 21 Apr, 2021 | Released | 3.9 MB | .zip |
System software | Fieldbus configuration file | VLT® MCA101 PROFIBUS GSD | 01 | English | 03 Nov, 2010 | Released | 76.9 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA105 CANopen EDS | 01 | English | 23 Jun, 2014 | Released | 82.7 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA120 PROFINET GSDML | 01 | English | 21 Feb, 2018 | Released | 719.2 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA123 POWERLINK XDD | 01 | English | 02 Aug, 2013 | Released | 27.0 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA124 EtherCAT XML | 01 | English | 17 Dec, 2012 | Released | 20.9 KB | .zip |
Software tools | VLT® Motion Control Tool MCT10 | 5.50 | English | 14 Jul, 2022 | Released | 944.1 MB | .zip | |
Software tools | VLT® Motion Control Tool MCT31 | 2.0.4 | English | 17 Oct, 2017 | Released | 25.2 MB | .zip |
Related applications
Conveyors, positioning and synchronizing, cranes, mixers, centrifuges and palletizing and packaging machinery.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in food and beverageCompressor speed control provides constant pressure regulation as well as reducing your energy consumption, especially for part-load operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for conveyors in food and beverage applicationsEnsure maximum uptime and lowest possible cost of ownership with hygienic, variable-speed conveyor control. IPA-certified.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for conveyors in miningFlexibility to control the speed of long conveyors can help optimize the complete system, reduce bottlenecks and extend motor lifetime.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fans in food and beverage applicationsVariable speed fan control reduces costs by trimming energy consumption, and improves comfort levels by avoiding noise-generating frequencies.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial crane and hoist movementTo optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine fans and ventilationVariable frequency fan control saves energy and reduces noise in technical rooms and refrigeration systems throughout your vessel.
Troubleshooting
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® Lifecycle Services secure maximum uptime for Rothes CoRDeSCOTLAND: The Rothes CoRDe plant, a biomass-fired combined heat and power (CHP) plant, ensured maximum uptime thanks to several DrivePro® Lifecycle Services.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Seawater cools Copenhagen city, cutting emissions by 70%DENMARK: Two district cooling centrals in Copenhagen use seawater from Copenhagen Harbor for their cooling systems. For seven years, VLT® drives controlling pumps and compressors have proven their worth, ensuring high efficiency and impressive security of supply.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }World leader in biogas reduces CO2 emissions by 50,000 t annuallyBy generating power and heat from biogas instead of fossil fuels, MEC-BioGas reduces its CO2 footprint by 50000 tpa. Danfoss VLT® drives ensure optimal uptime in the 24/7 operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Back-channel cooling is a simple and efficient solution for the Sagrex Lemay quarryA 35-year-old limestone crusher is no longer vulnerable to unplanned shutdowns, thanks to retrofit of a VLT® AutomationDrive FC 302 with back-channel cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danish Crown super slaughterhouse saves 30 tEUR annually on motor replacementThe 1,000 VLT® drives installed throughout the plant control everything from simple conveyor belts to more advanced applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bottling is more competitive when it is sensorlessTo achieve higher productivity and energy efficiency on two new bottling lines, Tavina chose the Danfoss VLT® FlexConcept drive system.
Contact us
For further information or to get a quote for this drive please contact us
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Need answers to your drives questions, fast?Monday, 14 November 2022When you need information quickly, ask MyDrive® Assistant for fast, AI-guided troubleshooting. MyDrive® Assistant also helps you find manuals and digital tools.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Unlock new features in your VLT® drives with license keyMonday, 2 August 2021Tailor your drives to suit your application by unlocking licensed features. Fast plug-and-play activation will let you create the best conditions for your business.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Mains loss detection just got quickerMonday, 2 August 2021Detect loss of mains power supply within 2 seconds using the new integrated detection function in the VLT® AutomationDrive FC 302. Win competitive edge with less system complexity, lower cost, and faster commissioning – just set and forget.