Maximum energy efficiency for water and wastewater applications
The VLT® AQUA Drive is designed to provide the highest level of performance of AC-motor-driven water and wastewater applications. Featuring a wide range of powerful standard features, which can be expanded with performance-improving options, the drive is equally suited to both new and retrofit projects.
The considerable daily load variation in water or wastewater treatment plants makes it economically feasible to introduce motor control on rotating equipment such as pumps and blowers. VLT AQUA Drive can offer first-year cost savings of between 10–30% compared to traditional variable speed drive solutions. Its high lifetime availability and low energy consumption and maintenance costs provide you with the lowest cost of ownership.
The quick and user-friendly setup of water and pump settings reduces installation time ensuring a fast route to maximum energy efficiency and motor control. By collecting the most important parameters in one place, the risk of incorrect configuration is reduced significantly.
Supply voltages and power range
- 1 x 200-240 V...1.1-22 kW
- 1 x 380-480 V...7.5-37 kW
- 3 x 200-240 V...0.25-45 kW
- 3 x 380-480 V...0.37 kW – 1 MW
- 3 x 525-600 V...0.75-90 kW
- 3 x 525-690 V...1.1 kW – 1.4 MW
Features and benefits
Protect your assets well with specially designed software which prevents damage by water hammering and more
Maximize energy efficiency thanks to control algorithms and design which focus on reducing heat loss
Save energy on air conditioning with the unique back-channel-cooling concept that transfers 90% of heat away from the room
Reduce electromagnetic interference and harmonic distortion thanks to the built-in, scalable RFI filter and integrated DC link chokes
Integrate perfectly into your system and adapt precisely to the application using freely programmable warnings and alerts
Win 3–8% more energy savings as a result of Automatic Energy Optimization
Use condition-based monitoring to optimize uptime in your pumping applications

How do real time analytics work?
Our VLT® AQUA Drive is updated with the latest patented edge computing technology. Supporting high uptime for your facility and saving on operating costs, by supervising your motor and pumps. With the edge computing solution, data is collected several times per second, ensuring that any measurements outside the normal range trigger a warning, thus minimizing the risk of undetected abnormalities.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Drawings
Can't find the 3D model or drawing you're looking for? Sort and filter the following table by using the icons at the top of the columns.
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 130B1102_Eplan | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1108_Eplan | 27 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 130B1118_EPlan | 27 Jan, 2025 | 203.3 KB | .zip | |
Eplan drawing | 130B1119_Eplan | 27 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 130B1125_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1135_Eplan | 25 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 130B1137_EPlan | 27 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1143_Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1154_EPlan | 25 Jan, 2025 | 283.9 KB | .zip | |
Eplan drawing | 130B1164_Eplan | 27 Jan, 2025 | 244.4 KB | .zip | |
Eplan drawing | 130B1172_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1196_Eplan | 26 Jan, 2025 | 816.3 KB | .zip | |
Eplan drawing | 130B1202_Eplan | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | 130B1208_Eplan | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 130B1210-Eplan | 26 Jan, 2025 | 763.6 KB | .zip | |
Eplan drawing | 130B1212_Eplan | 27 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1218_Eplan | 26 Jan, 2025 | 203.2 KB | .zip | |
Eplan drawing | 130B1219_Eplan | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | 130B1235_Eplan | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | 130B1243-Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1254_Eplan | 26 Jan, 2025 | 283.8 KB | .zip | |
Eplan drawing | 130B1264_Eplan | 27 Jan, 2025 | 244.3 KB | .zip | |
Eplan drawing | 130B1272-Eplan | 26 Jan, 2025 | 1.4 MB | .zip | |
Eplan drawing | 130B1296_Eplan | 26 Jan, 2025 | 816.2 KB | .zip | |
Eplan drawing | 131F1415_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | 131F6637_Eplan | 25 Jan, 2025 | 2.0 MB | .zip | |
Eplan drawing | 131Z7457_Eplan | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 134F4192_Eplan | 26 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | 134X1360_Eplan | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | 137N8354_Eplan | 27 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | 137U2626_Eplan | 27 Jan, 2025 | 2.1 MB | .zip | |
Application drawing | Exploaded view C4 | 01 Dec, 2024 | 4.1 MB | .jpg | |
Dimensional drawing | FC 202 C2 enclosure | 21 Mar, 2025 | 32.6 MB | .stp | |
Eplan drawing | FC-202N132T7E20H2XGCXXXSXXXXANBXCXXXXDX | 27 Jan, 2025 | 1.7 MB | .zip | |
Eplan drawing | FC-202N200T4E54H2XGCEXXSXXXXAXBXCXXXXD0 | 26 Jan, 2025 | 1.0 MB | .zip | |
Eplan drawing | FC-202N500T4E20H2XGCXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-202N560T4E20H2XGCXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-202P11KT4E20H1TGXXXXSXXXXALBXCXXXXDX | 27 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-202P11KT4E55H1XGXXOXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-202P18KT4E20H1TGCXXXSXXXXALB2CXXXXD0 | 26 Jan, 2025 | 1.8 MB | .zip | |
Eplan drawing | FC-202P22KT4E20H2XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.5 MB | .zip | |
Eplan drawing | FC-202P2K2T4E20H1TGXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 4.9 MB | .zip | |
Eplan drawing | FC-202P37KT4E66H2XGXXXXSXXXXA0BYCXXXXD0 | 26 Jan, 2025 | 1.1 MB | .zip | |
Eplan drawing | FC-202P4K0T4E20H1TGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 3.8 MB | .zip | |
Eplan drawing | FC-202P55KT4E20H1XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-202P560T7E21B2XGC3XXSXXXXAXBKCXXXXDX | 26 Jan, 2025 | 2.9 MB | .zip | |
Eplan drawing | FC-202P5K5S2E21H2XXXXXXSXXXXAXBXCXXXXDX | 27 Jan, 2025 | 834.9 KB | .zip | |
Eplan drawing | FC-202P5K5T4E20H1TGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 2.4 MB | .zip | |
Eplan drawing | FC-202P75KT4E20H2XGXXXXSXXXXA0BXCXXXXDX | 25 Jan, 2025 | 1.3 MB | .zip | |
Eplan drawing | FC-202P75KT4E20H2XGXXXXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 1.6 MB | .zip | |
Eplan drawing | FC-202P7K5T4E20H1TGXXXXSXXXXALBXCXXXXDX | 26 Jan, 2025 | 1.2 MB | .zip | |
Eplan drawing | FC-202P7K5T4P55H1XGXXOXSXXXXAXBXCXXXXDX | 26 Jan, 2025 | 676.9 KB | .zip | |
Eplan drawing | FC-202PK37T2E20H1UGXXXXSXXXXAXBXCXXXXDX | 25 Jan, 2025 | 1.2 MB | .zip | |
Dimensional drawing | MCAD B2 IP55 w switch | 26 Jan, 2025 | 92.7 MB | .stp | |
Dimensional drawing | MCAD B2 IP55 wo-switch | 26 Jan, 2025 | 92.7 MB | .stp | |
Dimensional drawing | MCAD C1 IP55 w switch | 26 Jan, 2025 | 102.6 MB | .stp | |
Dimensional drawing | MCAD C1 IP55 wo switch | 26 Jan, 2025 | 100.7 MB | .stp | |
Dimensional drawing | MCAD EnclDrive 400 mm Gland plate Bottom | 26 Jan, 2025 | 120.3 KB | ||
Dimensional drawing | MCAD EnclDrive 60 mm Gland plate Bottom | 25 Jan, 2025 | 176.0 KB | ||
Dimensional drawing | MCAD FC A2 IP20 | 26 Jan, 2025 | 5.5 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 A | 26 Jan, 2025 | 1.9 MB | ||
Dimensional drawing | MCAD FC A2 IP20 A | 25 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP20 A | 25 Jan, 2025 | 8.6 MB | .stp | |
Dimensional drawing | MCAD FC A2 IP20 A | 25 Jan, 2025 | 7.2 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 AB | 30 Jan, 2025 | 7.3 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 AB | 25 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP20 ABC | 25 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP20 ABC | 26 Jan, 2025 | 9.4 MB | .stp | |
Dimensional drawing | MCAD FC A2 IP20 AC | 25 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC A2 IP20 AC | 27 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP20 AC | 26 Jan, 2025 | 7.8 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 AC | 26 Jan, 2025 | 9.4 MB | .stp | |
Dimensional drawing | MCAD FC A2 IP20 B | 25 Jan, 2025 | 2.1 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP20 B | 25 Jan, 2025 | 1.8 MB | ||
Dimensional drawing | MCAD FC A2 IP20 B | 25 Jan, 2025 | 5.6 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 C | 25 Jan, 2025 | 1.9 MB | ||
Dimensional drawing | MCAD FC A2 IP20 C | 26 Jan, 2025 | 6.0 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP20 C | 25 Jan, 2025 | 9.0 MB | .stp | |
Dimensional drawing | MCAD FC A2 IP20 C | 26 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP21 | 26 Jan, 2025 | 2.8 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP21 B | 26 Jan, 2025 | 2.6 MB | .dxf | |
Dimensional drawing | MCAD FC A2 IP21 B | 27 Jan, 2025 | 2.8 MB | .jpg | |
Dimensional drawing | MCAD FC A2 IP21 B | 25 Jan, 2025 | 9.0 MB | .stp | |
Dimensional drawing | MCAD FC A2 IP21 B | 27 Jan, 2025 | 1.6 MB | ||
Dimensional drawing | MCAD FC A3 IP20 | 25 Jan, 2025 | 3.8 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 | 26 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 | 27 Jan, 2025 | 10.3 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 A | 27 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 A | 26 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP20 A | 25 Jan, 2025 | 3.7 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 A | 25 Jan, 2025 | 10.4 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 AB | 25 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP20 AB | 30 Jan, 2025 | 3.7 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 AB | 26 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 ABC | 25 Jan, 2025 | 8.3 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 ABC | 25 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD FC A3 IP20 ABC | 27 Jan, 2025 | 9.2 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 ABC | 27 Jan, 2025 | 3.4 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 AC | 27 Jan, 2025 | 9.4 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 AC | 30 Jan, 2025 | 8.3 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 AC | 25 Jan, 2025 | 3.4 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 AC | 25 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD FC A3 IP20 B | 30 Jan, 2025 | 3.6 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP20 B | 26 Jan, 2025 | 9.9 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 C | 30 Jan, 2025 | 6.5 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP20 C | 26 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC A3 IP20 C | 26 Jan, 2025 | 9.1 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP20 C | 25 Jan, 2025 | 3.2 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP21 | 26 Jan, 2025 | 1.6 MB | ||
Dimensional drawing | MCAD FC A3 IP21 | 26 Jan, 2025 | 3.0 MB | .jpg | |
Dimensional drawing | MCAD FC A3 IP21 B | 25 Jan, 2025 | 13.8 MB | .stp | |
Dimensional drawing | MCAD FC A3 IP21 B | 30 Jan, 2025 | 3.2 MB | .dxf | |
Dimensional drawing | MCAD FC A3 IP21 B | 25 Jan, 2025 | 1.7 MB | ||
Dimensional drawing | MCAD FC A3 IP21 B | 26 Jan, 2025 | 3.0 MB | .jpg | |
Dimensional drawing | MCAD FC A5 IP55 66 | 25 Jan, 2025 | 27.6 MB | .stp | |
Dimensional drawing | MCAD FC A5 IP55 66 | 25 Jan, 2025 | 10.2 MB | .dxf | |
Dimensional drawing | MCAD FC A5 IP55 66 | 26 Jan, 2025 | 1.0 MB | ||
Dimensional drawing | MCAD FC A5 IP55 66 w switch | 25 Jan, 2025 | 55.7 MB | .stp | |
Dimensional drawing | MCAD FC A5 IP55 66 w switch | 26 Jan, 2025 | 1.1 MB | ||
Dimensional drawing | MCAD FC A5 IP55 66 w switch | 26 Jan, 2025 | 11.4 MB | .dxf | |
Dimensional drawing | MCAD FC B1 IP21 | 25 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD FC B1 IP21 | 25 Jan, 2025 | 4.4 MB | .dxf | |
Dimensional drawing | MCAD FC B1 IP21 | 26 Jan, 2025 | 2.2 MB | .jpg | |
Dimensional drawing | MCAD FC B1 IP21 WITH DISCONNECTOR | 25 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD FC B1 IP21 WITH DISCONNECTOR | 25 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC B1 IP21 WITH DISCONNECTOR | 25 Jan, 2025 | 20.0 MB | .stp | |
Dimensional drawing | MCAD FC B1 IP66 WITH DISCONNECTOR | 30 Jan, 2025 | 4.8 MB | .dxf | |
Dimensional drawing | MCAD FC B1 IP66 WITH DISCONNECTOR | 27 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC B2 IP21 WITH DISCONNECTOR | 25 Jan, 2025 | 2.3 MB | ||
Dimensional drawing | MCAD FC B4 IP20 OPTION | 27 Jan, 2025 | 10.8 MB | .stp | |
Dimensional drawing | MCAD FC B4 IP20 OPTION | 25 Jan, 2025 | 2.4 MB | .jpg | |
Dimensional drawing | MCAD FC B4 IP20 OPTION | 26 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC B4 IP20 OPTION | 26 Jan, 2025 | 6.3 MB | .dxf | |
Dimensional drawing | MCAD FC B4 IP21 | 27 Jan, 2025 | 12.7 MB | .stp | |
Dimensional drawing | MCAD FC B4 IP21 | 26 Jan, 2025 | 2.1 MB | .jpg | |
Dimensional drawing | MCAD FC B4 IP21 | 26 Jan, 2025 | 8.4 MB | .dxf | |
Dimensional drawing | MCAD FC B4 IP21 | 27 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC C2 IP21 | 26 Jan, 2025 | 6.3 MB | ||
Dimensional drawing | MCAD FC C2 IP21 | 25 Jan, 2025 | 1.8 MB | .jpg | |
Dimensional drawing | MCAD FC C2 IP21 | 26 Jan, 2025 | 21.4 MB | .stp | |
Dimensional drawing | MCAD FC C3 IP20 | 26 Jan, 2025 | 2.6 MB | .jpg | |
Dimensional drawing | MCAD FC C3 IP20 | 26 Jan, 2025 | 14.0 MB | .dxf | |
Dimensional drawing | MCAD FC C3 IP20 | 25 Jan, 2025 | 14.5 MB | .stp | |
Dimensional drawing | MCAD FC C3 IP20 | 27 Jan, 2025 | 2.7 MB | ||
Dimensional drawing | MCAD FC C3 IP20 OPTION | 30 Jan, 2025 | 15.4 MB | .dxf | |
Dimensional drawing | MCAD FC C3 IP20 OPTION | 26 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD FC C3 IP20 OPTION | 26 Jan, 2025 | 13.8 MB | .stp | |
Dimensional drawing | MCAD FC C3 IP20 OPTION | 27 Jan, 2025 | 2.7 MB | .jpg | |
Dimensional drawing | MCAD FC C3 IP21 | 25 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD FC C3 IP21 | 30 Jan, 2025 | 11.6 MB | .dxf | |
Dimensional drawing | MCAD FC C3 IP21 | 27 Jan, 2025 | 2.3 MB | .jpg | |
Dimensional drawing | MCAD FC C4 IP20 | 25 Jan, 2025 | 3.2 MB | ||
Dimensional drawing | MCAD FC C4 IP20 | 25 Jan, 2025 | 3.0 MB | .jpg | |
Dimensional drawing | MCAD FC C4 IP20 | 25 Jan, 2025 | 12.7 MB | .stp | |
Dimensional drawing | MCAD FC C4 IP20 | 26 Jan, 2025 | 18.2 MB | .dxf | |
Dimensional drawing | MCAD FC C4 IP20 OPTION | 27 Jan, 2025 | 13.1 MB | .stp | |
Dimensional drawing | MCAD FC C4 IP20 OPTION | 30 Jan, 2025 | 19.6 MB | .dxf | |
Dimensional drawing | MCAD FC C4 IP20 OPTION | 26 Jan, 2025 | 3.3 MB | ||
Dimensional drawing | MCAD FC C4 IP20 OPTION | 26 Jan, 2025 | 3.0 MB | .jpg | |
Dimensional drawing | MCAD FC C4 IP21 | 25 Jan, 2025 | 11.9 MB | .dxf | |
Dimensional drawing | MCAD FC C4 IP21 | 25 Jan, 2025 | 2.9 MB | .jpg | |
Dimensional drawing | MCAD FC C4 IP21 | 25 Jan, 2025 | 2.3 MB | ||
Dimensional drawing | MCAD FC D1h 177r0374 | 30 Jan, 2025 | 1.7 MB | .dxf | |
Dimensional drawing | MCAD FC D1h 177r0374 | 30 Jan, 2025 | 161.5 KB | .dxf | |
Dimensional drawing | MCAD FC D1h 177r0374 | 26 Jan, 2025 | 1.6 MB | .dxf | |
Dimensional drawing | MCAD FC D1n | 27 Jan, 2025 | 2.0 MB | ||
Dimensional drawing | MCAD FC D1n | 27 Jan, 2025 | 6.6 MB | .jpg | |
Dimensional drawing | MCAD FC D1n | 26 Jan, 2025 | 58.0 MB | .dxf | |
Dimensional drawing | MCAD FC D1n | 26 Jan, 2025 | 11.4 MB | ||
Dimensional drawing | MCAD FC D1n | 26 Jan, 2025 | 3.5 MB | .jpg | |
Dimensional drawing | MCAD FC D1n | 25 Jan, 2025 | 5.0 MB | .jpg | |
Dimensional drawing | MCAD FC D1n | 26 Jan, 2025 | 3.5 MB | .jpg | |
Dimensional drawing | MCAD FC D2h 177r0375 | 30 Jan, 2025 | 183.3 KB | .dxf | |
Dimensional drawing | MCAD FC D2h 177r0375 | 30 Jan, 2025 | 2.0 MB | .dxf | |
Dimensional drawing | MCAD FC D2h 177r0375 | 26 Jan, 2025 | 711.6 KB | ||
Dimensional drawing | MCAD FC D2n | 26 Jan, 2025 | 28.9 MB | .dxf | |
Dimensional drawing | MCAD FC D2n | 26 Jan, 2025 | 110.9 MB | .stp | |
Dimensional drawing | MCAD FC D2n | 27 Jan, 2025 | 4.6 MB | .jpg | |
Dimensional drawing | MCAD FC D2n | 27 Jan, 2025 | 1.2 MB | ||
Dimensional drawing | MCAD FC D2n | 27 Jan, 2025 | 3.5 MB | .jpg | |
Dimensional drawing | MCAD FC D2n | 26 Jan, 2025 | 3.4 MB | .jpg | |
Dimensional drawing | MCAD FC D2n | 27 Jan, 2025 | 4.0 MB | .jpg | |
Dimensional drawing | MCAD FC D2n | 26 Jan, 2025 | 12.6 MB | ||
Dimensional drawing | MCAD FC D3h 177r0339 | 26 Jan, 2025 | 162.1 KB | .dxf | |
Dimensional drawing | MCAD FC D4h 177r0340 | 30 Jan, 2025 | 181.9 KB | .dxf | |
Dimensional drawing | MCAD FC D4h 177r0340 | 26 Jan, 2025 | 3.9 MB | .dxf | |
Dimensional drawing | MCAD FC D4h 177r0340 | 26 Jan, 2025 | 3.0 MB | .dxf | |
Dimensional drawing | MCAD FC D4h 177r0340 | 25 Jan, 2025 | 38.1 MB | .stp | |
Dimensional drawing | MCAD FC D4h 177r0340 | 26 Jan, 2025 | 1.4 MB | ||
Dimensional drawing | MCAD FC D5h 177r0490 | 26 Jan, 2025 | 2.5 MB | .dxf | |
Dimensional drawing | MCAD FC D5h 177r0490 | 25 Jan, 2025 | 191.2 KB | .dxf | |
Dimensional drawing | MCAD FC D5h 177r0490 | 26 Jan, 2025 | 2.5 MB | .dxf | |
Dimensional drawing | MCAD FC D6h 177r0491 | 30 Jan, 2025 | 1.8 MB | .dxf | |
Dimensional drawing | MCAD FC D6h 177r0491 | 26 Jan, 2025 | 42.4 MB | .stp | |
Dimensional drawing | MCAD FC D6h 177r0491 | 26 Jan, 2025 | 1.1 MB | ||
Dimensional drawing | MCAD FC D6h 177r0491 | 26 Jan, 2025 | 41.8 MB | .stp | |
Dimensional drawing | MCAD FC D6h 177r0491 | 27 Jan, 2025 | 42.3 MB | .stp | |
Dimensional drawing | MCAD FC D7h 177r0492 | 26 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD FC D7h 177r0492 | 26 Jan, 2025 | 3.3 MB | .dxf | |
Dimensional drawing | MCAD FC D7h 177r0492 | 30 Jan, 2025 | 208.7 KB | .dxf | |
Dimensional drawing | MCAD FC D7h 177r0492 | 30 Jan, 2025 | 2.5 MB | .dxf | |
Dimensional drawing | MCAD FC D7h 177r0492 | 30 Jan, 2025 | 3.3 MB | .dxf | |
Dimensional drawing | MCAD FC D7h 177r0492 | 26 Jan, 2025 | 2.8 MB | .dxf | |
Dimensional drawing | MCAD FC D8h 177r0493 | 30 Jan, 2025 | 1.4 MB | .dxf | |
Dimensional drawing | MCAD FC D8h 177r0493 | 30 Jan, 2025 | 2.7 MB | .dxf | |
Dimensional drawing | MCAD FC D8h 177r0493 | 30 Jan, 2025 | 6.0 MB | .dxf | |
Dimensional drawing | MCAD FC D8h 177r0493 | 25 Jan, 2025 | 2.8 MB | .dxf | |
Dimensional drawing | MCAD FC D8h 177r0493 | 26 Jan, 2025 | 44.8 MB | .stp | |
Dimensional drawing | MCAD FC E1h IP54 | 25 Jan, 2025 | 47.1 MB | .stp | |
Dimensional drawing | MCAD FC E1h IP54 | 25 Jan, 2025 | 613.3 KB | ||
Dimensional drawing | MCAD FC E2h IP54 | 27 Jan, 2025 | 47.6 MB | .stp | |
Dimensional drawing | MCAD FC E2h IP54 | 25 Jan, 2025 | 2.3 MB | .dxf | |
Dimensional drawing | MCAD FC E2h IP54 | 26 Jan, 2025 | 628.2 KB | ||
Dimensional drawing | MCAD FC E3h IP20 | 25 Jan, 2025 | 700.1 KB | ||
Dimensional drawing | MCAD FC E3h IP20 | 25 Jan, 2025 | 30.0 MB | .stp | |
Dimensional drawing | MCAD FC E3h IP20 | 26 Jan, 2025 | 1.9 MB | .dxf | |
Dimensional drawing | MCAD FC E4h IP20 | 25 Jan, 2025 | 1.7 MB | .dxf | |
Dimensional drawing | MCAD FC E4h IP20 | 25 Jan, 2025 | 1.4 MB | .dxf | |
Dimensional drawing | MCAD FC E4h IP20 | 27 Jan, 2025 | 741.9 KB | ||
Dimensional drawing | MCAD FC E4h IP20 | 26 Jan, 2025 | 31.9 MB | .stp | |
Dimensional drawing | MCAD FC E4h IP20 | 25 Jan, 2025 | 2.3 MB | .dxf | |
Dimensional drawing | MCAD FC E9 | 30 Jan, 2025 | 53.9 MB | .dxf | |
Dimensional drawing | MCAD FC E9 | 30 Jan, 2025 | 53.2 MB | .dxf | |
Dimensional drawing | MCAD FC E9 | 26 Jan, 2025 | 6.7 MB | .jpg | |
Dimensional drawing | MCAD FC E9 | 26 Jan, 2025 | 9.1 MB | .jpg | |
Dimensional drawing | MCAD FC E9 | 27 Jan, 2025 | 1.1 MB | ||
Dimensional drawing | MCAD FC E9 | 27 Jan, 2025 | 30.7 MB | .stp | |
Dimensional drawing | MCAD FC F1 F2 F3 F4 F18 Back in out Kit | 30 Jan, 2025 | 22.0 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 F3 F4 F18 Back in out Kit | 26 Jan, 2025 | 4.4 MB | ||
Dimensional drawing | MCAD FC F1 F2 F3 F4 IP54 Mounting | 30 Jan, 2025 | 28.2 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 F3 F4 IP54 Mounting | 26 Jan, 2025 | 5.1 MB | ||
Dimensional drawing | MCAD FC F1 F2 F3 F4 IP54 Side Entry Kit | 25 Jan, 2025 | 343.3 KB | ||
Dimensional drawing | MCAD FC F1 F2 F3 F4 IP54 Side Entry Kit | 26 Jan, 2025 | 1.5 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 IP54 Input Terminals | 30 Jan, 2025 | 16.1 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F2 IP54 Input Terminals | 25 Jan, 2025 | 3.0 MB | ||
Dimensional drawing | MCAD FC F1 F3 F10 F11 F18 Output Term | 26 Jan, 2025 | 19.1 MB | .dxf | |
Dimensional drawing | MCAD FC F1 F3 F10 F11 F18 Output Term | 26 Jan, 2025 | 3.9 MB | ||
Dimensional drawing | MCAD FC F1 IP54 | 25 Jan, 2025 | 43.4 MB | .stp | |
Dimensional drawing | MCAD FC F10 F11 Back in out Cooling Kit | 30 Jan, 2025 | 12.0 MB | .dxf | |
Dimensional drawing | MCAD FC F10 F11 Back in out Cooling Kit | 25 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD FC F12 F13 Back in out Cooling Kit | 30 Jan, 2025 | 12.7 MB | .dxf | |
Dimensional drawing | MCAD FC F12 F13 Back in out Cooling Kit | 27 Jan, 2025 | 2.3 MB | ||
Dimensional drawing | MCAD FC F18 | 30 Jan, 2025 | 28.6 MB | .dxf | |
Dimensional drawing | MCAD FC F18 | 30 Jan, 2025 | 28.4 MB | .dxf | |
Dimensional drawing | MCAD FC F18 | 26 Jan, 2025 | 5.2 MB | ||
Dimensional drawing | MCAD FC F18 | 26 Jan, 2025 | 4.6 MB | .jpg | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 30 Jan, 2025 | 28.6 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.4 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.3 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 25 Jan, 2025 | 28.5 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 28.4 MB | .dxf | |
Dimensional drawing | MCAD FC F18 IP54 Mounting | 26 Jan, 2025 | 4.0 MB | ||
Dimensional drawing | MCAD FC F2 F4 F12 F13 Output Terminals | 26 Jan, 2025 | 18.6 MB | .dxf | |
Dimensional drawing | MCAD FC F2 F4 F12 F13 Output Terminals | 26 Jan, 2025 | 3.6 MB | ||
Dimensional drawing | MCAD FC F2 IP54 | 25 Jan, 2025 | 47.8 MB | .stp | |
Dimensional drawing | MCAD FC F3 F4 F18 Input Terminals | 30 Jan, 2025 | 11.8 MB | .dxf | |
Dimensional drawing | MCAD FC F3 F4 F18 Input Terminals | 26 Jan, 2025 | 1.8 MB | ||
Dimensional drawing | MCAD FC F3 IP54 | 26 Jan, 2025 | 54.3 MB | .stp | |
Dimensional drawing | MCAD FC F4 IP54 | 25 Jan, 2025 | 33.9 MB | .stp | |
Dimensional drawing | MCAD FC F8 F9 Back in out Cooling Kit | 30 Jan, 2025 | 7.2 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 Back in out Cooling Kit | 25 Jan, 2025 | 1.3 MB | ||
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Input Term | 30 Jan, 2025 | 13.9 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Input Term | 26 Jan, 2025 | 1.5 MB | ||
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Mounting | 25 Jan, 2025 | 27.7 MB | .dxf | |
Dimensional drawing | MCAD FC F8 F9 F10 F11 F12 F13 Mounting | 26 Jan, 2025 | 1.3 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 CIRCUITBREAKER DUDTCM | 25 Jan, 2025 | 2.4 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 DISCO BOTENTRY TOPEXI | 25 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 DISCON | 26 Jan, 2025 | 2.5 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 DISCON DUDT | 26 Jan, 2025 | 2.4 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 FD CN DDTCM BTEN TPEX | 26 Jan, 2025 | 3.6 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 FUSDIS CON DUDT CM | 25 Jan, 2025 | 3.5 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 FUSDISCON | 26 Jan, 2025 | 2.7 MB | ||
Dimensional drawing | MCAD PLV D10H IP54 WO OPTIONS | 25 Jan, 2025 | 2.2 MB | ||
Dimensional drawing | MCAD PLV D9H IP54 CON DVDT CM | 26 Jan, 2025 | 2.4 MB | ||
Dimensional drawing | MCAD PLV D9H IP54 FUSDISCONNECTOR | 26 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD PLV D9H IP54 LHDP FUSDIS CON DUDTCM | 26 Jan, 2025 | 3.8 MB | ||
Dimensional drawing | MCAD PLV D9H IP54 SWITCHDIS DUDT CM | 25 Jan, 2025 | 2.1 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 CIRCUITBREAKER | 26 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 CONTACTOR | 25 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 DISCON CON DVDT | 26 Jan, 2025 | 3.3 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 FUSDIS CON TOPEXIT | 26 Jan, 2025 | 3.3 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 FUSDISCON CONTACTOR | 27 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 LHDP CM DVDT | 25 Jan, 2025 | 3.1 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 SWITCH DISCON | 27 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E5H IP54 SWITCHDISCON CONTACTER | 27 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 CB | 25 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 CONTACTOR | 25 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 FU SWI DIS | 25 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 FUS SWI DIS CON | 25 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 SWIDIS CON | 27 Jan, 2025 | 2.9 MB | ||
Dimensional drawing | MCAD PLV E6H IP54 WO IP | 26 Jan, 2025 | 2.8 MB | ||
Dimensional drawing | MCAD-FC-B1-IP21-PTM | 25 Jan, 2025 | 45.4 MB | .stp | |
Dimensional drawing | MCAD-FC-B2-IP21-PTM | 25 Jan, 2025 | 88.7 MB | .stp | |
Dimensional drawing | MCAD-FC-C1-IP21-PTM | 27 Jan, 2025 | 59.3 MB | .stp | |
Dimensional drawing | MCAD-FC-C2-IP21-PTM | 27 Jan, 2025 | 90.2 MB | .stp | |
Circuit diagram | Wiring Schematic FC 102-202 1.1-90 kW | 26 Jan, 2025 | 64.3 KB | ||
Circuit diagram | Wiring Schematic FC 202 Low Harmonic D | 25 Jan, 2025 | 182.7 KB | ||
Circuit diagram | Wiring Schematic FC 315-1400 kW | 26 Jan, 2025 | 297.6 KB |
Software
MyDrive® Suite provides all the software you need to select, integrate, program, and operate VLT® AQUA Drive FC 202, in one place.
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | SISTEMA Library for Danfoss Drives | 1.07 | English | 17 Jan, 2025 | Released | 385.9 KB | .zip | |
System software | Library | VLT® AOI for Rockwell Studio 5000 | 1.00 | English | 17 Dec, 2019 | Released | 7.2 MB | .zip |
Software tools | VLT® AQUA Drive Simulator | 03.02 | English | 27 Jun, 2017 | Released | 2.9 MB | .zip | |
System software | Support file | VLT® AQUA Drive Support File | 5.51 | English | 29 Nov, 2023 | Released | 4.8 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives DeviceNet EDS | 01 | English | 31 May, 2021 | Released | 2.2 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives EtherNet/IP EDS | 02 | English | 27 Jun, 2016 | Released | 59.8 KB | .zip |
System software | Library | VLT® Drives PROFIBUS PCA Block | 01 | English | 19 Mar, 2008 | Released | 465.8 KB | .zip |
Software tools | VLT® Energy Box | 2.1.0.1 | English | 27 Sept, 2012 | Released | 15.3 MB | .zip | |
System software | Library | VLT® EtherNet/IP Add-on Instructions | 01 | English | 27 Sept, 2013 | Released | 443.0 KB | .zip |
System software | Library | VLT® Library for B&R Automation | 1.00 | English | 17 Dec, 2019 | Released | 7.1 MB | .zip |
System software | Library | VLT® Library for TIA Portal | 1.12 | English | 17 Dec, 2019 | Released | 11.9 MB | .zip |
System software | Library | VLT® Library for TwinCAT 3 | 1.12 | English | 17 Dec, 2019 | Released | 8.4 MB | .zip |
System software | Library | VLT® Library for Unity Pro | 1.00 | English | 17 Dec, 2019 | Released | 9.7 MB | .zip |
System software | Fieldbus configuration file | VLT® MCA101 PROFIBUS GSD | 01 | English | 03 Nov, 2010 | Released | 76.9 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA120 PROFINET GSDML | 01 | English | 21 Feb, 2018 | Released | 719.2 KB | .zip |
Software tools | VLT® Motion Control Tool MCT10 | 5.50 | English | 14 Jul, 2022 | Released | 944.1 MB | .zip | |
Software tools | VLT® Motion Control Tool MCT31 | 2.0.4 | English | 17 Oct, 2017 | Released | 25.2 MB | .zip |
Related applications
Centrifugal pumps and blowers, positive displacement blowers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for industrial pumpsBy controlling industrial pumps with a Danfoss AC drive you can help optimize processes and significantly reduce energy and maintenance costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine pumps and separatorsFor reliable operation, reduced emissions, and long life of marine pumps and separators, draw upon engineering knowhow from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for mixers, dewatering and blowersUse AC drives to control the speed of motors in a wide range of pump, blower, mixer and dewatering applications to help enhance performance and value while saving energy and costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for offshore drillingVariable frequency pump control enables you to optimize productivity despite changing well conditions over time, whilst also reducing costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for pumpsEnhance your system performance, extend your equipment life, and protect against leakages, by optimizing pump operations using Danfoss AC drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for pumps in commercial buildingsProtect your pump and optimize commercial ventilation and air conditioning performance using AC drives.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Carlsberg brewery drives down energy consumption by 50%POLAND: For more than a decade, Danfoss drives have halved the power consumption at Carlsberg’s Okocim Brewery. The brewery uses less water and has lowered its emissions too.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Marselisborg: A path to an energy neutral water sectorMarselisborg Wastewater Treatment Plant went from energy consumer to energy producer by using VLT® AQUA Drive FC 202 from Danfoss. Learn more about that here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electrification and sector coupling achieve CO2 goals at FlexHeat NordhavnDENMARK: The FlexHeat district heating plant at Copenhagen’s Nordhavn harbor emits 315 fewer tonnes per annum of CO2 than the LPG gas-based alternative.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Seawater cools Copenhagen city, cutting emissions by 70%DENMARK: Two district cooling centrals in Copenhagen use seawater from Copenhagen Harbor for their cooling systems. For seven years, VLT® drives controlling pumps and compressors have proven their worth, ensuring high efficiency and impressive security of supply.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }World leader in biogas reduces CO2 emissions by 50,000 t annuallyBy generating power and heat from biogas instead of fossil fuels, MEC-BioGas reduces its CO2 footprint by 50000 tpa. Danfoss VLT® drives ensure optimal uptime in the 24/7 operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Full-scale biogas plant in Kalundborg ensures the return of all nutrients back to natureAC drives from Danfoss help convert biomass from insulin and enzyme production to energy.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Need answers to your drives questions, fast?Monday, 14 November 2022When you need information quickly, ask MyDrive® Assistant for fast, AI-guided troubleshooting. MyDrive® Assistant also helps you find manuals and digital tools.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Unlock new features in your VLT® drives with license keyMonday, 2 August 2021Tailor your drives to suit your application by unlocking licensed features. Fast plug-and-play activation will let you create the best conditions for your business.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Faster and easier commissioning with new CBM Plug-in for VLT® Motion Control Tool MCT 10Tuesday, 25 May 2021Danfoss’ VLT® Motion Control Tool MCT 10, an interactive software used to quickly and easily configure and document the settings of AC drives, has been updated. You can now take full benefit of the support of additional sensors and monitoring of electric motors in your CBM setup with the latest drives’ firmware. This means that if you are utilizing condition-based monitoring in your AC drives already, you can now make full use of the CBM functions via your computer.