Forestry

  • Overview
  • Contact us

Heavy equipment for forestry

The forest is a place of fragility and a harsh environment. Between the two opposites, it is a place of life that continuously grows and renews itself, when managed correctly. To do so, heavy equipment is needed as the machinery in use are exposed to extreme conditions when it comes to mechanical wear, heavy loads, tough ground conditions, and long working days.

Features and benefits

High accuracy enabling safe and energy efficient operation

Excellent EMC immunity ensuring a failsafe measuring signal

High burst and over pressure capabilities due to fully welded design

Contact us