Increasing mobile machinery efficiency
Hydraulic systems in mobile machinery transform and transmit energy. During this process mechanical and hydraulic energy is lost and converted into heat. It is extremely important to cool down the hydraulic system in this process. To control the hydraulic oil temperature a MBT 3270 temperature sensor is mounted in the hydraulic fane drive system, ensuring reduction in downtime and decreasing wear and tear.

Typical specifications
- Temperature range -50 – 150 °C
- Sensitive element NTC or PTC
- Reaction time in water 6 sec.
Features and benefits
Fast reaction time to temperature changes
Wetted parts stainless steel or Brass suitable for most media
Wide temperature range
Good vibration and shock stability
Wide range of electrical and process connections and insertion length
Common temperature sensitive elements, PT100, PT1000, NTC and PTC
Can also be used in high pressure hydraulic and transmission systems
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
MBT 3270, flexible temperature sensorThe flexible temperature sensor MBT 3270 can be used in many industrial applications such as: air compressors, mobile hydraulics and exhaust gas return systems.
Contact us
For further information, please contact us.