• My Apps
    My Apps You will have the option to use My apps once you login.

Compaction pressure control

  • Overview
  • Related products
  • Contact us

Avoid overfilled containers with compaction pressure control

Compaction pressure on garbage trucks is achieved by controlling the valve and main cylinder inside the container so that the operator do not over fill causing damages to the container or generating over weight. By using a MBS 1250 mounted on the main control valve this can be avoided.

Typical specifications:

  • Pressure range: 0 – 250 bar
  • Accuracy: 0.5% FS
  • Response time typically < 1 mS
  • Overpressure: 3 x FS
  • Burst pressure: 10 – 20 x FS

Features and benefits

High burst and over pressure capabilities due to fully welded design

Resistance towards cavitation and liquid hammer

Good vibration and shock stability

Excellent EMC immunity

Zero drift due to excellent long term stability

Wetted parts of stainless steel

Wide range of electrical and pressure connections

Related products

  • if (isSmallPicture) { MBS 1200 series - Danfoss; } else if (isBigColumns) { MBS 1200 series - Danfoss } else { MBS 1200 series - Danfoss }
    MBS 1200 mobile hydraulic pressure transmitter

    MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
    MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.

Contact us

For further information, please contact us.