Pumps for gas turbine applications
To increase power output and limit NOx emission, high pressure water mist is becoming an integrated part of modern gas turbines.
With water mist injection you can boost the output of your plant and optimize the operation without large capital investments. Inlet fogging, wet compression, water wash, NOx control are only some of the areas where the injection of water mist can be used to improve performance.
The Danfoss high-pressure water pumps are ideal for gas turbine optimisation. The oil-free pumps are maintenance free for a whole year even with 24/7 operation. Unlike other high-pressure pumps on the market, the Danfoss PAHT G pumps need no oil for lubrication, as they are simply lubricated by the media going through the pump.
Additional advantages of the high-pressure pumps include the low level of pulsation (9 pistons in the pump), high efficiency (up to 95%), a large flow range, a compact and light-weight design, and the construction of all housings from AISI 316 stainless steel.
Features and benefits
Ultra-clean technology, no oil needed
Best in class reliability
High energy efficiency, low CO2 emissions
Compact design, low weight
Long service life
Market leading Total Cost of Ownership (TCO)

High-pressure pumps for gas turbine applications
With Danfoss high-pressure, PAHT G pumps you will get one of the most reliable solutions for your next high-pressure application.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial temperature sensorsThe Danfoss range of temperature sensors for industrial purposes is based on decades of global experience within the marine industry and in refrigeration plants - undoubtedly some of the toughest environments around. Even in these demanding surroundings you can trust our products; they have a long life thanks to their robust design.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial pressure transmittersDanfoss pressure transmitters help you keep demanding industrial processes under control. Accurate, robust and built for long life, they perform reliably day after day, even in the harshest environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AutomationDrive FC 301 / FC 302The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AQUA Drive FC 202VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.
Related applications
Click to explore more about Danfoss pumps offered for gas turbine applications

Danfoss PAHT pumps boost efficiency
Danfoss pumps chosen to increase profitability and reduce NOx emission of a combustion turbine.

Pumps for gas turbine applications
The unique Danfoss high-pressure pump design reduces cost, complexity, and hassle for gas turbine applications.
Contact us
For further information please, contact us.