Reliable and energy-efficient solutions for CRAC /close control unitsÂ
New energy and performance standards and low PUE targets in data centers, server rooms, and communication networks require Computer Room Air Conditioners (CRAC) with precise control to achieve high reliability, better humidity, and temperature settings as well as part-load efficiency. Ensure the cooling of your data server room will enable your business to perform at peak even with higher evaporating temperatures.
Precision air conditioning in data centers
Such cooling units need to operate reliably and provide cooling in both compressor and free cooling modes. The maintenance of stable temperatures and humidity is a key design challenge in these applications since they are used in environments where ambient temperatures often vary significantly during the day.
Danfoss microchannel heat exchangers (MCHE), scrolls with IDVs and inverter compressors, sensors, controllers, and electronic stepper motor valves let you adjust to temperature and load fluctuations to create cooling systems that safeguard these sensitive technologies while potentially reducing refrigerant charges. Our solutions include options for lower-GWP refrigerants. All of these backed up by Danfoss’s excellent technical support from our expert teams.
Features and benefits
All you need in one place, delivered by highly experienced air conditioning experts
Precise temperature control to safeguard sensitive equipment
Compact, space-saving units
Low energy consumption
Optimized for environmentally friendly, low GWP refrigerants
Reduced applied costs, short payback times and easy service
Dedicated customer service around the world


Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ETS electric expansion valvesETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Water regulating valvesPressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }NRV refrigeration check valvesNRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Compressors for air conditioning & heatingCompressors for air conditioning, providing enhanced comfort, efficiency and sustainability for rooftops and chillers, commercial applications with refrigerants R410A, R407C, R134a and R22.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Shut-off ball valves for refrigeration, GBCGBC ball valves are manually operated shut-off valves suitable for applications where bi-directional flow is a requirement. GBC valves are approved for applications in liquid, suction, and hot gas lines in refrigeration and air conditioning systems.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Variable speedExplore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Learning
- eLesson: Inverter Scroll Compressors: VZH Series Module 1 - Introduction
- eLesson: Inverter Scroll Compressors: VZH Series Module 2 – Installation & Troubleshooting
- eLesson: Electrically Operated Expansion Valves: ETS Colibri® - Introduction
- eLesson: Thermostatic Expansion Valves - Introduction & Portfolio
- eLesson: Danfoss Brazed Plate Heat Exchangers & Micro Plate Heat Exchangers - Installation & Troubleshooting
- eLesson: Danfoss Micro Channel Heat Exchangers - Installation & Maintenance
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Low PUE in data center cooling saves energy and costsA British manufacturer have recently installed a scalable data center together with one of their customers which has achieved the impressive Power Usage Effectiveness rating (PUE) of 1.21.
For security reasons we cannot reveal the name and the location of the data center since the information managed by the servers is in many cases very sensitive.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Reduce energy consumption and go green with the Danfoss Heat Recovery UnitMonday, 4 April 2022The focus on cutting energy consumption and reducing the carbon footprint has never been greater, but results are often achieved by compromising usability or efficiency. The Danfoss Heat Recovery Unit delivers strong environmental benefits as well as significant reductions on heating bills—all delivered with a short ROI.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss revamps medium and large programmable controls and introduces variable-speed VZH compressor managementWednesday, 23 September 2020Danfoss has upgraded its MCX15B and MCX20B controllers with the introduction of the MCX15B2 and MCX20B2 controllers. Both models combine best-in-class connectivity, security, and performance with improved compressor control logic for VZH inverter scroll compressors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Third-generation VZH scrolls bring further seasonal efficiency gainsMonday, 27 May 2019Danfoss has boosted the part load performance and the operating map of its leading VZH variable speed scroll compressor range. The third-generation of commercial inverter scrolls VZH retain the strengths of the previous version, with the addition of the Intermediate Discharge Valve (IDV) technology for enhanced seasonal efficiency, and a wider operating map.
Contact us
For further information, please contact us.