![A2L](/media/5zvfqei0/a2l-refrigerants-1920.jpg?width=420&height=1920&rnd=132652847523100000?anchor=center&mode=crop&width=1920&height=420)
Our essential guide to installing A2L-ready Optyma™ units
Do you know what to prep, pack, and check before and during installation of the A2L-ready Optyma™ condensing units? Get our key tips in this infographic.
Ready for the green transition when you are
With the transition to ultra-low GWP refrigerants on the horizon, A2Ls offer a cost-effective option that maintains a conventional system design while
minimizing the GWP level—making them an attractive choice when upgrading cold rooms. And with the industry’s widest A2L-ready portfolio—including
multi-refrigerant solutions like the Optyma™ condensing units—we enable you to make the transition seamlessly and entirely at your own pace.
A2L refrigerants are similar in physical properties to HFC refrigerants—meaning they’re relatively easy to use and do not add to the system complexity. You
can even use most of the same tools you do today. Plus, with just a few basic precautions, A2L refrigerants—which are classified as “mildly flammable”—offer
a safe option for most refrigeration applications.
In other words, our cold room solutions are ready for your refrigerant transition when you are.
Optyma eBrochure
![A2L-ready ranges](/media/okckfce5/ebook-1120x747px.jpg?anchor=center&mode=crop&width=810)
Discover our multi-refrigerant A2L-ready ranges
Compatible with both A2L and A1 refrigerants, our Optyma™
Slim Pack and Plus condensing units enable a seamless transition to ultra-low GWP refrigerants. Explore our extensive A2L-ready portfolio—and make the switch to A2L safely and without complexity.
A2L refrigerants
Find your perfect A2L solution in no time
Related Products
![](/media/p0tivhhb/optyma-plus-and-slimpack-front.jpg?anchor=center&mode=crop&width=410)
![](/media/dqqhrnhl/expansion-valves.jpg?anchor=center&mode=crop&width=410)
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Invites you to 'Shift Your Perspective' at installerSHOW 2024Thursday, 25 April 2024At this year's installerSHOW Danfoss invite you to 'shift your perspective', as we showcase our latest innovations in Climate Solutions. We're offering visitors a comprehensive experience across three distinct zones: Residential, Commercial Buildings, and CO₂ Solutions for Cold Rooms. Attendees will have the opportunity to explore cutting-edge heating control technology, scalable cold room solutions, and engage with experts in each zone.
For those seeking to embrace the future of heating and cooling technology, Danfoss' presence at installerSHOW 2024 is not to be missed. Visit stand 5C28 to explore these innovations and more. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss – Forward. Naturally. With CO₂ Refrigeration Solutions.Wednesday, 29 March 2023Meet CO2. The sustainable, natural refrigerant delivering changing the game for commercial refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss at EuroShop 2023: Unlock 360º of efficiencyMonday, 9 January 2023Danfoss is pleased to announce its participation at EuroShop 2023, from February 26–March 2, 2023, in Düsseldorf, Germany. From small stores to hypermarkets, and from the sensor to the cloud, Danfoss is helping its food retail customers achieve end-to-end efficiency with products and solutions that unite heating and cooling systems to reduce your energy bill, heat loss, and food waste.