• My Apps
    My Apps You will have the option to use My apps once you login.

Self-Acting Differential Pressure Relief Controller AVPA

  • Overview
  • Features and benefits
  • BIM drawings
  • Documents
  • Tender text
  • Contact

The controller has a control valve, an actuator
with one control diaphragm and handle for differential pressure setting.

Features and benefits

AVPA is a self-acting differential pressure relief
controller primarily for use in district heating
systems. 

The controller is normally closed and
opens on rising differential pressure.

BIM drawings

Documents

Documents
Type Name Language Valid for Updated Download File type

Tender text

  • Bypass valve are to be selected on the required bypass flow rate and opening pressure loss
  • The valves shall be capable of the required opening pressure within the published spring range
  • The valves shall be installed with a partner valve to enable bypass flow measurement and flow limiting if necessary
  • The partner valves shall be fixed orifice in DN15-50 and variable orifice in DN50 (high flow) to DN400

Contact