Danfoss Motorized Control Valves (MCV) for district heating and cooling, HVAC and central heating systems ensure stable and accurate control of water, glycol mixtures and steam. This in turn improves temperature control and reliability while increasing the energy efficiency of the system. All of which adds up to enhanced comfort for the end-user. The MCV range comprises both regular and pressure-relieved control valves designed to operate in the most demanding applications.
Features and benefits
Features
- Bubble tight design
- Snap mechanical connection together with AMV(E) 335, AMV(E) 435
- Dedicated 2 and 3-port valve
- Suitable for diverting applications (3-port)
Main data:
-
DN 15-50
-
kVS 0,63-40 m3/h
-
PN 16
-
Temperature:
- Circulation water / glycolic water up to 50 %: 2 (–10*) … 130 °C
* At temperatures from –10 °C up to +2 °C use stem heater
-
Connections:
- External thread
- Internal thread
-
Compliance with Pressure Equipment Directive 97/23/EC
BIM drawings
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | VRB 2, VRB 3 | English | Multiple | 16 May, 2022 | 1.1 MB |