Danfoss Motorized Control Valves (MCV) for district heating and cooling, HVAC and central heating systems ensure stable and accurate control of water, glycol mixtures and steam. This in turn improves temperature control and reliability while increasing the energy efficiency of the system. All of which adds up to enhanced comfort for the end-user. The MCV range comprises both regular and pressure-relieved control valves designed to operate in the most demanding applications.
Features and benefits
Features
- Logarithmic characteristic
- Rangeability >100:1
- Pressure relieved design
Main data:
-
DN 65-250
-
kvs 63-900 m3/h
-
PN 16
-
Medium: Circulation water / glycolic water up to 50%
-
Temperature: 2 (−10*) … 150 °C
* At temperatures from −10 °C up to +2 °C use stem heater -
Flange PN16 connections
-
Push-pull connection between valve and actuator
-
Compliance with Pressure Equipment Directive 97/23/EC
BIM drawings
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|