AVDO is a self-acting constant flow control primarily used either to maintain minimum flow rates through e.g. a low-capacity gas boiler or to control the differential pressure in a central heating system.
Features and benefits
opens on rising differential pressure
has a setting range of 0.05 - 0.5 bar
is dimensioned for pressure stage PN 10, max. 120 °C
Bypass valve are to be selected on the required bypass flow rate and opening pressure loss
The valves shall be capable of the required opening pressure within the published spring range
The valves shall be installed with a partner valve to enable bypass flow measurement and flow limiting if necessary
The partner valves shall be fixed orifice in DN15-50 and variable orifice in DN50 (high flow) to DN400
Installation
The valve shall be installed between flow and return in accordance with the flow direction shown on the valve casting
The partner valve shall be on the return, just after the bypass valve, and within the impulse tube loop. If an installation schematic is required please contact your Danfoss representative
Commissioning Method
Set up the pump and system to deliver the conditions where bypassing should occur. This is the pump minimum flow or defined low flow rate
Measure the flow rate on the partner valve. If you have an excess, reduce the flow rate on the partner valve. Record the flow rate in the commissioned condition
Turn the spring setting mechanism on the valve until the calculated opening pressure loss is set
If the valve is open, turn the mechanism until it is just closed. This point just between open and closed is the setpoint. Record the pressure setting as the actual opening pressure loss
Open the system to design flow rate and operate as normal
The valve will remain close in high load conditions and open in low flow conditions