![](/media/dktfftbh/drives-id391152250908-0101-1920x420px.jpg?width=123&height=560&rnd=133342336351270000?anchor=center&mode=crop&width=1920&height=420)
VLT HVAC Drive FC 102
Optimise comfort, reliability and energy efficiency
With multiple pump-dedicated control features, intelligent protection capability and sensorless pump control, Danfoss AC drives optimise comfort and energy efficiency and protect the drive, the motor and the equipment in the system. They also ensure optimised liquid supply in the event of leakage or a broken pipe.