• My Apps
    My Apps You will have the option to use My apps once you login.

Danfoss energy meter SonoSelect

  • Overview
  • Features and benefits
  • Tender texts
  • Drawings
  • Contact

SonoSelect™ 10 sets a whole new standard in heat and cooling metering. With a wide range of innovative and unique features, it is simple to install and commission, and continuously delivers high-performance measurements.

With the precision ultrasonic technology, the SonoSelect™ 10 heat/cool meter delivers the level of accuracy and reliability to meet demanding energy management challenges and provides genuine diagnostics.

See more details.

Features and benefits

Easy to work with, SonoApp™: Advanced functionality can also be controlled via a smartphone by  using the innovative SonoApp™. This makes the SonoSelect™ 10 heat/cool meter easy to work with and reduces the risk of incorrect setting.

Cost savings with genuine diagnostics: SonoSelect™ 10 offers state-of-the-art, genuine, diagnostic features via the SonoApp™. This allows accurate trace ability for fast error identification and correction, much more than simply displaying an error code.

Top of class accuracy via ultrasonic technology: SonoSelect™ 10 combines years of expertise with leading ultrasonic technology to provide a new level of consistent metering precision. Ultrasonic technology offers a number of distinct advantages compared with conventional mechanical heat metering solutions.

Designed to perform: SonoSelect™ 10 has been developed to make life as easy as possible for installers. From the robust enclosure and simple display to the intuitive and smart functions of SonoApp™, SonoSelect™ has been thoughtfully designed to save time, reduce product costs and minimize reinstallations.

Best in class battery life-time: With a battery life-time up to 17 years the frequency of replacements is significantly reduced.

Flexible design: The meter can be installed in heating and cooling systems, in supply or return pipes, is upgradable and offers open communication protocols/interfaces to match every requirement.

Tender texts

Tender texts
Type Name Language Valid for Updated Download File type
Tender text SonoSelect 10 English United Kingdom 03 Jun, 2019 472.2 KB .pdf

Drawings

Drawings
Type Name Language Updated Download File type
SonoSelect 10 English 03 Jun, 2019 472.2 KB .pdf

Contact