• My Apps
    My Apps You will have the option to use My apps once you login.

SEM-SAFE high-pressure water mist system for fighting

  • Overview
  • Features and benefits
  • Documents
  • Tender text
  • Contact

The intelligent use of water

It is crucial that high-rise buildings are fully and properly equipped to handle a fire situation. In high-rise buildings, the access for the fire fighting crew can be very difficult, especially on the last levels of the buildings. Also evacuating people presents challenges and limitations.

SEM-SAFE® high-pressure water mist system for fire fighting in buildings. In the SEM-SAFE® high-pressure water mist system, clean water is forced by Danfoss high-pressure water mist pumps through a tested stainless steel piping network and specially engineered SEM-SAFE® nozzles at a 60 or 100 bar working pressure.

See more details

Features and benefits

Less water consumption, water damage and minimum downtime  

Simplicity and flexibility in installation 

Lower costs for maintenance 

Superior cooling effect for reliable fire fighting 

Absorption of heat radiation for fire control 

Smoke & gas control for safer evacuation 

Contact