Small and medium sized stores are now able to monitor their refrigeration assets, from anywhere, at any time, without the need for expensive central management control infrastructure, with the new ProsaLink mobile app, from Danfoss.
Paired with Danfoss’ PR-SC4 telemetry device, the ProsaLink provides 24/7 real-time temperature and automatic data-logging, combined with alarm notifications to enable immediate action. For instance, the app sends alerts if a cold room door has been left open or should the temperature move beyond safe limits for too long. The data is securely stored in the Danfoss Alsense cloud.
The ProsaLink is geared with an intuitive navigation, clear graphics and information, and can be retrofitted to existing systems, or optionally included in new installations.
Up to four cold rooms, display cabinets, refrigerators, or freezers can be connected to one device. It also provides an easy overview of all connected equipment across multiple sites in the same app.
Typical installed costs for the monitoring system start below £500, with a monthly service cost of £5.99. For the remainder of 2020, Danfoss will provide the monthly monitoring service free of charge.
ProsaLink enables store owners to help eliminate food loss from breakdowns and unplanned maintenance, increase food quality by closely monitoring temperature and chiller door status, and save the time spent manually recording temperatures as required under HACCP food safety management standards.
Watch this short video about the features of ProsaLink!