VLT® AutomationDrive FC 360

  • Overview
  • Documents
  • Drawings
  • Software
  • Related applications
  • Troubleshooting
  • Case stories

Energy-efficient motor control

The VLT® AutomationDrive FC 360 is a compact, space-saving, general-purpose AC drive available in 5 frame sizes. Designed with ease-of-use, reliability and flexibility in mind, the basic, yet comprehensive features provide precise and energy-efficient motor control for a wide range of industrial applications.

The VLT® AutomationDrive is designed to perform reliably in harsh environments. The coated PCB reduces dust, moisture and particle issues and the maximum operating temperature is 55°C. Built-in features, such as PID controller, EMC filter, DC choke and brake chopper to 22 kW, save costs and installation space. IP 20 protection, a removable fan and an enhanced numerical display ensure fast setup and simpler maintenance.

Supply voltages and power range

  • 3 x 380 – 480 V    0.37 – 315 kW

Features and benefits

Reliable operation in many environments due ambient temperature of 50°C, unique cooling concept and coated PCB

5–15% energy savings and reduced operational costs due to Automatic Energy Optimizer function

Fast cleaning and extended lifetime thanks to removable cooling fan

No need for external controller due to built-in PID controller

Fast and easy commissioning as a result of enhanced numerical display and clear application selection guidance

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure 9 Tips towards energy efficiency English Multiple 09 Jan, 2023 79.2 MB .pdf
Brochure 9 Tips towards energy efficiency - Bulgarian Bulgarian Multiple 02 May, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Crotian Croatian Multiple 30 Jan, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Czech Czech Multiple 21 Feb, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Dutch Dutch, Flemish Multiple 09 Jan, 2023 79.4 MB .pdf
Brochure 9 Tips towards energy efficiency - English US English United States 14 Jun, 2023 77.8 MB .pdf
Brochure 9 Tips towards energy efficiency - Finnish Finnish Multiple 20 Feb, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - French French Multiple 09 Jan, 2023 79.4 MB .pdf
Brochure 9 Tips towards energy efficiency - German German Multiple 09 Jan, 2023 79.4 MB .pdf
Brochure 9 Tips towards energy efficiency - Italian Italian Multiple 30 Jan, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Korean Korean Multiple 03 Oct, 2023 73.2 MB .pdf
Brochure 9 Tips towards energy efficiency - Norwegian Norwegian Bokmål Multiple 19 Jan, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Polish Polish Multiple 21 Feb, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Romanian Romanian, Moldavian, Moldovan Multiple 01 Mar, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Slovenian Slovenian Multiple 03 Apr, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Spanish Spanish, Castilian Multiple 29 Mar, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Swedish Swedish Multiple 18 Feb, 2023 73.1 MB .pdf
Brochure 9 Tips towards energy efficiency - Taiwan Chinese (CN) Taiwan 11 May, 2023 73.3 MB .pdf
Brochure 9 Tips towards energy efficiency - Turkish Turkish Multiple 02 May, 2023 79.2 MB .pdf
Case story Chinese liquor - Chinese Chinese (CN) Multiple 31 Jan, 2023 4.8 MB .pdf
Brochure DrivePro Life Cycle Services English Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Austria German Austria 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Chinese Chinese (CN) Multiple 13 Apr, 2023 7.2 MB .pdf
Brochure DrivePro Life Cycle Services - Croatian Croatian Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Danish Danish Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Dutch Dutch, Flemish Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Finnish Finnish Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - French French Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - German German Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Hungarian Hungarian Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Italian Italian Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Korean Korean Multiple 13 Apr, 2023 7.1 MB .pdf
Brochure DrivePro Life Cycle Services - Polish Polish Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Portuguese Portuguese Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Romanian Romanian, Moldavian, Moldovan Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Spanish Spanish, Castilian Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Life Cycle Services - Ukrainian Ukrainian Multiple 13 Apr, 2023 7.0 MB .pdf
Brochure DrivePro Service Partner English Multiple 14 Apr, 2023 7.4 MB .pdf
Brochure DrivePro Service Partner - Chinese Chinese (CN) Multiple 14 Apr, 2023 7.6 MB .pdf
Brochure DrivePro Service Partner - Croatian Croatian Multiple 14 Apr, 2023 7.4 MB .pdf
Brochure DrivePro Service Partner - Italian Italian Multiple 14 Apr, 2023 7.4 MB .pdf
Brochure DrivePro Service Partner - Russian Russian Multiple 14 Apr, 2023 7.4 MB .pdf
Brochure DrivePro Service Partner - Ukrainian Ukrainian Multiple 14 Apr, 2023 7.4 MB .pdf
Case story Kolomela Mine SA English Multiple 16 Mar, 2023 4.2 MB .pdf
Case story Kolomela Mine SA - Chinese Chinese (CN) Multiple 16 Mar, 2023 4.4 MB .pdf
Case story Kolomela Mine SA - Polish Polish Multiple 16 Mar, 2023 4.3 MB .pdf
Case story Kolomela Mine SA - US English English United States 16 Mar, 2023 4.1 MB .pdf
Case story Markus Kaffee English Multiple 19 Jul, 2023 1.0 MB .pdf
Fact sheet VLT AutomationDrive FC 360 English Multiple 15 Jul, 2024 7.8 MB .pdf
Fact sheet VLT AutomationDrive FC 360 - Chinese Chinese (CN) Multiple 15 Jul, 2024 7.9 MB .pdf
Fact sheet VLT AutomationDrive FC 360 - Taiwan Chinese (CN) Taiwan 07 Aug, 2023 910.0 KB .pdf
Operating guide VLT AutomationDrive FC 360 (0.37–90 kW) English Multiple 06 May, 2024 3.8 MB .pdf
Operating guide VLT AutomationDrive FC 360 (0.37–90 kW) Chinese (CN) Multiple 24 Jun, 2024 3.8 MB .pdf
Operating guide VLT AutomationDrive FC 360 (0.37–90 kW) Portuguese Multiple 24 Jun, 2024 3.9 MB .pdf
Operating guide VLT AutomationDrive FC 360 (0.37–90 kW) Chinese (CN) Multiple 25 Jun, 2024 3.8 MB PDF
Operating guide VLT AutomationDrive FC 360 (0.37–90 kW) Portuguese Multiple 25 Jun, 2024 3.9 MB PDF
Brochure VLT AutomationDrive FC 360 Selection Guide English Multiple 15 Jul, 2024 15.3 MB .pdf
Brochure VLT AutomationDrive FC 360 Selection Guide - Chinese Chinese (CN) Multiple 15 Jul, 2024 15.5 MB .pdf
Brochure VLT AutomationDrive FC 360 Selection Guide - French French Multiple 15 Jul, 2024 15.4 MB .pdf
Brochure VLT AutomationDrive FC 360 Selection Guide - Russian Russian Multiple 17 Aug, 2023 11.8 MB .pdf
Fact sheet VLT AutomationDrive FC360 - French French Multiple 15 Jul, 2024 7.9 MB .pdf
Design guide VLT AutomationDrive FC360 (0.37–75 kW) Chinese (CN) China 21 May, 2019 2.6 MB .pdf
Design guide VLT AutomationDrive FC360 (0.37–75 kW) Portuguese Multiple 21 May, 2019 2.6 MB .pdf
Design guide VLT AutomationDrive FC360 (0.37–75 kW) Korean Multiple 21 May, 2019 2.6 MB .pdf
Operating guide VLT AutomationDrive FC360 (90–315 kW) Portuguese Multiple 20 May, 2024 6.4 MB .pdf
Operating guide VLT AutomationDrive FC360 (90–315 kW) Chinese (CN) Multiple 20 May, 2024 6.3 MB .pdf
Operating guide VLT AutomationDrive FC360 (90–315 kW) English Multiple 20 May, 2024 6.1 MB .pdf
Operating guide VLT AutomationDrive FC360 (90–315 kW) Chinese (CN) Multiple 14 Jul, 2023 6.4 MB PDF
Operating guide VLT AutomationDrive FC360 (90–315 kW) Portuguese Multiple 14 Jul, 2023 7.3 MB PDF
Design guide VLT AutomationDrive FC360 0.37–75 kW Russian Multiple 26 Nov, 2014 2.5 MB .pdf
Design guide VLT Brake Resistor MCE 101 English Multiple 13 Sep, 2016 6.7 MB .pdf
Design guide VLT® AutomationDrive FC 360 (0.37–90 kW) English Multiple 08 Aug, 2024 3.9 MB .pdf
Design guide VLT® AutomationDrive FC 360 90–315 kW English Multiple 18 Jan, 2024 5.6 MB .pdf
Design guide VLT® AutomationDrive FC 360 90–315 kW, Enclosure Sizes J8–J9 Portuguese Multiple 19 Jul, 2024 4.5 MB .pdf
Design guide VLT® Brake Resistor MCE 101 German Multiple 09 Jul, 2014 8.5 MB .pdf
Design guide VLT® Brake Resistor MCE 101 English Multiple 08 May, 2014 8.5 MB .pdf
Brochure VLT® Functional Safety English Multiple 12 Nov, 2021 2.7 MB .pdf

Drawings

Can't find the 3D model or drawing you're looking for? Sort and filter the following table by using the icons at the top of the columns.

Type Name Language Updated Download File type
EPLAN-files 137H3066_Eplan 04 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3068_Eplan 04 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3069_Eplan 04 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3070_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3071_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3075_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3076_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3077_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3078_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3079_Eplan 04 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3080_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3081_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3082_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3083_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3084_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3085_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3086_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3088_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3089_Eplan 05 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3091_Eplan 05 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3092_Eplan 05 Jun, 2024 1.0 MB ZIP
EPLAN-files 137H3093_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3095_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3096_Eplan 05 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3097_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3098_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3099_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3100_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3101_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3102_Eplan 12 Jun, 2024 1.1 MB ZIP
EPLAN-files 137H3104_Eplan 05 Jun, 2024 741.1 KB ZIP
EPLAN-files 137H3105_Eplan 12 Jun, 2024 742.2 KB ZIP
EPLAN-files FC-360H11KT4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.6 MB ZIP
FC-360H11KT4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H11KT4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.6 MB ZIP
FC-360H11KT4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H11KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.6 MB ZIP
FC-360H11KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H15KT4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.6 MB ZIP
FC-360H15KT4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H15KT4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.6 MB ZIP
FC-360H15KT4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H15KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.6 MB ZIP
FC-360H15KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360H18KT4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.7 MB ZIP
FC-360H18KT4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H18KT4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.7 MB ZIP
FC-360H18KT4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H18KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.7 MB ZIP
FC-360H18KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H1K1T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H1K1T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H1K1T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H1K1T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H1K1T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H1K1T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H1K5T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H1K5T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H1K5T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H1K5T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H1K5T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H1K5T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H22KT4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.7 MB ZIP
FC-360H22KT4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H22KT4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.7 MB ZIP
FC-360H22KT4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H22KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.7 MB ZIP
FC-360H22KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360H2K2T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H2K2T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H2K2T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H2K2T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H2K2T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H2K2T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H30KT4E20H2XXCDXXSXXXXA0BX 07 Dec, 2022 1.3 MB ZIP
FC-360H30KT4E20H2XXCDXXSXXXXA0BX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H30KT4E20H2XXCDXXSXXXXALBX 07 Dec, 2022 1.3 MB ZIP
FC-360H30KT4E20H2XXCDXXSXXXXALBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H30KT4E20H2XXCDXXSXXXXAXBX 07 Dec, 2022 1.3 MB ZIP
FC-360H30KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H37KT4E20H2XXCDXXSXXXXA0BX 07 Dec, 2022 1.3 MB ZIP
FC-360H37KT4E20H2XXCDXXSXXXXA0BX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H37KT4E20H2XXCDXXSXXXXALBX 07 Dec, 2022 1.3 MB ZIP
FC-360H37KT4E20H2XXCDXXSXXXXALBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H37KT4E20H2XXCDXXSXXXXAXBX 07 Dec, 2022 1.3 MB ZIP
FC-360H37KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H3K0T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H3K0T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H3K0T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H3K0T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H3K0T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H3K0T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H45KT4E20H2XXCDXXSXXXXA0BX 07 Dec, 2022 1.3 MB ZIP
FC-360H45KT4E20H2XXCDXXSXXXXA0BX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H45KT4E20H2XXCDXXSXXXXALBX 07 Dec, 2022 1.3 MB ZIP
FC-360H45KT4E20H2XXCDXXSXXXXALBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H45KT4E20H2XXCDXXSXXXXAXBX 07 Dec, 2022 1.3 MB ZIP
FC-360H45KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360H4K0T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H4K0T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H4K0T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H4K0T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H4K0T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H4K0T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H55KT4E20H2XXCDXXSXXXXA0BX 07 Dec, 2022 742.6 KB ZIP
FC-360H55KT4E20H2XXCDXXSXXXXA0BX 11 May, 2024 742.6 KB .zip
EPLAN-files FC-360H55KT4E20H2XXCDXXSXXXXALBX 08 Dec, 2022 742.9 KB ZIP
FC-360H55KT4E20H2XXCDXXSXXXXALBX 11 May, 2024 742.9 KB .zip
EPLAN-files FC-360H55KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 741.9 KB ZIP
FC-360H55KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 741.9 KB .zip
EPLAN-files FC-360H5K5T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360H5K5T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H5K5T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360H5K5T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H5K5T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360H5K5T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360H75KT4E20H2XXCDXXSXXXXA0BX 08 Dec, 2022 742.7 KB ZIP
FC-360H75KT4E20H2XXCDXXSXXXXA0BX 11 May, 2024 742.7 KB .zip
EPLAN-files FC-360H75KT4E20H2XXCDXXSXXXXALBX 08 Dec, 2022 742.9 KB ZIP
FC-360H75KT4E20H2XXCDXXSXXXXALBX 11 May, 2024 742.9 KB .zip
EPLAN-files FC-360H75KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 741.9 KB ZIP
FC-360H75KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 741.9 KB .zip
EPLAN-files FC-360H7K5T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.4 MB ZIP
FC-360H7K5T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.4 MB .zip
EPLAN-files FC-360H7K5T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.4 MB ZIP
FC-360H7K5T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.4 MB .zip
EPLAN-files FC-360H7K5T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.4 MB ZIP
FC-360H7K5T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.4 MB .zip
EPLAN-files FC-360HK37T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360HK37T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK37T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360HK37T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK37T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360HK37T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK55T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360HK55T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK55T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360HK55T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK55T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360HK55T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK75T4E20H2BXCDXXSXXXXA0BX 01 May, 2022 1.5 MB ZIP
FC-360HK75T4E20H2BXCDXXSXXXXA0BX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK75T4E20H2BXCDXXSXXXXALBX 01 May, 2022 1.5 MB ZIP
FC-360HK75T4E20H2BXCDXXSXXXXALBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360HK75T4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.5 MB ZIP
FC-360HK75T4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.5 MB .zip
EPLAN-files FC-360Q11KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.6 MB ZIP
FC-360Q11KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360Q15KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.6 MB ZIP
FC-360Q15KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.6 MB .zip
EPLAN-files FC-360Q18KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.7 MB ZIP
FC-360Q18KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360Q22KT4E20H2BXCDXXSXXXXAXBX 01 May, 2022 1.7 MB ZIP
FC-360Q22KT4E20H2BXCDXXSXXXXAXBX 11 May, 2024 1.7 MB .zip
EPLAN-files FC-360Q30KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 1.3 MB ZIP
FC-360Q30KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360Q37KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 1.3 MB ZIP
FC-360Q37KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360Q45KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 1.3 MB ZIP
FC-360Q45KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 1.3 MB .zip
EPLAN-files FC-360Q55KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 741.9 KB ZIP
FC-360Q55KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 741.9 KB .zip
EPLAN-files FC-360Q75KT4E20H2XXCDXXSXXXXAXBX 08 Dec, 2022 741.9 KB ZIP
FC-360Q75KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 741.9 KB .zip
FC-360Q75KT4E20H2XXCDXXSXXXXAXBX 11 May, 2024 741.9 KB .zip
M-Drawing MCAD FC 360 J1 IP20 09 Jan, 2024 50.7 MB STP
M-Drawing MCAD FC 360 J1 IP20 09 Jan, 2024 119.5 MB PNG
M-Drawing MCAD FC 360 J1 IP20 09 Jan, 2024 221.4 KB PDF
M-Drawing MCAD FC 360 J1 IP20 09 Jan, 2024 3.4 MB DXF
MCAD FC 360 J1 IP20 09 May, 2024 3.4 MB .dxf
MCAD FC 360 J1 IP20 09 May, 2024 119.5 MB .igs
MCAD FC 360 J1 IP20 09 May, 2024 221.4 KB .pdf
MCAD FC 360 J1 IP20 10 May, 2024 50.7 MB .stp
M-Drawing MCAD FC 360 J2 IP20 09 Jan, 2024 97.0 MB PNG
M-Drawing MCAD FC 360 J2 IP20 09 Jan, 2024 676.6 KB PDF
M-Drawing MCAD FC 360 J2 IP20 09 Jan, 2024 5.3 MB DXF
M-Drawing MCAD FC 360 J2 IP20 09 Jan, 2024 54.2 MB STP
MCAD FC 360 J2 IP20 09 May, 2024 5.3 MB .dxf
MCAD FC 360 J2 IP20 09 May, 2024 676.6 KB .pdf
MCAD FC 360 J2 IP20 09 May, 2024 97.0 MB .igs
MCAD FC 360 J2 IP20 10 May, 2024 54.2 MB .stp
M-Drawing MCAD FC 360 J3 IP20 09 Jan, 2024 62.5 MB STP
M-Drawing MCAD FC 360 J3 IP20 09 Jan, 2024 52.0 MB PNG
M-Drawing MCAD FC 360 J3 IP20 09 Jan, 2024 6.6 MB DXF
M-Drawing MCAD FC 360 J3 IP20 09 Jan, 2024 938.3 KB PDF
MCAD FC 360 J3 IP20 09 May, 2024 6.6 MB .dxf
MCAD FC 360 J3 IP20 09 May, 2024 52.0 MB .igs
MCAD FC 360 J3 IP20 09 May, 2024 938.3 KB .pdf
MCAD FC 360 J3 IP20 10 May, 2024 62.5 MB .stp
M-Drawing MCAD FC 360 J4 IP20 09 Jan, 2024 833.1 KB PDF
M-Drawing MCAD FC 360 J4 IP20 09 Jan, 2024 71.3 MB STP
M-Drawing MCAD FC 360 J4 IP20 09 Jan, 2024 5.5 MB DXF
M-Drawing MCAD FC 360 J4 IP20 09 Jan, 2024 121.5 MB PNG
MCAD FC 360 J4 IP20 09 May, 2024 833.1 KB .pdf
MCAD FC 360 J4 IP20 09 May, 2024 121.5 MB .igs
MCAD FC 360 J4 IP20 09 May, 2024 5.5 MB .dxf
MCAD FC 360 J4 IP20 10 May, 2024 71.3 MB .stp
M-Drawing MCAD FC 360 J5 IP20 09 Jan, 2024 119.7 MB PNG
M-Drawing MCAD FC 360 J5 IP20 09 Jan, 2024 5.3 MB DXF
M-Drawing MCAD FC 360 J5 IP20 09 Jan, 2024 82.3 MB STP
M-Drawing MCAD FC 360 J5 IP20 09 Jan, 2024 760.6 KB PDF
MCAD FC 360 J5 IP20 09 May, 2024 5.3 MB .dxf
MCAD FC 360 J5 IP20 09 May, 2024 119.7 MB .igs
MCAD FC 360 J5 IP20 09 May, 2024 760.6 KB .pdf
MCAD FC 360 J5 IP20 10 May, 2024 82.3 MB .stp
M-Drawing MCAD FC 360 J6 IP20 09 Jan, 2024 58.2 MB STP
M-Drawing MCAD FC 360 J6 IP20 09 Jan, 2024 6.8 MB DXF
M-Drawing MCAD FC 360 J6 IP20 09 Jan, 2024 1.3 MB PDF
M-Drawing MCAD FC 360 J6 IP20 09 Jan, 2024 175.2 MB PNG
MCAD FC 360 J6 IP20 09 May, 2024 6.8 MB .dxf
MCAD FC 360 J6 IP20 09 May, 2024 1.3 MB .pdf
MCAD FC 360 J6 IP20 10 May, 2024 58.2 MB .stp
MCAD FC 360 J6 IP20 09 May, 2024 175.2 MB .igs
M-Drawing MCAD FC 360 J7 IP20 09 Jan, 2024 106.7 MB PNG
M-Drawing MCAD FC 360 J7 IP20 09 Jan, 2024 643.5 KB PDF
M-Drawing MCAD FC 360 J7 IP20 09 Jan, 2024 4.1 MB DXF
M-Drawing MCAD FC 360 J7 IP20 09 Jan, 2024 42.7 MB STP
MCAD FC 360 J7 IP20 09 May, 2024 643.5 KB .pdf
MCAD FC 360 J7 IP20 09 May, 2024 4.1 MB .dxf
MCAD FC 360 J7 IP20 09 May, 2024 106.7 MB .igs
MCAD FC 360 J7 IP20 10 May, 2024 42.7 MB .stp
M-Drawing MCAD FC 360 J8 IP20 09 Jan, 2024 5.2 MB DXF
M-Drawing MCAD FC 360 J8 IP20 09 Jan, 2024 350.8 KB PDF
M-Drawing MCAD FC 360 J8 IP20 09 Jan, 2024 30.7 MB STP
M-Drawing MCAD FC 360 J8 IP20 09 Jan, 2024 77.5 MB PNG
MCAD FC 360 J8 IP20 09 May, 2024 77.5 MB .igs
MCAD FC 360 J8 IP20 09 May, 2024 5.2 MB .dxf
MCAD FC 360 J8 IP20 09 May, 2024 30.7 MB .stp
MCAD FC 360 J8 IP20 09 May, 2024 350.8 KB .pdf
M-Drawing MCAD FC 360 J9 IP20 09 Jan, 2024 460.6 KB PDF
M-Drawing MCAD FC 360 J9 IP20 09 Jan, 2024 111.8 MB PNG
M-Drawing MCAD FC 360 J9 IP20 09 Jan, 2024 7.1 MB DXF
M-Drawing MCAD FC 360 J9 IP20 09 Jan, 2024 41.0 MB STP
MCAD FC 360 J9 IP20 09 May, 2024 111.8 MB .igs
MCAD FC 360 J9 IP20 09 May, 2024 460.6 KB .pdf
MCAD FC 360 J9 IP20 09 May, 2024 7.1 MB .dxf
MCAD FC 360 J9 IP20 09 May, 2024 41.0 MB .stp
M-Drawing MCAD VLT Blind Cover FC280 FC360 01 Feb, 2019 1.3 MB DXF
M-Drawing MCAD VLT Blind Cover FC280 FC360 01 Feb, 2019 489.1 KB PDF
M-Drawing MCAD VLT Blind Cover FC280 FC360 01 Feb, 2019 672.8 KB STP
MCAD VLT Blind Cover FC280 FC360 10 May, 2024 672.8 KB .stp
MCAD VLT Blind Cover FC280 FC360 10 May, 2024 489.1 KB .pdf
MCAD VLT Blind Cover FC280 FC360 10 May, 2024 1.3 MB .dxf
M-Drawing MCAD VLT Control Panel LCP 21 01 Feb, 2019 686.1 KB PDF
M-Drawing MCAD VLT Control Panel LCP 21 01 Feb, 2019 16.0 MB STP
M-Drawing MCAD VLT Control Panel LCP 21 01 Feb, 2019 3.0 MB DXF
MCAD VLT Control Panel LCP 21 10 May, 2024 3.0 MB .dxf
MCAD VLT Control Panel LCP 21 10 May, 2024 686.1 KB .pdf
MCAD VLT Control Panel LCP 21 10 May, 2024 16.0 MB .stp
EPLAN-files MCB 102 14 Dec, 2022 1.0 MB ZIP
MCB 102 11 May, 2024 1.0 MB .zip
EPLAN-files MCB 103 14 Dec, 2022 1.0 MB ZIP
MCB 103 11 May, 2024 1.0 MB .zip
VLT AutomationDrive FC 360 - Optical fiber rewind on dark background 11 May, 2024 483.5 KB .jpg
VLT AutomationDrive FC 360 - Optical fiber rewind on white background 11 May, 2024 675.4 KB .jpg
E-Drawing Wiring Schematic FC 360 01 Jun, 2017 59.9 KB PDF
Wiring Schematic FC 360 11 May, 2024 59.9 KB .pdf

Software

Software
Type Name Language Updated Version Status Download File type
System software VLT® AOI for Rockwell Studio 5000 English 07 Aug, 2024 1.00 Released 7.2 MB .zip
System software VLT® Library for B&R Automation English 07 Aug, 2024 1.00 Released 7.1 MB .zip
System software VLT® Library for TIA Portal English 07 Aug, 2024 1.12 Released 11.9 MB .zip
System software VLT® Library for TwinCAT 3 English 07 Aug, 2024 1.12 Released 8.4 MB .zip
System software VLT® Library for Unity Pro English 17 Dec, 2019 1.00 Released 9.7 MB .zip
Software tools VLT® Motion Control Tool MCT10 English 05 Aug, 2024 5.50 Released 944.1 MB .zip
Software tools VLT® Motion Control Tool MCT31 English 07 Aug, 2024 2.0.4 Released 25.2 MB .zip

Related applications

Case stories

  • if (isSmallPicture) { Man flying in the wind tunnel; } else if (isBigColumns) { Man flying in the wind tunnel } else { Man flying in the wind tunnel }
    Wind tunnel achieves 99.5% uptime with Danfoss DrivePro®

    Belgium: Thanks to Danfoss DrivePro® services, LuxFly has achieved 99,5% uptime in Europe’s largest vertical wind tunnel that is used for skydiving.

  • if (isSmallPicture) { Rothes CoRDe plant; } else if (isBigColumns) { Rothes CoRDe plant } else { Rothes CoRDe plant }
    DrivePro® Lifecycle Services secure maximum uptime for Rothes CoRDe

    SCOTLAND: The Rothes CoRDe plant, a biomass-fired combined heat and power (CHP) plant, ensured maximum uptime thanks to several DrivePro® Lifecycle Services.

  • if (isSmallPicture) { Drone image of the K+S potash mine; } else if (isBigColumns) { Drone image of the K+S potash mine } else { Drone image of the K+S potash mine }
    Site assessment secures maximum uptime for K+S

    GERMANY: Thanks to DrivePro® Life Cycle Services, a K+S potash mine got more uptime and a quick retrofit resulting in a better bottom line.

  • if (isSmallPicture) { Danfoss OneGearDrive attached to a conveyor at Pivara Skope's plant; } else if (isBigColumns) { Danfoss OneGearDrive attached to a conveyor at Pivara Skope's plant } else { Danfoss OneGearDrive attached to a conveyor at Pivara Skope's plant }
    Maximizing uptime for high-volume bottle filling

    NORTH MACEDONIA: To meet new standards for uptime, flexibility, and energy efficiency, Pivara Skopje’s RGB line needed modernization. The ideal VSDs? VLT® FlexConcept®.

  • if (isSmallPicture) { Brewing up real change at HEINEKEN; } else if (isBigColumns) { Brewing up real change at HEINEKEN } else { Brewing up real change at HEINEKEN }
    Brewing up real change at HEINEKEN

    NETHERLANDS: HEINEKEN understands that to meet demand, its production line must always be up to the task – with all assets expected to deliver a consistently reliable and excellent performance. At Den Bosch brewery, the tough working environment posed several challenges. The solution was an upgrade using drives with integrated condition-based monitoring.

  • if (isSmallPicture) { Why use intelligent drives with integrated motion control for wafer machines?; } else if (isBigColumns) { Why use intelligent drives with integrated motion control for wafer machines? } else { Why use intelligent drives with integrated motion control for wafer machines? }
    Why use intelligent drives with integrated motion control for wafer machines?

    AUSTRIA: Motion control is traditionally synonymous with exact position, velocity, and acceleration control. Typically, such applications require complex servo solutions or an AC drive plus an additional motion control assembly and an encoder. With the Integrated Motion Controller (IMC) function, Danfoss offered Bühler Group an attractive alternative to servo motion control.