Configurable, versatile, reliable MV solution for industrial applications
Danfoss’ unsurpassed experience in advanced AC drive technologies makes the VACON® 1000 air-cooled MV drive the preferred choice for industrial medium-voltage general purpose applications, especially for variable torque loads such as pumps and fans in the low and mid-power range. The standalone version, available at 215 A and below, is one of the most compact and versatile multi-level MV drives in its class.
Supply voltage and power range
- 2400-3000 VAC: 150-3530 kVA
- 3300-4160 VAC: 210-4900 kVA
- 6000-6900 VAC: 375-8130 kVA
- 10000-11000 VAC: 625-12960 kVA
Availability
For detailed technical data and product availability, please contact your local Danfoss medium-voltage specialist.
Features and benefits
Reliable
- High MTBF with up to 200,000 hours of non-stop operation
- 100% full-load burn-in tested before shipping for fast commissioning and start-up
- Detailed fault monitoring for reduced downtime
- Redundant cooling fan enables non-stop operation in case of fan failure
Safe and user-friendly
- Simple, easy selections for a wide variety of flexible configurations
- Front access only allows for easy installation, service and maintenance
- Complies with international MV drive safety requirements according to applicable IEC and UL standards
Space saving
- Smallest footprint in the market available at 215 A and below (≤6.9 kV)
- Stand-alone design for fast, simple installation
- Simple cable installation with top and bottom cabling entry
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Danfoss - Los Gatos Mine Mexico - Case story - Turkish | Turkish | Multiple | 22 Sep, 2023 | 5.1 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Engineering - Chemical & Pharma | German | German | Multiple | 14 Jul, 2023 | 37.8 MB | |
Case story | Los Gatos Mine Mexico | English | United States | 25 Mar, 2022 | 8.0 MB | |
Case story | Los Gatos Mine Mexico | Chinese | Chinese (CN) | Multiple | 11 May, 2022 | 5.1 MB | |
Case story | Los Gatos Mine Mexico | English | English | Multiple | 09 Nov, 2021 | 5.1 MB | |
Case story | Los Gatos Mine Mexico | US English | English | United States | 11 May, 2022 | 8.0 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | German | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Portuguese | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Spanish, Castilian | Multiple | 16 Mar, 2023 | 11.8 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Korean | Multiple | 16 Mar, 2023 | 13.2 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | French | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Italian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Serbian (RS) | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Chinese (CN) | Multiple | 16 Mar, 2023 | 11.6 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Polish | Multiple | 16 Mar, 2023 | 11.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Czech | Multiple | 16 Mar, 2023 | 11.4 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | Russian | Multiple | 16 Mar, 2023 | 11.9 MB | |
Operating guide | VACON 1000 | Hungarian | Multiple | 09 Oct, 2023 | 17.2 MB | |
Application guide | VACON 1000 Application Guide | Russian | Multiple | 21 Feb, 2024 | 4.3 MB | |
Application guide | VACON 1000 Application Guide | Chinese (CN) | Multiple | 27 Mar, 2024 | 4.2 MB | |
Application guide | VACON 1000 Application Guide | English | Multiple | 15 Jul, 2021 | 4.2 MB | |
Application guide | VACON 1000 Application Guide | Chinese (CN) | China | 15 Sep, 2021 | 4.2 MB | |
Operating guide | VACON 1000 Fieldbus Options | English | Multiple | 09 Oct, 2023 | 4.2 MB | |
Operating guide | VACON 1000 Operating Guide | Ukrainian | Multiple | 15 Sep, 2023 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide | English | Multiple | 09 Oct, 2023 | 19.7 MB | |
Operating guide | VACON 1000 Operating Guide | Russian | Multiple | 21 Feb, 2024 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide | Chinese (CN) | China | 15 Sep, 2021 | 17.3 MB | |
Operating guide | VACON 1000 Operating Guide (UK) | Ukrainian | Multiple | 07 Sep, 2023 | 17.3 MB | |
Application guide | VACON-1000-Application-Guide | Hungarian | Multiple | 22 Nov, 2023 | 4.8 MB | |
Application guide | VACON-1000-Application-Guide-DE | German | Multiple | 16 Nov, 2022 | 4.1 MB | |
Application guide | VACON-1000-Application-Guide-ES | Spanish, Castilian | Multiple | 16 Nov, 2022 | 4.1 MB | |
Application guide | VACON-1000-Application-Guide-PT | Portuguese | Multiple | 16 Nov, 2022 | 4.1 MB | |
Operating guide | VACON-1000-Operating-Guide-DE | German | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-ES | Spanish, Castilian | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-PL | Polish | Multiple | 16 Nov, 2022 | 17.2 MB | |
Operating guide | VACON-1000-Operating-Guide-PT | Portuguese | Multiple | 16 Nov, 2022 | 17.2 MB | |
Fact sheet | VACON® 1000 - English | English | Multiple | 04 May, 2022 | 3.9 MB | |
Fact sheet | VACON® 1000 - Korean | Korean | Multiple | 04 May, 2022 | 4.1 MB | |
Fact sheet | VACON® 1000 - Polish | Polish | Multiple | 04 May, 2022 | 4.0 MB | |
Fact sheet | VACON® 1000 - Portuguese | Portuguese | Multiple | 10 Aug, 2023 | 4.0 MB |
Related applications
Use VACON® 1000 medium-voltage drive in the following industrial applications:
- Pumps
- Fans
- Compressors
- Conveyors
- Mills, Drums, Kilns
- Mixers
- Extruders
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for industrial compressors
Achieve significantly lower energy consumption and lower operating costs, using Danfoss AC drives to continually adjust the compressor capacity to the actual heat load and process needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for industrial fans
With Danfoss AC drives solutions for industrial ventilation you enjoy the benefits of high precision, user-friendly interfaces, distributed intelligence and low operating costs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for industrial pumps
By controlling industrial pumps with a Danfoss AC drive you can help optimize processes and significantly reduce energy and maintenance costs.