Optimal indoor comfort in your office
Every person working in an office building should be provided with optimal indoor comfort. The more comfortable a person is, the higher their productivity and the lower the sick leave percentage. At the same time, it is also important to keep costs under control. With an average of 50 percent share in the energy costs, HVAC systems are required to provide the highest level of comfort at the lowest possible operation costs.
Danfoss HVAC solutions can help you. We offer an extended range of products and solutions for the production, distribution, hydronic balancing, and temperature control of heating, cooling and domestic hot water systems.
With years of experience in assisting building investors, consulting engineers, facility managers, and technical staff, we have proven that reliability, energy efficiency, and cost savings can all be achieved at the same time.
Danfoss’ HVAC solutions for offices can be used in renovation or new-build projects, are easy to install, and can achieve significant savings on the energy bill.
A breath of fresh air for productive environments
Offices, schools, and sports arenas occupied by people must provide a safe and healthy indoor climate for their occupants. Danfoss AC drives ensure that buildings are supplied with fresh air—and at the optimal temperature for everybody to focus and perform at their very best.
Electric heating for comfort, safety and health
Underfloor heating ensures indoor comfort for office employees. Due to the even heat distribution from the floor,
the temperature can be reduced by around 20 percent—which is both an economic and an environmental advantage.
Electric heating is utilized for outdoor safety during the winter period. One of the greatest advantages of electric
systems is that they are considered the most energy-efficient solution for ice and snow melting applications.
Electric heating systems for domestic hot water meet all the requirements to provide healthy solutions to the office buildings.
How can we help you?
Indoor comfort with accurate temperature control
Reliable water supply for heating, cooling, and domestic hot water
Anti-Legionella protection and electronic temperature registration
Accurate and advanced energy metering and automatic data collection
Easy installation, commissioning, management and maintenance
Reduced total cost of ownership
One manufacturing partner for all HVAC systems
Energy-efficient and sustainable solutions
Innovative products enabling smart IoT solutions and data collection
Adapt capacity to actual demand
Reduce wear and tear
Secure uptime with condition-based monitoring

This is where the HVAC transformation starts
Find out more about our smart, Building Management System (BMS) connected, HVAC solutions here:
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® ServicesEvery AC drive application is different. DrivePro® Services is a collection of tailor-made products designed around your needs.
From optimized spare part packages to condition-monitoring solutions, customize our products to support your business through the different lifecycle stages of your AC drive.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Refrigeration Drive FC 103FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 100 FLOWDedicated functionality that improves flow control and saves energy in industrial pump and fan applications.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air handling unitsAir Handling Units should exhaust the right amount and right temperature of air at the right moments into a building. Danfoss control valves and actuators ensure the best indoor comfort established in the most energy efficient way. They accurately control the water (heated or cooled) flow into the AHU so the exhaust air temperature matches the desired temperature.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digital Hydronics™ in HVAC systemsDigitalization of Heating, Ventilation and Air Conditioning (HVAC) systems opens a world of possibilities. But no building is the same. Danfoss Digital Hydronics™ offer you modular solutions to cover all your digital HVAC 4.0 design needs. Designing hydronic heating and chilled water systems for HVAC in commercial buildings changes fast. To prepare our buildings for a green and sustainable future the focus is on energy efficiency and data needed to monitor the system’s performance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Domestic hot waterDanfoss Domestic Hot Water systems provide everything for the production, storage, hydronic balancing, temperature control and temperature logging for drinking water in non-residential and apartment buildings. The systems established are high performing, provide comfort and hygiene and ensure maximum protection against legionella.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Frost and snow protectionDuring winter time it can be hazardous to access commercial or public buildings. Snow covered parking lots, garage ramps, stairs and pavements need to be cleaned to allow visitors safe access. Danfoss offers highly effective frost and snow protection systems including all necessary products such as electric heating cables or mats, controllers, sensors and mounting accessories.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heat transferEfficient heat transfer within the heating system: Danfoss offers high-performance plate heat exchangers, no matter the size of your building. From compact installations in your home to pressure breakers in high-rise structures, our customized solutions enhance the heat transfer and lower the pressure drop.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Empowering geothermal expansion in Zakopane in PolandTogether with our long-term and trusted partner Geotermia Podhalańska in Poland, Danfoss Heat Exchangers is ready to take geothermal production to the next level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Retrofitting Keppel Bay Tower for a Zero Energy futureSINGAPORE: With Danfoss EC+ concept for HVAC systems, Keppel Bay Tower uses 45% less energy and has achieved Green Mark Platinum Zero Energy building status.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HVAC flexibility & Energy monitoring in EDGE Amsterdam West multi-tenant healthy & smart officeBuilding: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system.
Challenge: Gaining BREEAM credits for energy monitoring and ensure fast, fail free installation.
Solution: Digital NovoCon S actuator combined with AB-QM 4.0 PICVs and ChangeOver6 Energy. The combination balances the system hydronically, allow remote access via a BMS and provides actual energy consumption data per climate panel during both heating and cooling operation. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Outstanding HVAC flexibility after high-end office building renovationBuilding: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system
Challenge: Ensure a flexible to use HVAC system with DGNB sustainability certification
Solution: Digital NovoCon actuator combined with AB-QM control valves and NovoCon CO6 combined with ChangeOver6 as a combination balance the system hydronically, allow remote access via a BMS and control the room temperatures during both heating and cooling operation. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart HVAC control solution for the I-tower at WTC Amsterdam, the NetherlandsBuilding: Office
Application: Climate panels with a four-pipe change-over system for Heating and Cooling
Challenge: Establish a modern, innovative HVAC control system optimized for flexibility in (changing) usage of office space
Solution: Integration of Danfoss field devices with the Building Management System via BACnet bus-communication -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SONDEX® raises the standard in BrazilSince its launch in 2016, the SONDEX® branch of Danfoss Brasil has worked hard to become the leading manufacturer of plate heat exchangers for customers across Latin America. In December 2017, the company took giant strides towards fulfilling its high ambitions when it delivered four evaporators to Bioenergética Aroeira for use in the production of sugarcane ethanol – the biggest delivery of its kind ever manufactured in Latin America.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Boost HVAC performance effortlessly: Smart VFDs for AHU and BMSMonday, July 14, 2025Danfoss presents new features of VLT® HVAC Drive FC 102, that enhance the functionality of air handling units (AHU) and rooftop units (RTU), for simplicity in installation, operation, and energy efficiency in a Building Management System (BMS) concept. Importantly, FC 102 indicates the operational performance of the AHU Specific Fan Power (SFP) to document operation efficiency, in compliance with the EN16798 standard.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MyDrive® Energy: Enhancing energy efficiency and project viabilityWednesday, March 5, 2025Optimizing energy efficiency shouldn’t be complex. That’s why Danfoss created MyDrive® Energy—a digital tool designed to help customers evaluate energy and cost savings when upgrading their installations with drives from Danfoss. The integrated Efficiency Calculator succeeds MyDrive® ecoSmart, bringing everything into one place and making compliance and efficiency assessments easier than ever.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iC7-Automation: Optimal commissioning ensures premium performanceWednesday, December 11, 2024Ensure correct installation and optimal operation of your drive. Use the DrivePro® Start-up service to get the best out of your Danfoss drive, now also iC7-Automation, fully utilizing all its features. At the same time, newly installed systems are up and running as quickly and effectively as possible.