Lightweight portable crimp machine
Features and benefits
-
Weighing only 29 pounds, the ET500 can be easily carried to job sites, reducing the strain on technicians and increasing their productivity.
-
The compact design of the ET500 enables technicians to navigate tight spaces and work in confined areas with ease, ensuring efficient crimping operations.
-
Danfoss has ensured that the ET500 surpasses the industry safety directives for portable equipment weight limits, providing peace of mind to technicians and employers alike.
-
Despite its lightweight design, the ET500 delivers exceptional crimp performance, ensuring reliable hose assemblies every time.
Specifications
Dimensions:
13” high x 7” wide x 6” deep
Weight: 29 lbs
Allows for work bench or table top mounting
Capabilities
Braided hose: -4 thru -12
Spiral hose: -6 thru -10
The ultimate portable solution is here. The ET500 crimper, 54V battery-powered pump, and ET9000 battery-operated saw combine to deliver unparalleled power and convenience on the go.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|